Search Results for angle connector
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 112661 STEP 3D Model (Size: 3403 kb ) 112661 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B705002-NPB3G-75-G: Body Finish: Nickel:
NF-LCF78-D01K - N Female Connec - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Connectors | Products - Amphenol
Minitek® 1.50mm solution includes terminals, crimp housings, and PCB headers in right angle and vertical surface mount configurations in a single row design, and is available from 2 to 15 circuits. ... Mini USB 2.0 connector takes up only about 1/8 of the space of standard USB-B, five circuits, with one circuit reserved for future use in host ...
Rugged USB Type C | Input Output Connectors | Amphenol
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. ... Right angle and vertical configurations available; Suitable for a wide variety of application requirements; Low profile shell design available;
Industrial | Markets - Amphenol
F308/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an auto-lock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provides the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic ...
solvenina | Amphenol Global Search | Amphenol
F14D/F13S series is a right angle ZIF flex connector with a front flip lock, surface mount termination, and bottom side contact. It features a small profile with 0.3mm pitch and 1.0mm height. This series features a FPC thickness of 0.20mm and provide enha ... VITA 78 connectors, also known as SpaceVPX are specifically designed for use in space ...
bendix | Amphenol Global Search | Amphenol
This series, is a rapid-mating, general duty, or ruggedized harsh environment, metal push/pull coupling, power, and signal connector. With over 20 insert arrangements ranging from 2 to 12 contacts per connector and up to 23 amps possible with a standard operating temperature from -40°C to +100°C.
Ram-Lock with High Power Contacts | Products - Amphenol Aerospace
Amphenol’s Single Pole Ram-Lock connector is a ruggedized push-pull connector designed for applications up to 500 °F (260 °C) Products; Technologies ... Straight Plug or Right angle design is available to reduce form factor, contact Amphenol to configure termination. Can be packaged with Powerlug & Flexible high temp wire ...
NMR-LCF12-D01 - N Male Connector for 1/2' Coaxial Cable, OMNI FIT ...
N Male Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Right Angle, polymer claw and compression sealing NMR-LCF12-D01 REV : L REV DATE : 22 May 2023 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
MINI SAS / SATA CONNECTORS, CAGES & CABLE ASSEMBLIES - Amphenol CS
• Cable axial pull force: 88 N min. • Latch pull (axial load): 25 N min. SPECIFICATIONS • GS- 12-548 – Product specification Unequalizes Mini-Multilane SAS/SATA cable assemblies PART NUMBERS Product Description Part Number Mini-SAS / SATA cable assembly - passive - SATA & SAS 2.0 10084749 Mini-SAS / SATA cable assembly - passive - SAS 2 ...
High Speed Connectors | Products - Amphenol
Amphenol's NeXLev® is an established and proven high-density parallel board-to-board connector solution to meet current bandwidth demands in many mezzanine applications. NeXLev delivers a robust, market-proven connector in a small footprint. NeXLev connectors contain either 10, 20, or 30 wafers, with each wafer containing 10 real signal contacts.
L717SDE09PA4CH4R | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L717SDE09PA4CH4R. ... D-Subminiature - L717SDE09PA4CH4R - Amphenol CS Dsub, Stamped Signal 3A, Right Angle PCB Through Hole, FP=8.08mm (0.318in), Row Pitch 2.84mm, 09 Pin, Flash Gold, Bright Tin Shell ...
10052838-101LF | Amphenol Global Search | Amphenol
10137000-101lf. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 4-Pair, 6 column, 84 position, Right Angle Receptacle, No Guide Pin. ... 10052838-101LF | Amphenol Global Search | Amphenol 10035388-102LF is a power edge card with 55+3 spl vertical or right angled connectors, pressfit or solder contacts, and various terminal pin ...
F33M-1B7F1-21020-E200 | Flex Connectors | Amphenol
Contact us today for more details of Flex Connector, part number F33M-1B7F1-21020-E200. Amphenol is one of the leading manufacturers of Flex Connectors. ... Autolock, Pitch 0.50mm, Housing Height 2.45mm, Right angle, Bottom contact, 20 Positions. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant ...
Heavy Duty, Multi-Pin, Plastic or Metal Connectors, Cable Assemblies ...
Metal Connectors, Cable Assemblies and Accessories Amphenol Sine Systems’ ever-growing A Series™ Family of sealed, heavy-duty, multi-pin plastic and metal connectors are made up of 16+ core product lines. The ... Receptacles are available in both 90° right angle and 180° straight pin PCB options, as well as traditional in-line options ...
rmc74 loopback | Amphenol Global Search | Amphenol
Amphenol's SlimSAS was adopted by SFF committee (SFF-8654), and can support UPI1.0, PCIe Gen4 and PCIe Gen5 signal transmission. we have straight type, right angle , left side exit and right side exit configurations, both 4X and 8X connectors are available, cable types from twinax cable, fine film laminated cable to loosen cable, conductors size...
Strip Connectors - Amphenol Canada
The Amphenol microminiature connector series offers proven military spec performance and reliability in rectangular and stripline micro connectors. Microminiature connectors are available in rectangular D, strip, and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in micro-d miniature connectors with signal and coax/power contacts are also available.
MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. Assembly Instructions C73 (Size: 12 kb) 908-43600 PDF Customer Drawing (Size: 105 kb) 908-43600 IGS 3D Model (Size: 402 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
SS510 EchoRange+™ 200kHz Portable Survey, DT - 20m Cable - AIRMAR EMEA
Cable Type: C316, 4 twisted shielded pairs with extreme grade urethane jacket Cable-Length : Various lengths offered, Maximum 20 m (65'), 20 m (65.5') CE Certification : Marine standard IEC60945
N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 172316 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)