Search Results for angle connector
SMP Right Angle Solder Plug RG-178 RG-196 50 Ohm | SMP-FR-C19 - Amphenol RF
RF Connector SMP Right Angle Solder Plug RG-178 RG-196 50 Ohm. Downloads. SMP-FR-C19 PDF Customer Drawing (Size: 275 kb) SMP-FR-C19 STP 3D Model (Size: 188 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper:
TNC Plug to TNC Jack Adapter 50 Ohm Right Angle | 000-79125 - Amphenol RF
TNC Plug to TNC Jack Adapter 50 Ohm Right Angle. Downloads. 000-79125 PDF Customer Drawing (Size: 53 kb) 000-79125 STP 3D Model (Size: 886 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: TNC Jack to TNC Plug: Adapter Type: In-Series: Alias: 79125: Body Finish: Nickel: Body Material:
MRJR5380M1 | Harsh Connector | Amphenol
Rugged Modular Jack RJ45, Input Output Connector, IP67, Right Angle on PCB, 8 Position, no LED, Tail Length 2.54mm, Metric Thread, Cat5 compatible
UG-646/U UHF Plug to UHF Jack Adapter Non-Constant Impedance Right Angle
UHF Jack to UHF Plug Adapter 50 Ohm Right Angle 182134. UHF Jack to UHF Jack Adapter 50 Ohm Straight Bulkhead 182319. UHF Jack to UHF Jack Adapter 50 Ohm Straight 182109. UHF Jack to UHF Jack Adapter 50 Ohm Straight 182319-10. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
The Zhaga Compliant Connector Solutions for LED Lighting - Amphenol CS
2.5mm FLH Series Mini Sealed Connectors. FLH series mini sealed connectors are wire-to-wire connectors designed to connect 2 sensor modules to the luminaire. The 2.5mm miniature connectors are available in 2, 3, 4 and 6 pin options. ... These are available in both straight and right angle orientations to give rise to multiple PCB configurations.
Single Mode Assemblies - Amphenol Australia
Single Mode Cable Assembly Family Amphenol is a premier manufacturer of simplex, single mode patch cords in the telecommunications industry, consistently ... 4=8˚angle Cable Length in Meters (i.e. 0015 = 15 meters) (see above) Connector Type 2=FC 4=STII 5=ST 6=SC A=LX.5 C=LC
ms3102a | Amphenol Global Search | Amphenol
Mini Cool Edge is a 0.60mm high density, high speed card edge connector for new generation small form factor system. This fine pitch solution offers multiple BTB applications like right angle, mezzanine and coplanar and support cable interconnect options. MS3106A straight plugs are used with 3100,3101 and 3102 receptacles.
SS60 50/200kHz, 600W, 20° Tilt, RCA Connector, DT
This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise. ... Mix-And-Match Cable. Documents. Acoustic Data 50/200A. Brochure B60-SS60. Dimensions D-92-327-01. Installation D-17-364-01 ...
PCI Express® Gen 4 & Gen 5 Card Edge Connectors - Amphenol CS
Amphenol’s expansive range of vertical PCIe Gen 4 and Gen 5 connectors will include options for surface mount (SMT), through hole solder, press-fit (PF) and straddle mount terminations. Apart from vertical type PCIe Gen 4, we also provide right angle SMT (5.8mm stack height is being tooled up, 17.1mm will be tooled up soon) Value Proposition
BNC Right Angle Crimp Plug RG-59 RG-62 50 Ohm | 112168
RF Connector BNC Right Angle Crimp Plug RG-59 RG-62 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: Contact Finish: Gold:
MMCX to MMCX Cable Assemblies - Amphenol RF
MMCX to MMCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors ... MMCX Right Angle Plug to MMCX Right Angle Plug RG-174 12 inches 095-900-550-012. View Details.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
Problems Faced During Application - Amphenol Ardent Concepts
The engineer elected to use Ardent’s Right Angle TR™ Multicoax connector as it addressed both of the concerns. The connector allowed the team to pack multiple high speed signals into a high density ... Cable Length 6”/ 152 mm, 12”/ 304 mm, 24”/ 608 mm Insertion Life 1,000+ mating cycles
86093967113755ELF | DIN 41612 | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of DIN, part number 86093967113755ELF. Amphenol is one of the leading manufacturers of Backplane Connectors. ... Backplane Connector, Header, Right Angle, Through Hole, Style C, 96 ways, Class II. Environmental Compliance. Click to download ...
RJ Magnetic (RJMG) - 2xN | Input Output Connectors | Amphenol
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle and through hole type is offered in 2xN (2x1, 2x2, 2x4, 2x6, and 2x8) port with tab-up and tab-down options. This series comes with LED options and
Lynx™ QD | Mezzanine Connectors | Amphenol
Lynx™ QD - The Quad Differential Solution is optimized for differential pair signaling. This innovative interconnect solution supports data rates of 56Gb/s PAM4 with a 4-row differential sign.
Amphenol
to consider using an angle plug, type 3108. This type plug lets the cable en - ter your equipment at a right angle. Which connector gets the socket? - the receptacle or the plug? You’re at the point where you desig-nate which inserts are used with which shells. Either pin or socket inserts can be used with plugs or receptacles.
D-Sub 25 - US Wire
Benefits of Our Molded D-Subminiature DB25 Connectors Using our overmold on D-Sub cable assemblies will provide the best environmental protection for your cable assembly. Additionally, our overmolded D-Sub cable assemblies have greater durability and built-in strain relief than using D-Sub housings that are not molded onto the cable assembly. Hex nut screw locks are available […]
86093967814755ELF | DIN 41612 | Amphenol
86093968813755V1LF. Din Headers and Receptacles, Backplane connectors, Right Angle Receptacle Solder-to-Board Style R 96 ways, Class II, Tail Length: 3mm