Search Results for angle connector
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-5431-10RFX STP 3D Model (Size: 1847 kb ) 031-54031-10RFX PDF Customer Drawing (Size: 248 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
GbX | Backplane Connector | Low - Cost Connector Solutions
Amphenol's GbX connector platform is a differential connector which provides flexible and low-cost design solutions for lower speed applications while providing backwards mate compatible upgrades to allow for up to 14 Gbps. ... Right angle male (2-Pair) available in high-speed differential and L-Series; Embedded capacitor capability (4-Pair Twist)
USB Connectors | Products - Amphenol
FCI Basics USB 3.0 connector delivers a data rate of up to 5Gb/s thanks to the SuperSpeed transfer mode. As a third major revision of the USB standard, it is backward compatible with USB 2.0 devices and cables. USB 3.0 is available in vertical through hole, right angle through-hole, and upright through-hole positions.
Artificial Intelligence Machine Learning | AI / ML | Amphenol
SAS PCIe,Storage connectors, 5.0, receptacle, Right Angle, Surface Mount. DETAILS. MEZZOSTAK® 0.50mm Pitch 5.2mm Stacked Height. Mezzostak® 0.50mm is a robust fine-pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The innovative hermaphroditic design of these connectors provides a ...
dmv medical form | Amphenol Global Search | Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and. SMA PCB Surface Mount Straight Jack 50 Ohm 132134 -18.
Amphenol CO-059BNCX200-012 BNC Male to BNC Male (RG59) 75 Ohm Coaxial ...
Buy 1ft Amphenol CO-174BNCRBNC-001 Cables Direct from the Factory at Cables on Demand. RG174 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 micro coax cable with pre-terminated BNC Male and BNC Right Angle Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 …
PCI Express® Gen 4 & Gen 5 Card Edge Connectors - Amphenol CS
Amphenol’s expansive range of vertical PCIe Gen 4 and Gen 5 connectors will include options for surface mount (SMT), through hole solder, press-fit (PF) and straddle mount terminations. Apart from vertical type PCIe Gen 4, we also provide right angle SMT (5.8mm stack height is being tooled up, 17.1mm will be tooled up soon) Value Proposition
BNC Right Angle PCB Jack Through Hole 75 Ohm | 112762
RF Connector BNC Right Angle PCB Jack Through Hole 75 Ohm. Downloads. 112762 STP 3D Model (Size: 691 kb ) 112762 PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable:
MMCX Right Angle PCB Jack Through Hole 50 Ohm | 262105-11 - Amphenol RF
RF Connector MMCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 262105-11 STP 3D Model (Size: 80 kb ) 262105-11 PDF Customer Drawing (Size: 231 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
TNC Cable Plug Times LMR-600 50 Ohm | 122464 - Amphenol RF
RF Connector TNC Cable Plug Times LMR-600 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... TNC Right Angle Cable Crimp Plug Belden 1164A Belden 8218 50 Ohm 122494. TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 031-5660.
TM185 Medium Chirp, 1kW, No Connector, DT - airmar-emea.com
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 457 m (1500') Medium frequency: 85 to 135 kHz
MRJR93810C | Harsh Connector | Amphenol
Contact us today for more details of Harsh Connectors MRJR Series , part number MRJR93810C. Amphenol is one of the leading manufacturers of Harsh Connectors. ... Harsh RJ45, Input Output Connectors, Cat6A, IP67, Right Angle, with LEDs, Unified Thread. Environmental Compliance. Click to download Certificate of Compliance Report.
USB 3.1 Gen 2 Type C Connector - Amphenol CS
HIGH SPEED CONNECTOR USB 3.1 Type C Gen 2 is the future of the USB technology providing multifunction single cable solution for Data, Power, Audio and Video. The slim form factor supports ... USB 3.1 Type C Gen 2 receptacle Right angle Top mount SMT + DIP (Long shell) 10133476-10001LF USB 3.1 Type C Gen 2 receptacle Vertical Top mount dual SMT ...
FFC/FPC Connectors in Compact Applications - Amphenol CS
The 0.50mm FFC/FPC connectors come in a wide height range of 0.70mm to 5.80mm with 4 to 80 contact positions in both vertical and right angle orientations. Whereas the 1.00 FFC/FPC connectors are offered in a wide height range of 1.25mm to 5.30mm with 4 to 34 contact positions in both vertical and right angle orientations.
Mini USB 2.0 Connector - Amphenol CS
The Mini USB 2.0 connector has a smaller footprint compared to the USB 2.0 connector. It supports high-speed data . transfer of 480Mb/s. Amphenol’s Mini USB 2.0 Type B and AB receptacles are . designed to meet USB 2.0 specifications, and come in a . wide range of mounting and terminating options like right . angle, vertical, surface mount and ...
SS510 EchoRange™ 200kHz Portable Survey, DT - 7.6m Cable - Gemeco
Home / Transducers / Echo Range / SS510 EchoRange™ 200kHz Portable Survey, DT - 7.6m Cable SS510 EchoRange™ 200kHz Portable Survey, DT - 7.6m Cable Part # SS510ER-200-25
rmc74 loopback | Amphenol Global Search | Amphenol
Mini Cool Edge IO ™ is a flexible, robust, and cost effective connector and cable assembly solution that help server and networking equipment design flexibility, reduce overall space, and extend the reach for high data rate signals. ... (MCIO), SFF-TA-1016, PCIe Gen 5, 85Ω, Surfacemount, Right Angle, 74 Pin, PCIe, SAS, SFP, NVMe, cable, dual ...
51939-906LF | PWRBLADE HEADER - RIGHT ANGLE | Amphenol
Contact us today for more details of pwrblade header - right angle , part number 51939-906LF. Toggle Nav. Search. Search. Advanced Search . Search. Contact Us. Language. English EN. 日本語 JP ... Power Connectors, 4ACP 16S 2ACP Right Angle Header, Solder To Board. Environmental Compliance. Click to download Certificate of Compliance Report ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 100 Millimeter Z Key Code (3.93 Inches) ... Cable Assembly Type: Between-Series: Cable Length: 3.94 in (100 mm) Cable Type: 1.37 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number:
51939-427LF | PWRBLADE HEADER - RIGHT ANGLE | Amphenol
PwrBlade®, Power Connectors, 5P Right Angle Header, Solder to Board