Search Results for angle connector
amphe-pd-radsok-catalog-amphenol-industrial
RADSOK® Amphe-PD Cable Assemblies are Available Plug Connector with Crimp Terminals Part Number Description C10-752156-000 BLACK, 3.6MM - AWG 12 C10-752157-000 BLACK, 3.6MM - AWG 8 C10-752158-000 BLACK, 3.6MM - AWG 6 C10-752159-000 BLACK, 3.6MM - AWG 4 C10-752160-000 BLACK, 3.6MM - AWG 8 1500V SPECIAL Receptacle Connectors: PCB, Busbar, or ...
68000-406HLF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 68000-406HLF. ... PCB Mounted Receptacle, Right Angle, Surface Mount, Single row ,6 Positions, 2.54mm (0.100in) Pitch. 76341-306LF. Dubox® 2.54mm, Board to Board Connector, PCB mounted Receptacle, Vertical ...
1.0-2.3 Right Angle Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
RF Connector 1.0-2.3 Right Angle Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm. Downloads. 282119-75 STP 3D Model (Size: 458 kb ) 282119-75 PDF Customer Drawing (Size: 79 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb)
SS60 50/200kHz, 600W, 12° Tilt, RCA Connector, DT - AIRMAR EMEA
This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise. ... Mix-And-Match Cable. Documents. Acoustic Data 50/200A. Brochure B60-SS60. Dimensions D-92-327-01. Installation D-17-364-01 ...
MIL-DTL-26482 DERIVATIVES BAYONET PT & CMB & MS
The MIL-DTL-26482 type connector, with a bayonet coupling mechanism. Designed originally for use by the military, however has become ... 08 Right angle plug 3. Connector class A Adapter for accessory attachment, non-environmental E Adapter, clamp for individual wires, individual wire sealing grommet - pls add type in point 7 ...
SMPM Male PCB Surface Mount Connector, R/A, SB
SV engineers designed the SMPM Male PCB Surface Mount Connector, R/A, SB 3287-6101. Access the design resources now CAD Model and Datasheet! Check Inventory. Register. Log in. Compare Products List. Check Inventory. ... Right Angle : Coupling Push-on ...
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
plug | Amphenol Global Search | Amphenol
5.5 mm Right Angle DC Power Plug - US Wire Benefits of Using Our DC 5.5mm Power Plug in Your Cable Assembly Design. Utilizing our mold for the common 5.5mm DC power connector will give your cable assembly the strength and durability you desire. We all know how much pulling and strain the DC power cords to our laptops and other electronics endure.
Mobile Devices | Markets - Amphenol
F308/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an auto-lock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provides the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic ...
10153118-140KDLF | WireLock® | Amphenol
Contact us today for more details of WireLock ® Connector part number 10153118-140KDLF Amphenol is one of the leading manufacturers of Wire to Board connector. ... WTB connector, USCAR-2 V2 compatible, Right Angle - Through Hole, Type 40pin Header D Coding. Environmental Compliance. Click to download Certificate of Compliance Report.
Amphenol CO-058BNCX200-150 BNC Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 150ft Amphenol CO-058BNCX200-150 Cables Factory-Direct: RG58 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes overmolded ...
Model AB | PCB Piezotronics
Connector Style: Coaxial Connection Type: Jack (female socket / recepticle) Temperature Range: -85 to 329 °F (-65 to 165 °C)
22090604CC-1 | Amphenol Global Search | Amphenol
Search Results for 22090604cc-1 Mil-Spec and Custom Circular Connectors - Amphenol Aerospace Mil-Spec Type Circulars. Amphenol designs and manufactures a complete range of Mil-Spec connectors including MIL-DTL-38999, 26482, 5015, and 83723. ... vertical and right-angle card edge connectors enable all generations of PCI Express ® signaling in ...
TNC Male Cable Connector, R/A for RG-214 Cable
SV Microwave presents the TNC Male Cable Connector, R/A for RG-214 Cable 4100-0001. Access the resources now CAD Model and Datasheet. Check Inventory. Register. Log in. Compare Products List. Check Inventory. ... Right Angle : Coupling Threaded ...
www.amphenol-sine
A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a maximum of 100 lbs. applying load for 30 seconds ... 180° Straight or 90° Right Angle Pin Orientation • High-temperature silicone seals provide superior sealing
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 64 mm
AMC to AMC Cable Assemblies; AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 64 mm; AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 64 mm. In stock. A-1PA-113-064B2. Find In Stock & Buy Now. AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 64 mm (2.51 Inches)
MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 252123 PDF Customer Drawing (Size: 63 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
68602-210HLF | BergStik® | Amphenol
71609-305LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 10 Positions, 2.54mm (0.100in) Pitch
All Products - Amphenol
These connectors offer cost-competitive and high-density solutions. These versatile solutions based on a 0.65mm signal pitch design offer multiple BTB configurations like right angle, mezzanine, and coplanar. The connectors are designed as Open Pin Field & are hot-plug capable.
ms3106a16s-1s | Amphenol Global Search | Amphenol
Mini Cool Edge is a 0.60mm high density, high speed card edge connector for new generation small form factor system. This fine pitch solution offers multiple BTB applications like right angle, mezzanine and coplanar and support cable interconnect options.