Search Results for angle connector
716MR-SCF12-D01 - 7-16 DIN Male Connector for 1/2' Coaxial Cable, OMNI ...
7-16 DIN Male Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Right Angle, threaded gasket and 360° compression sealing 716MR-SCF12-D01 REV : F REV DATE : 10 Jan 2014 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
RF Connector - amphenol-antennas.com
RF Connector AC-12ST-4PMR-F 4.3/10 Male Right Angle Push Pull Connector for 1/2” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Mini-SMB Right Angle Crimp Plug ATT 735 75 Ohm | 142221-75
RF Connector Mini-SMB Right Angle Crimp Plug ATT 735 75 Ohm. Downloads. 142221-75 PDF Customer Drawing (Size: 44 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
hughes net prices | Amphenol Global Search | Amphenol
The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission. ... Dsub, Stamped Signal 3A, High Density, Right Angle PCB Through Hole, FP=8.89mm (0.35μin ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 ...
AMC to RP-SMA Cable Assemblies; AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm; AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm. In stock. 336312-12-0100. Find In Stock & Buy Now.
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 100 mm
AMC to AMC Cable Assemblies; AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 100 mm; AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 100 mm. In stock. A-1PA-113-100B2. Find In Stock & Buy Now. AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 100 mm (3.93 Inches)
BNC Right Angle PCB Jack Through Hole 2-Hole Flange 75 Ohm
BNC Right Angle Cable Plug RG-59 RG-62 75 Ohm 112173. BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 031-6349. BNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm 112517. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
Mobile Networks | Markets | Amphenol
SOFIX® is a front IO interconnection system comprised of Right Angle headers and cable plugs, suitable for the distribution of power or signal. The design rules for the SOFIX® family of I/O connectors are derived from the Metral system (IEC 61076-104). As such, the SOFIX® system can be used as a complement to the Metral® backplane connector ...
AMC Right Angle Plug to AMC Right Angle Plug 1.32 mm DS 50 Ohm 25 mm
AMC to AMC Cable Assemblies; AMC Right Angle Plug to AMC Right Angle Plug 1.32 mm DS 50 Ohm 25 mm; AMC Right Angle Plug to AMC Right Angle Plug 1.32 mm DS 50 Ohm 25 mm. In stock. A-1PA-132-025B2. Find In Stock & Buy Now. AMC Right Angle Plug to AMC Right Angle Plug 1.32 mm DS 50 Ohm 25 mm (.98 Inches)
10147603 | Amphenol Global Search | Amphenol
Designed for finest pitch wire-to-board applications, FCI Basics Minitek ® 0.80mm is the ideal solution for devices that require compact and low profile connectors. With wire gauge range from 32AWG-28AWG, these connectors are available in single row vertical SMT and right angle SMT configurations.
2M Space Saver 90 Degree Plug - Amphenol Aerospace
The 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination reduces the profile of your plug by 50% compared to a standard 2M801 while maintaining ruggedization and dependable shielding. ... and 2M805), and offers a combination of excellent cable routing that takes up minimal space as well as high-performance 2M micro ...
BNC Right Angle PCB Jack Through Hole 75 Ohm | 112503 - Amphenol RF
RF Connector BNC Right Angle PCB Jack Through Hole 75 Ohm. Downloads. 112503 STP 3D Model (Size: 2899 kb ) 112503 PDF Customer Drawing (Size: 53 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable:
ANSYS HFSS 3D Component Models - Amphenol RF
ANSYS HFSS 3D models are available for a number of PCB connector configurations including SMA High Frequency End Launch Conne ctors. These models are located under the download section and require registration. If there is a specific HFSS 3D model you are interested in, please contact Amphenol RF directly. ...
51866-046LF | PwrBlade® | Amphenol
PwrBlade®, Power Supply Connectors, 3ACP 4P 24S Right Angle Receptacle.
D-SUBMINIATURE SIGNAL PCB CONNECTORS DELTA D - Amphenol CS
§ A Basic I/O connector comes with five shell size and housing design § Most popular Rugged and sturdy I/O connector § Has a D-shaped shell design § Supports the need for polarisation § Meets DIN 41652 and MIL-C-24308 dimensional standards § Interchangable and intermateable with other makes § Available in Straight, Angle, Wire Wrap ...
High Voltage Connectors - Amphenol Alden
Leveraging our advanced connector design and high-voltage cable assembly techniques, we deliver robust, reliable and high-performance solutions tailored to meet the stringent demands of modern medical and industrial environments. ... Choose from in-line, right-angle, panel-mount and oil-tight solutions with standard wire configurations. ...
MS3106F14S-9P | Amphenol Global Search | Amphenol
2-socket MS 3106 connector w/strain relief (meets MIL-C-5015) to 7-pin LEMO connector for use with Rockwell (Entek) dataPAC & Enpac data collectors with 15 feet of General purpose, polyurethane jacket Model 052AP015DP. Medium size, environmentally resistant connector. Recommended operating voltage to 1,000 VAC (RMS) at sea level.
Technology - amphenol.co.jp
CABLE TO RIGHT ANGLE (90°) BOARD MOUNTING PLB06F4BN0A1 PLB06M4BN0A2 PLB06M0000 With contacts installed PLB06F0000 With contacts installed Crimp or solder termination Crimp or solder termination Crimp or solder termination Crimp or solder termination Lock hole Lock tab Typical for connection systems 5, 6, 7 and 8
50 Ohm Coaxial Cables (50-Ohm Coax Cable Assemblies) - Amphenol
Buy 10ft Amphenol CO-058RASMAX2-010 Cables Direct from the Factory at Cables on Demand. RG58 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Right Angle Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed … Qty avail.: 14