Search Results for anlge
Connectors | Products - Amphenol
The terminations include Straight and Right Angle for the board side and Solder Cup for the cable side. Each termination variant has both socket and plug connectors. Amphenol Communications Solutions Dualok High-Vibration Dualok is an enhanced anti-decoupling mechanism designed to perform under severe vibration environments. ...
L-2035-g - Amphenol Aerospace
met hole. Contact must be aligned with hole and not inserted at an angle. Push forward until contact is felt to snap into position within insert. Remove tool. Contact Removal Position removal tool (see table on back), around cable and slide tool down wire until tool tips enter rear grommet and come to a positive stop. Hold tool tip firmly ...
ST63 Transom Mount - Airmar
Features. Speed and fast-response water-temperature sensing; Accurate, linear-pulse output over a speed range of 1 to 50 knots (1 to 58 MPH) Transom mount sensor designed with shear-pin yoke that fractures when excessive force is applied to the paddlewheel
Connectors | Products - Amphenol
FCI Basics Boltrack™ connector promotes signal and PoE++ transmission over Cat 5e and 6 cables in a wide range of datacom and industrial applications. It offers lightning protection, EMI shielding, and is field-installable. Boltrack™ connector comes in a 4-pair right-angle board receptacle and cable plug mating combination.
N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm
Right Angle: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. N-Type Straight Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm IP68 172129-12.
SMPM Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMPM Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. SMPM Connector Series Data Sheet (Size: 149 kb) 925-120C-51R PDF Customer Drawing (Size: 108 kb) 925-120C-51R STP 3D Model (Size: 150 kb ) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle;
Amphenol
Contact must be aligned with hole and not inserted at an angle. The contact’s orientation key must be in vertical alignment with the connector’s main key or keyway (holding contact key and connector key/keyway at “12 o’clock” orientation posi tion is recommended).
SMA Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm
RF Connector SMA Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm. Downloads. 132235 STP 3D Model (Size: 375 kb ) 132235 PDF Customer Drawing (Size: 234 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
TN-31 Air Blast and the Science of Dynamic Pressure Measurements - PCB
2 Figure 3 shows the reflection of strong shock waves from a reflective surface. I1, I2, and I3represent the expanding shock wave, while the "R" contours represent the respective reflections from the surface.
62IN Series Miniature Circular Bayonet-Coupled Connectors AC6201 0313
Angle in degrees N B C E F 10 60 40 80 70 50 12 60 44 76 70 50 14 60 46 74 30 75 16 60 48 72 30 75 18 60 50 70 30 75 20 60 50 70 30 75 22 60 52 68 30 75 24 60 54 68 30 75 8 60 - - 73 47 K ey / Keyway Orientations. Front face of pin insert or rear of socket insert illustrated 20-27 I 27 20 20-41 I 41 20 22-21 II 21 16 22-55 I 55 20
Thermal Stability ICP® Accels | PCB Piezotronics
ICP ® Accelerometers with Excellent Thermal Stability. The single and triaxial ICP ® accelerometers are designed with a low temperature coefficient, wide operating temperature range, and good broadband measurement resolution, making them ideal for any vibration measurement requiring tight control of amplitude sensitivity over a wide thermal gradient. To alleviate the effects of high ...
AT13-6P-BM01GRY 6 Position Right Angle Flange Mount PCB Rec
AT13-6P-BM01GRY 6 Position Right Angle Flange Mount PCB Receptacle, Grey, Gold Plated Contacts Included. Comparable to PN# DT13-6P-G003. $0.00. 90° Flange Mount PCB Receptacle. PART NUMBER: AT13-6P-BM01GRY. Datasheet: View / Download 3D Model: View/Download. 6. Rectangular / Other. 67. 13. Plastic. SPECIFICATIONS:
MBH78-2-F - Double Multi-block hanger one layer, with angle member adapter
Configuration incl. Angle member adapter Angle member adapter clamping range mm (in) 4 / 24 (0.157 / 0.945 ) Angle member adpter threads 2x M8 Material Metal parts:-Connecting devices:Stainless steel-Angle member adapter: Stainless steel-Plastic parts: Polypropylene Length mm (in) 160 (6.30) Height mm (in) 85 (3.35) Width mm (in) 50 (1.96)
D09P33E4GX00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 9 way Pin Right Angle, Solder US standard, 200 cycles, Harpoons + Threaded Insert UNC 4 - 40 + Elec cont., 1.6mm PCB thickness. Environmental Compliance. Click to download Certificate of Compliance Report.
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used linear without the prior written consent of the owner. x.x ± x ± break all sharp edges and remove all burrs unless otherwise specified tolerance to be finish: x.x' ± material: x.x'x " ± dimensions in do not scale
z connector | Amphenol Global Search | Amphenol
Mini Cool Edge is a 0.60mm high-density, high-speed card edge connector for new-generation small form factor systems. This fine-pitch solution offers multiple BTB applications like right angle, mezzanine, and coplanar connectors. Cable options are available for a complete interconnect solution.
ms3106 | Amphenol Global Search | Amphenol
Mini Cool Edge is a 0.60mm high density, high speed card edge connector for new generation small form factor system. This fine pitch solution offers multiple BTB applications like right angle, mezzanine and coplanar and support cable interconnect options. MS3106A straight plugs are used with 3100,3101 and 3102 receptacles.
Amphenol Assembletech
3. Straight, right angle, side exit and customization cable plug are optional 4. 16 channels (16X) connector can be expanded to 20 channels(20X) when sidebands are used with high speed signal pairs 5. Supports 85 ohm impedance applications 6.
MCX Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector MCX Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 252102-75 PDF Customer Drawing (Size: 77 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: