Search Results for anlge
Mini-D RF Cable Assemblies - SV Microwave
Designed for high-density applications, it features .110" port-to-port spacing to optimize space in compact system designs. Available in both straight and right-angle configurations, the product line also includes a panel mount assembly, enhancing its versatility and usability in the field.
MCX Right Angle Crimp Plug 1.32 mm Micro-cable 50 Ohm
MCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 252109 MCX Straight Crimp Plug RG-178 RG-196 50 Ohm 919-121P-51SX MCX Straight PCB Jack Surface Mount 50 Ohm 919-118J-51P
HM2R70PA5101N9LF | Millipacs® | Amphenol
Millipacs accesories, Pressfit insertion tool for 5 row right angle receptacle Type A 22. Mating Part. HM2P70PD5111N9LF. Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type B22, 110 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles and ROHS Compliant.
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
third angle projection sheet 1 of 1 without the written permission of 5) surface roughness 63 any reproduction in part or as a whole 1) all dimensions are in inches [millimeters] is the sole property of sv microwave, inc. 2) all dimensions are after plating. the information contained in this drawing 4) cham. 1st & last threads. e
51939-576LF | PWRBLADE HEADER - RIGHT ANGLE | Amphenol
Contact us today for more details of pwrblade header - right angle , part number 51939-576LF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Special Purpose Accelerometers | PCB Piezotronics
PCB accelerometers for special purposes multiple uses. ICP® Mechanical Impedance Sensor. Model 288D01 Mechanical Impedance Sensor simultaneously measures an applied, driving-point force and response acceleration of a test structure for determining parameters such as mechanical mobility and mechanical impedance. The unit consists of a precision, shear mode accelerometer and a quartz force ...
HD-BNC Right Angle Crimp Plug Belden 1794A Belden 4794R 75 Ohm 12G ...
RF Connector HD-BNC Right Angle Crimp Plug Belden 1794A Belden 4794R 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 034-1119-12G PDF Customer Drawing (Size: 156 kb) 034-1119-12G STP 3D Model (Size: 1911 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
examax | Amphenol Global Search | Amphenol
10128413-12JLF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 3-Pair, 6 column, 66 position, Right Angle Header, Left Guide Pin.
SMA PCB Surface Mount Right Angle Jack 50 Ohm | 132136-11 - Amphenol RF
SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-9881-RFX SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 132146 SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-9511-3
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 64 mm
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 64 mm (2.51 Inches) Downloads. Ultraminiature Product Series Data Sheet (Size: 92 kb) A-1PAX113-XXXYZ PDF Customer Drawing (Size: 173 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
SMA Panel Mount Right Angle Jack 4-Hole Flange Solder RG-405 0.086-inch ...
SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 132201 SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-9602-3SF SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 132302-11
Mini-BNC Right Angle Crimp Plug Belden 1855A 75 Ohm
RF Connector Mini-BNC Right Angle Crimp Plug Belden 1855A 75 Ohm. Downloads. 031-70340 PDF Customer Drawing (Size: 44 kb) 031-70340 STP 3D Model (Size: 606 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
ACCESSORIES EXTERNALLY POLARIZED - PCB
Right angle adaptor for 1/2” microphone. 426B02. 1/2” in-line A-weighted filter. Holders & Stands. 079B10. Holder for 1/4” microphone. 079A11. Holder for 1/2” microphone. 079A49. Holder for 48V phantom power preamplifier. 079C23. Holder for both 1/4” and 1/2” microphone. 079B32. Clip holder for 1/4” microphone.
N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
Right Angle: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead IP67 082-66. N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead 172124-10S.
SMA Plug to SMA Plug Adapter 50 Ohm Straight | 132168 - Amphenol RF
SMPM Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 925-123C-51A. SMA Jack to SMA Plug Adapter 50 Ohm Right Angle 132172. SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 750 mm 135101-R1-M0.75. SMA PCB End Launch Straight Jack 50 Ohm 901-10019.
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm. Downloads. 132203-12 STP 3D Model (Size: 1426 kb ) 132203-12 PDF Customer Drawing (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
MMCX Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm Non-Magnetic 908-NM43001 MCX Straight PCB Jack Through Hole 50 Ohm Non-Magnetic 919-NM109J-51P MMCX Straight Crimp Plug RG-178 RG-196 50 Ohm Non-Magnetic 908-NM41200
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 100 mm
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 100 mm (3.93 Inches) Downloads. Ultraminiature Product Series Data Sheet (Size: 92 kb) A-1PAX113-XXXYZ PDF Customer Drawing (Size: 173 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used without the prior written consent of the owner. linear x.xx ± x.x ± x ± break all sharp edges and remove all burrs unless otherwise specified tolerance to be finish: x.x' ± material: x.x'x " ± dimensions in do ...