Search Results for ap-190
Thermo-Trex® 2000 Shielded Multi-Conductor and Multi-Pair Cable - TPC Wire
Thermo-Trex® 2000 Shielded Cable is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 45 0 °C / 850°F.. This flexible control and instrumentation cable features finely stranded, nickel-plated copper conductors, nickel plated copper braid shield and a specially woven glass-braid jacket impregnated with abrasion ...
Model 352B70 Ceramic shear ICP® accel., 1 mV/g, 5000 g range, 0. ... - PCB
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well ... Spectral Noise(1 kHz) 190 µg/√Hz 1860 (µm/sec2)/√Hz [1] Electrical Isolation(Base) >108 8 Physical Size (Height x Hex) 0.90 in x 3/8 in 22.9 mm x 3/8 in Weight 0.15 oz ...
Amphenol Advanced Sensors
Sensor Application Notes. Real-world uses of our sensor technology Thermal Management Resource Center . Information to educate our customers, as well as the general public, on thermal mangement and recent innovations in sensor detection technology Medical Sensor Resource Hub . Explore sensor technology that meets the demands of and keeps pace ...
HIGH VOLTAGE INTERCONNECT - Amphenol Alden
A-SERIES The A-Series of high voltage connectors are small, lightweight, and come in a variety of configurations. This high performing connector series perfectly handles the varying demands of high voltage test equipment, ionizers, ESD simulators and
SMA Straight Crimp Jack RG-58 Bulkhead 50 Ohm IP67
0.190 Inches (4.83 mm) Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. MHF I LK Right Angle Plug to RP-SMA Straight Jack Bulkhead Front Mount IP67 1.13 mm 50 Ohm 100 mm 095-902 ...
GS-14 | Amphenol Global Search | Amphenol
4.1.1 GS-14-2432 Packaging Specification 4.1.2 GS-20-0424 Application specification 4.2 National or International Standards 4.3.1 UL94: Flammability 4.3.2 EIA 364: Electrical Connector/Socket Test Procedures Including Environmental Classifications. 4.3.3 MIL-STD-1344A: Federal Specifications, Test Methods for Electrical Connectors. ...
Connecteurs E/S - Amphenol Socapex
Choisissez parmi une large gamme d'options, notamment des connecteurs miniatures, haute densité, de puissance, rack & panel, pour répondre à tous les besoins de votre application. Avec des conceptions robustes et une durabilité exceptionnelle, nos connecteurs garantissent des connexions sûres et durables pour vos applications critiques.
Part No. 550033 Rev. E - Temposonics
Application questions: 919-677-0100 24-Hour Technical Assistance: 800-633-7609 Service: 800-248-0532 Fax: 919-677-0200 SHIPPING ADDRESS HOURS MTS SYSTEMS CORPORATION ... (+0, -3V) at 190 mA maximum, 115 mA minimum Digital Personality Module (DPM): + 15 Vdc at 150 mA maximum, 75 mA minimum, - 15 Vdc at 100 mA maximum, 25 mA minimum Analog Output ...
AP-93 PLATING - 1000 HOUR ALT-TO-CAD - Amphenol Aerospace
oe Ryder Pone: 0 3-001 Cell: 0 3-1808 • ail: ryderaenol-aaoo Amphenol Aerospace introduces AP-93-- a new, durable REACH/RoHS compliant plating for aluminum connectors which outperforms Cadmium and exceeds 1000 hour salt spray requirements. AP-93 is a conductive finish that meets or exceeds D38999 Cadmium requirements (under the commercial service class designator “DS”) making it an ...
Data Sheet R-Series V RP5 SSI - Temposonics
application, generates a magnetic field at its location on the waveguide. A short current pulse is applied to the waveguide. This creates a ... maximum ± 25 µm ± 30 µm ± 50 µm ± 90 µm ± 150 µm ± 190 µm Repeatability < ±0.001 % F.S. (minimum ±2.5 μm) typical Hysteresis < 4 µm typical Temperature coefficient < 15 ppm/K typical
Facility Monitoring System | IOT Monitoring System - KAYE
LabWatch IoT is a complete facility monitoring application residing on the LabWatch AWS GxP Server, using only a local workstation to apply a VPN connection for the necessary security for data transmission. ... (190 mm x 127 mm x 45 mm) Battery Life: 8000 hours at 1 minute sample rate: Logger Display: LCD with backlight - scroll through all ...
| 암페놀 소카펙스
뉴스 : 이제 랙 및 패널에 cad 파일을 사용할 수 있습니다...
EU-TYPE EXAMINATION CERTIFICATE - Amphenol Fiber Systems International ...
completely filled with epoxy resin 50-3150FR/Cat 190 cement. Panel mounted receptacles may be marked EEx de IIC T6 indicating they are suitable for fitting to increased safety (EEx e ) enclosures when the internal free volume of the receptacle is filled with ... this application, the temperature classification is T4 and the maximum surface ...
Temposonics
The magnet, connected to the object in motion in the ap-plication, generates a magnetic fi eld at its location on the waveguide. A short current pulse is applied to the waveguide. ... maximum ± 25 µm ± 30 µm ± 50 µm ± 90 µm ± 150 µm ± 190 µm Repeatability < ±0.001 % F.S. (minimum ±2.5 μm) typical Hysteresis < 4 µm typical ...
AP-115 - Amphenol NEXUS Technologies
Title: AP-115 : Created Date: 9/9/2004 11:40:48 AM
Engineering Manager Fernando Diaz Awarded Outstanding Engineering ...
Our Engineering Manager, Fernando Diaz, was recently presented with an award for Outstanding Engineering Achievement by the Business Development Board of Palm Beach County and the Engineers’ Council at the Kravis Center. “This recognition is of significant importance to me, and a great motivation” – Fernando Diaz.
lga module | Amphenol Global Search | Amphenol
Amphenol ICC, the global leader in connector technology, design and manufacturing, and eTopus Technology, a pioneer of ultra-high-speed ADC/DSP-based SerDes for wireline applications including data center, cloud, edge, and 5G base stations, today announced the development of a 112Gb/s interconnect t
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Amphenol RF is the world’s largest manufacturer of coaxial connectors for use in radio frequency, microwave, and data transmission system applications. Headquartered in Danbury, Connecticut, USA, Amphenol RF has global sales, marketing and manufacturing locations in North America, Asia and Europe.
M28876
9 m28876 m28876は、優れた光学性能と耐環境性を有した、護衛艦や潜水艦 などの船舶向け光コネクタです。 光コネクタ専用に設計された高寸法精度のシェルとインサートによって優
Return Loss to VSWR Conversion Chart - Amphenol RF
vswr rl (db) vswr rl (db) vswr rl (db) vswr rl (db) vswr rl (db) 1.001: 66.025 : 1.060: 30.714 : 1.138: 23.803 : 1.480: 14.264 : 5.400: 3.255: 1.002: 60.009 : 1.061 ...