Search Results for ap-4-14
Audio Plugs (MIL-C-55116) - Amphenol NEXUS Technologies
Browse Audio Plugs (MIL-C-55116) in the Amphenol NEXUS Technologies catalog including Item #,Number of Contacts,Alternate P/N,Connector Style,Contact Types,Strain Relief
NTHBR11A1001SR | Amphenol Global Search | Amphenol
High current contacts for distortion free signal. Cost effective durable thermoplastic shell. Available in 2 and 4 contact arrangements. Overmolded cable support boot or PG gland with or without cable support strain relief. Quick release, vibration resistant latch lock.
Item # AP-145, Audio Plugs (MIL-C-55116) - Amphenol NEXUS Technologies
Wire strain relief, solder cup terminals.
SIZE TYPE B C- - Amphenol Sine
3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 3.5 MOISTURE RESISTANCE: IP68(IM OF WATER FOR A PERIOD OF 24 HOURS,MATED CONDITION); IP69K(MATED CONDITION).
C:\Users\ROrman\Desktop\044 drawings\C-0441001414Pxx-REV_A1.dwg
4.1 CURRENT RATING: 8 AMPS. 4.2 CONTACT MILLIVOLT DROP: 100 MILLIVOLT DROP @ 8 AMP TEST CURRENT. 4.3 RoHS COMPLIANT. 5. RECOMMENDED WIRE RANGE: 14 - 18 AWG (2.5 - 1.0mm2) RECOMMENDED INSUL O.D: 2.03 - 3.30MM (0.080 - 0.130INCH) 6. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. All dim ensions are in m etric(m m ).
APXVB4LTY14AEB_43MQ-C-I20 - Amphenol Antenna Solutions
Hybrid FDD/TDD Antenna, X-Pol, 1.4m, 10-ports FDD 1x 698-960/4x 1710-2690MHz, 65deg, 8T8R 3300-4200MHz, 90deg unit beam, MQ4/MQ5 Connectors, Integrated RET.
Dual 100A 4/4-KLM & 4/4-GMT Fuse Panel - amphenol-ns.com
Telect’s dual-feed, 100A fuse panel with alarms provides intermediate-fuse-level power protection for a variety of telecommunication equipment. This panel includes eight KLM output fuse holders (four per side), . eight GMT fuse holders (four per side), and an alarm card. (Sides A and B of the panel are electrically independent.)
ap-4-14 | Amphenol Global Search | Amphenol
should read 13.8 to 14.2 volts. If the “A” posts reads 13.8 to 14.2 volts, the regulator is sensing the alternator output rather than the main battery. This situation needs to be corrected for proper charging. Please contact our engineering or service department if assistance is desired. WIRE SIZE CHART
RTS714N4PHEC03 Receptacle, jam nut, 4 positions, size 14, p
Receptacle, Jam Nut, 4 Position, Male, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing
ap-4-14 | Amphenol Global Search | Amphenol
33.4 19.3 31.7 Ø19.0 27.0 21.2 +0.2 0 Ø22.5 +0.2 0 silicone rubber. silicone rubber. aluminium see table. 2 milliamps current leakage@2000 volts ac. ip67 and ip69kin the mated condition, panel external. ... mp24w23f ms24w23f 26-24 0.13-0.25 gold flash sp24w2f ss24w2f 26-24 0.14-0.25 gold flash
SERIES III ES FI E - Amphenol Aerospace
SERIES III FI E High Temperature Series Five and Series III connectors are the ideal solution for interconnects and electrical wire assemblies near engines, firewalls, and other.
8 7 6 5 4 3 2 1 ITEM # PART # QTY DESCRIPTION MATERIAL CAP-146 - NEXUS
8 9 AP-146-6 1 AP-105-5 1 AP-116-3 1 AP-116-7 1 SEE TABLE #1 1 SEE TABLE #1 1 SEE TABLE #1 1 AP-116-6 1 INSERT ASS'Y STRAIN RELIEF WASHER NUT ADAPTER BUSHING WASHER SPRING STUD Z
Owego - amphenol-aerospace.com
Therefore components being used in finished EEE or for repair or upgrade of used EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers.
R:ACAD5 AUDIOEP00806102.dwg Layout1 (1) - Amphenol Sine
R:ACAD5 AUDIOEP00806102.dwg Layout1 (1)
c10-766948-2ap3 | Amphenol Global Search | Amphenol
PROVEN, HIGH SPEED, NEXTGENERATION SAS-4 INTERFACE. ... C10-766948-2AP3 | Amphenol Global Search | Amphenol This quartz sensor measures near-static and dynamic pressures from full vacuum to 3 000 psi (15 000 psi optional). It measures transient or repetitive phenomena, relative to the initial ...
p ra m o n t li l i a m p o 20 2 9 5 - Amphenol Sine
a p m A C a i l a r t 0 E U 20 2/ 9 5 E e n h ol s Au /
Layout 1
M29504/14 & /15 termini from Amphenol Fiber Systems International (AFSI) are qualified to MIL-PRF-29504B specifications. This series of fiber optic termini provide superior optical and mechanical performance and are compatible with M28876 and comparable military-style connectors.
14-4 Position - Amphenol Sine
Copyright 2024 Amphenol Sine Systems. All Rights Reserved. eCommerce Software by 3dcart.
14-4 Position - Amphenol Sine
PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ. The best option is to request samples from the Product Manager.14-4 Position -
RTS714N4S03 Receptacle, jam nut, 4 positions, size 14, socke
The item you are trying to purchase is currently out of stock. Please enter your name, email, and phone number below. We will contact you as soon as this product is available.