Search Results for ap-4-14
DWG NO. SH REV 8 7 6 5 4 3 2 C-NDVVYG-C199 ZONE REV. ECN DESCRIPTION BY ...
8 7 6 5 4 3 d c b 2 1 12/14/2018 m.hussain cable assy, osfp passive, 100Ω, 28 awg c see table 1 c-ndvvyg-c199 c-ndvvyg-c199 1 2:1 2 0.1 0.08-1.0 interpret per asme y14.5 code ident 31413 unless otherwise specified angles ... ap\zengn (xia-pc0011) created date: 2/4/2021 10:58:27 am ...
RUGGEDIZED CONNECTORS AND SWITCHES - アンフェノールジャパン ...
4. Technologies Overview 6. Telephone Plugs and Jacks 7. Ruggedized Telephone Plugs 8. Ruggedized Telephone Jacks 9. Ruggedized Jack/Switch Combinations 10. Wiring Sequence and Mating Chart ... U-384/U M642/14-01 Conductors: 5 Conductor Type: Monel Description: 1-Piece contacts molded into a red plastic body. TP-120-7 Conductors: 4 Conductor ...
6U VPX ETHERNET SWITCH - Amphenol Aerospace
ared Sibrava Pone 60 643- 1845 • Email sibravaampenol-aao.com Amphenol Aerospace has developed a new 6U VPX Ethernet Switch -- the second in a series of ruggedized Ethernet Switches that provide an unmatched level of flexibility to meet any system requirement.
terminal lugs | Amphenol Global Search | Amphenol
Contacts: 2 to 8, 12 and 14, IP 40 when properly mated. 24 C 091 D Circular connectors with metal screw coupling and metal back shell. Contacts: 3 to 8, 12 and 14, IP 69K / IP 67 / IP 65 when properly mated. Shieldable. Connectors are compliant with AISG-standard 40 C 091 D+ ... Browse Item # AP-126, Audio Plugs (MIL-C-55116) in the Amphenol ...
Understanding Different Cable Gland Thread Types: NPT, Metric, & PG
Cable glands are an essential component of any electrical installation, and understanding the different types of thread used in cable glands is important. The three most common types of threads used in cable glands are NPT, Metric, and PG. Understanding the differences between these thread types will help you choose the right cable gland for your needs.
Hermetic Military - Amphenol Aerospace
4. 5. 6. Connector Type Shell Style Service Class Shell Size– Insert Arrangement Contact Type ... or AP° BSC BR° or BP° BSC CR° or CP° BSC DR° or DP° BSC A (9) N* 105 140 215 265 A 102 132 248 320 ... 14 Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482
97-3102a-20 | Amphenol Global Search | Amphenol
20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com ... 97-3100A 97-3101A 97-3102A 97-3106A 97-3107A 97-3108B. 4 97 series solder type insert availability Insert Number Total Contacts Mechanical Spacing Service Rating Contact Size Inches mm 0 4 8 12 16
Model AP | PCB Piezotronics
Model AP:2-socket MS3106 connector w/strain relief (meets MIL-C-5015) ... Lead Time for 1-25 is 14 Dys. Product Description; Specifications; Documents & Downloads; ... $4.90 USD (Pricing valid only in the U.S.) Add to Cart. Model: 051. PVC coaxial cable (RG58U) Add to cart for a quote.
C-CHARGER INSTALLATION INSTRUCTIONS & OWNER’S MANUAL - Charles Industries
4 Hour Bulk Ra-te Output Voltage Float Rate Output Voltage Ban ks Marine UL Ap-proved Cana-dian UL 12405E LEAD ACID (Wet/Flooded) 120VAC * 60 Hz* 14.5 VDC 13.65 VDC 3 12405EG GEL (Sealed Re-combinant) 120VAC * 60 Hz* 14.2 VDC 13.65 VDC 3 12405EI LEAD ACID (Wet/Flooded) 220VAC ** 50/60** 14.5 VDC 13.65 VDC 3 12405EIG GEL (Sealed Re-combinant ...
Model 356A02 Platinum Stock Products; Triaxial, general purpose ... - PCB
Hz, 14 mm cube size, 4-pin conn. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 ... Entered: AP Engineer: DK Sales: WDC Approved: BAM Spec Number: Date: 3/10/2015 Date: 3/10/2015 Date: 3/10/2015 Date: 3/10/2015 10927 . CONNECTOR PIN DESIGNATION ...
PDS - 320 1000 - Amphenol Aerospace
New technologies are available including Amphenol high current contacts, AP-93 1000 hour salt spray plating, and the new corrosion Ingress seal to prevent corrosive fluids into the mating thread area. ... Number of Contacts 19 14 1 2 4 8 7 Contact Size 16 16 0 16 8 123 12 Insert Arrangement 25L-5 25L-7 25L-10 25L-11 25L-12 25L-20 Service Rating ...
Amphenol Aerospace
%PDF-1.4 %âãÏÓ 203 0 obj > endobj xref 203 31 0000000016 00000 n 0000001364 00000 n 0000001523 00000 n 0000003281 00000 n 0000003395 00000 n 0000004094 00000 n 0000005030 00000 n 0000005587 00000 n 0000006093 00000 n 0000006563 00000 n 0000007201 00000 n 0000007313 00000 n 0000007774 00000 n 0000008228 00000 n 0000008763 00000 n 0000008850 00000 n 0000009434 00000 n 0000010089 00000 n ...
Termination Instructions - Amphenol Aerospace
L-2119-AP 21-33837-111 Transition Adapter, Plug, Quadrax Installation Instructions L-2122-C 465-8214-3 465-8214-2 465-8214-1 465-8214-4 Quadrax Contact Rack and Panel Installation Instructions L-1254-T 21-33197-11 Triax Contact ...
Model HTTLD356A02 Triaxial, general purpose, ceramic shear ICP ... - PCB
Size (Height x Length x Width) 0.55 in x 0.80 in x 0.55 in 14.0 mm x 20.3 mm x 14.0 mm Weight 0.37 oz 10.5 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [5]
Model BS | PCB Piezotronics
1.4 in: 36 mm: Weight: 0.49 oz: 14 gm * All specifications are at room temperature unless otherwise specified. Product Documents. ... Model: AP. 2-socket MS3106 connector w/strain relie... $50.00 USD (Pricing valid only in the U.S.) Add to Cart. Model: BP. 2-socket, high temperature MS3106 connec...
Amphenol
4. Slide nut and retainer assembly under the cable shields until retainer bottoms against shields. 5. Strip cable core (inside insulation) flush with end of retainer, exposing cable ... MIL-I-81969/14-12 or DANIELS DRK-264-8 or AMPHENOL 11-9170 CONTACT INSERTION INTO CONNECTOR Contacts are inserted by hand. Slide the wire sealing member ...
Data Sheet R-Series V RH5 Analog - Temposonics
2 Temposonics® R-Series V RH5 Analog 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
PRODUCT DATA DRAWING
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 50 0000000016 00000 n 0000001518 00000 n 0000001615 00000 n 0000001899 00000 n 0000002025 00000 n 0000007009 00000 n 0000011731 00000 n 0000016859 00000 n 0000022222 00000 n 0000028093 00000 n 0000028225 00000 n 0000033527 00000 n 0000033654 00000 n 0000038795 00000 n 0000043031 00000 n 0000043100 ...
Model TLD356A02 Triaxial, general purpose, ceramic shear ICP ... - PCB
Size (Height x Length x Width) 0.55 in x 0.80 in x 0.55 in 14.0 mm x 20.3 mm x 14.0 mm Weight 0.37 oz 10.5 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [5]
index | Amphenol Global Search | Amphenol
NUMBER GS-20-091 TYPE Application Specification TITLE PAGE REVISION Metraltm HDXS Cable Connector receptacle 2 of 21 C AUTHORIZED BY DATE Nick Zhang 4-19-2016 CLASSIFICATION UNRESTRICTED