Search Results for ap-4-14
Model 352A24 | PCB Piezotronics
Lead Time for 11-20 is 14 Dys. Lead Time for 21-50 is 4 Wks. Lead Time for 21-50 is 4 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; Miniature, lightweight (0.8 gm) ceramic shear ICP® accel., 100 mV/g, 1 to 8k Hz, aluminum hsg, 10-ft detachable cable.
P4-BBUULL15-N1N Archives - Amphenol Antenna Solutions
P4-BBUULL15-N1N Archives - Amphenol Antenna Solutions
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics introduces the R-Series V FLEX, a groundbreaking position sensor that redefines flexibility and performance. Engineered for installations in confined spaces and capable of stroke lengths up to 20 meters, it is an ideal solution for demanding applications.
ATP04-4P-EC01 | 4-Way Receptacle, Male - Amphenol Sine
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205 REQUEST A QUOTE
Model HTJ356B21/NC Platinum Stock Products; Triaxial ICP® accel ... - PCB
Size (Height x Length x Width) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm Weight 0.14 oz 4 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female [4] All specifications are at room temperature unless otherwise specified.
Microsoft Word - terms and conditions of sale December 2023-1
C™ý « d Æ£Àœç • Ù K58+ £ë,ò„ˆüÉ g‰‹ñS€ ÖgŠ endstream endobj 64 0 obj >stream H‰lTËnÛ0 ¼ë+öH 1#RïcúD‹ödõÔä K´£B C’›¸¿Ñ~G¿±³"å&m`À"WË ™Ý¡ ¼ë÷[E‡ÉÓ™– ¥¹’yB™Ì4©H& ÆÛ{¯ ïº( ¢bï)M ~xä¹L5ÎÄR AHEç ¨ PQy é žø0ôÍ#mÏÓlº‰>5]3›šnÅMO7ÝñÞôCë ß ...
Model 113A24 **OBSOLETE** See 113B24 High frequency ICP ... - PCB
Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Physical Sensing Geometry Compression Compression Sensing Element Quartz Quartz Housing Material 17-4 Stainless Steel 17-4 Stainless Steel ... Model 065A05 Seal sleeve sensor recess mount 0.248" OD x 0.221" ID x 0.240" thk 17-4 (1) Entered: AP Engineer: MJK Sales: KWW Approved: BAM Spec Number:
Model 356B10/NC Triaxial ICP® Accel., 1 mV/g, 5000 g, 2 to 7 kHz ... - PCB
Size (Height x Length x Width) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm Weight(without cable) 0.14 oz 4 gm [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m
EU RoHS II CoC - amphenol-aerospace.com
D8œ.Å2±þ–ê¦ e×mVN,)íW#¼¤G(’ ú Ýk µ ³ œ‘æö`B ¼R¯Ð†$², O qhªuý¥X 34 #Ó–õ«pmÛ´ Xë 1À`è—ŽJ+öÑ”’W¾²vü‰ÎQö}[=n°ÖB˜†k#a\ ª- ø,ÏOö ‘ eçâ0( ÌË÷ ж£§dásãÃs³YÎq„+žiÔP¢Ž*‚„ .6-¤ŽV|Þ8Zí¨"Ó Î'tt)ÖKW²úÐt‡A×Gœ ƒWô%mžñæ^lPc s2¨_˜oͧV® îw1 ...
Amphenol Aerospace
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 22 0 R] /MediaBox[ 0 0 612 792 ...
Amphenol RF
Created Date: 4/14/2000 1:51:42 PM
HVC3P63MV102 | Amphenol Global Search | Amphenol
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Support up to 1000 amps with High Power and High Voltage Connectors and Contacts based on D38999, 5015, and 22992 Class L Mil-Spec connectors.
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance April 18, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
elm 1-3 | Amphenol Global Search | Amphenol
Field Termination Procedures, TFOCA-II ® 4-Ch Plug & Receptacle 3-4.4-21 Polishing Film, 0.5 Micron, Diamond, 5.5 x 5.5" (Sheets) CPSP3150 Bottle, Labeled, Water 2oz. CPSP7200 Bottle, Labeled, Alcohol 2oz. CPSP7300 Piano Wire CTMP1100 Epoxy, Mini Six Pack, 1 Gram Pack, Mil-A-24792 CTMP1202 Loctite 242, 10ml CTMP1240 KimWipe CPSP6000 O Lube ...
Stainless Steel Grip-Seals® and Kord-Gard® Mesh Cord Grips
%PDF-1.7 %âãÏÓ 8 0 obj > endobj xref 8 49 0000000016 00000 n 0000001537 00000 n 0000001660 00000 n 0000004129 00000 n 0000004692 00000 n 0000005016 00000 n 0000005051 00000 n 0000009763 00000 n 0000014685 00000 n 0000020541 00000 n 0000026199 00000 n 0000031857 00000 n 0000032484 00000 n 0000033019 00000 n 0000033205 00000 n 0000038539 00000 n 0000039087 00000 n 0000044013 00000 n ...
hvc4p36fs102 | Amphenol Global Search | Amphenol
HVC4P36FS102 | Amphenol Global Search | Amphenol Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors.
4 3 2 1 - charlesindustries.com
4 3 2 1 d c b a iss. rev. rev 07-28-99 computer generated drawing 4 3 2 do not scale drawing 1 r scale drawing no. cad file name sheet charles industries, ltd. www.charlesindustries.com 9.00 ground line 39.35 14.0 26.2 29.5 17.0 3.5 27.8 12.8 23.7 9.2 16.6 34.5 this is the property of charles industries ltd. and shall not be.125 cmph-75sfn-cl 1 ...
3 pin connector | Amphenol Global Search | Amphenol
Amphenol's 1.20mm pitch wire-to-board connector system offers low profile and compact circuit board connectors with 3, 4 and 6 pin counts. These are polarized connectors that can prevent any misalignment between the PCB sockets and plugs. ... Size 16, Gold Flash, Wire Range .14-.25mm², .14-.25mm², 26-24AWG, 13A. Compatible to part # SM24M1D70 ...
MotionGrade™ M23 Hybrid Series - Amphenol Sine
For more information, contact: ate ilton, Product Manager, 1 58 81, kwiltonamphenol-sine.com 2018 mphenol Sine Systems Corporation, 427 Morley Drive, Clinton Township M 803 SA. www.amphenol-sine.com. Customer Service 1 80 39 732
A1 - LOOSE PIECE RELEASE 10/JUL/24 CJF - Amphenol Sine
4.5 3.4 4.0 3.2 section b-b of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 at62-16-01xx contact, stamped, size 16, 16-18 awg, a series a1 - loose piece release 10/jul/24 cjf - see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec –0.08