Search Results for ap-4-14
P-17E-1657-25 | Amphenol Global Search | Amphenol
3.1 current rating: 25 amps. 3.2 operating temperature: -55°c to +125°c finish to be. or better 0.13 recommended panel cutout. view from components side of pcb. 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(im of ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
Customer Drawing - amphenol-gec.com
Customer Drawing 1 2 3 4 5 6 7 8 A B C D E F 1 2 3 4 5 6 7 8 F E D C B A 批 准 审 核 制 图 签 名 日期 AMPHENOL Amphenol Technical Products International ...
4U4VTSP1X06F xys5 - Amphenol Antenna Solutions
4U4VTSP1X06F xys5 REV092324NA www.amphenol-antennas.com 4 of 27 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
TRIAXIAL ICP® ACCELEROMETER Revision: R Optional versions have ... - PCB
Size (Height x Length x Width) 0.55 in x 0.80 in x 0.55 in 14.0 mm x 20.3 mm x 14.0 mm Weight 0.37 oz 10.5 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [5]
3656–00 2-Wire Dial Pulse Terminating (2W DPT) and 3656–01 2-Wire Dial ...
Potentiometer RCV GAIN varies the receive level ap-plied to VF path by 0dB, –8dB, nominal level is –3dBm. 4. Receptacle-type optional strap, factory-installed Alternate position 14. The level at 4 wire RCV unbalanced monitor point RX and RXR, measured with bridged meter, should be +5.2dBm +/–1dB. 5. Factory-installed optional strap ...
Model HT378B02 | PCB Piezotronics
Model HT378B02:377B02 microphone and HT426E01 preamplifier, TEDS programmed
www.amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
Embedded Antennas - RF Antennas - Amphenol RF
Embedded GNSS (Global Navigation Satellite System) and GPS (Global Positioning System) patch antennas are compact, specialized antennas designed to receive signals from satellite constellations for accurate positioning and navigation.
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 6 0 obj > endobj xref 6 45 0000000016 00000 n 0000001450 00000 n 0000001547 00000 n 0000001833 00000 n 0000001959 00000 n 0000002091 00000 n 0000002116 00000 n 0000002677 00000 n 0000002702 00000 n 0000003112 00000 n 0000006656 00000 n 0000011094 00000 n 0000015675 00000 n 0000019777 00000 n 0000023782 00000 n 0000028220 ...
GPS-C 4/TETRA-S BBMU/... - AMPHENOL PROCOM
2.5 mm or 3.5 - 7.5 mm / 0.10 in. or 0.14 - 0.30 in. Colour (GPS) ... Model Product No. Description; GPS-C 4/TETRA-S BBMU: 132000139: Max. Roof thickness 2.5 mm: Add to quote: GPS-C 4/TETRA-S BBMU/7mm: 132000129: Roof thickness : 3.5 - 7.5 mm: Add to quote: Connection Diagram. Mounting Instructions. Do not use sealer on rubber gasket or other ...
70234-112 | Amphenol Global Search | Amphenol
112,25 x 33,6 x 95,6 Temperature Range -40°C - +150°C IP Class Mated IP 6K9K IP Class Unmated Currently none Voltage Range Up to 800V Nominal current 110A @ 100°C Max. over current (@ 40°C) 1000 A for 15 sec. Wire cross-section 35 mm² Cable outlet 90° Electrical interlock (HVIL) None Secondary lock (CPA) None Shielding Yes
Owego - Amphenol AAO/ACAD
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
RT06124PNH03 4 Position Plug, Male, Shell Size 12 with Sili - Amphenol Sine
RT06124PNH03 4 Position Plug, Male, Shell Size 12 with Silicone Seal-4 Position Plug, Male, Shell Size 12 with Silicone Seal . Call Us 1-800 ... Gold 5µ", 13A, Wire Range .14-.25mm², 26-24 AWG. REQUEST A QUOTE. QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact. Compatible to part # RX2025GE1. REQUEST A QUOTE. RT00124SNH Receptacle, Square ...
female connector | Amphenol Global Search | Amphenol
AT06-4S-SR01GRY 4-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, Grey. Comparable to PNs# DT06-4S-E008, 934453602 ... RT001412SNH-K Receptacle Kit, Square Flange, 12 Position, Female, Shell Size 14, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket. Compatible to part # UT001412SH;
Amphenol Aerospace
%PDF-1.2 %âãÏÓ 15 0 obj /Linearized 1 /O 17 /H [ 581 194 ] /L 236969 /E 97160 /N 2 /T 236551 >> endobj xref 15 9 0000000016 00000 n 0000000526 00000 n 0000000775 00000 n 0000000997 00000 n 0000001105 00000 n 0000001125 00000 n 0000001148 00000 n 0000000581 00000 n 0000000755 00000 n trailer /Size 24 /Info 14 0 R /Root 16 0 R /Prev 236541 ...
10138809-101LF | Amphenol Global Search | Amphenol
10131766-101LF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 6-Pair, 12 column, 240 position, Right Angle Receptacle, No Guide Pin. Part Specification Detail. ... 10052838-101LF | Amphenol Global Search | Amphenol 10035388-102LF is a power edge card with 55+3 spl vertical or right angled connectors, pressfit or solder contacts, and ...
156-CHANNEL 50G/400G PAM-4 RUGGED ETHERNET SWITCHBOX - Amphenol Aerospace
Amphenol’s Rugged 156-Channel 50G/400G PAM-4 Ethernet Switch Box is conduction cooled and configurable for system connectivity, speeds, port types, and interoperation with various high-speed media converters and connectors for system interfacing. ... 8/15/2024 11:14:37 AM ...
C10-765127-0701 | Amphenol Global Search | Amphenol
Search Results for c10-765127-0701 ... C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...
58-533725-26s | Amphenol Global Search | Amphenol
Series 1 & 2 features a single one-piece molded dielectric retention system that locks the contacts in place. The contacts are crimp type, either power or shielded, and available in sizes 12. 16, 20, and 23-28 or 23-22 with wire size accommodations from.