Search Results for ap-4-14
Model 356B21/NC Platinum Stock Products; Triaxial ICP® accel ... - PCB
Size (Height x Length x Width) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm Weight 0.14 oz 4 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female [4] All specifications are at room temperature unless otherwise specified.
c902-9353-1 | Amphenol Global Search | Amphenol
N02 060 6117 001 Single turned crimp contact. Heavy|mate® Series M, socket, 6mm. REQUEST A QUOTE. N02 060 6118 001 Single turned crimp contact. ... n02 036 6110 001 | Amphenol Global Search | Amphenol n02 080 6601 002 | Amphenol Global Search | Amphenol N02 080 0003 1 Single turned crimp contact, 10mm² (8 AWG), socket, 8mm, silver plated ...
SurLok Plus Series from Amphenol Offered in Various Sizes and ...
#Ž¡Ôô³Ô'Fd ³V6 öS#C‰S ^Ò š' ‘o?¹ º Õ œy÷4ªf¨È‡ŽÒNà Tõ²ŠaB⸚®U ~"}e±]±P Žñ12>Â[ Ñ}ï„ “³µšô“# f‚O©ò ™¹l`«× ò¾„æý ÍDC £…a&’܆æÈ° –à#à ? ÎÌ- ç¯ïf‹ÂZÚË5s4þ u½ 8 endstream endobj 5 0 obj > endobj 6 0 obj > endobj 7 0 obj > endobj 8 0 obj > endobj 9 0 obj ...
Scanning Receivers | Test & Measurement - PCTEL
PCTEL® scanning receivers are precision network testing tools. Designed for drive testing, walk testing, troubleshooting, and monitoring of cellular, WiFi, IoT, and critical communications networks worldwide, they provide the insights you need to improve coverage and quality of service throughout the wireless network lifecycle.
Amphenol
4 97 series solder type insert availability Insert Number Total Contacts Mechanical Spacing Service Rating Contact Size Inches mm 0 4 8 12 16 8S-1 1 1/16 1.57 INST. 1 10SL-3 3 1/16 1.57 A 3 10SL-4 2 1/16 1.57 A 2 12SL-844 * 4 1/16 1.57 A 4 12S-3 2 1/16 1.57 A 2 12-5 1 1/8 3.18 D 1 12S-6 * 2 1/16 1.57 2 6JGTOQ EQWRNG 14S-1† 3 1/16 1.57 A 3 14S ...
Amphenol
4 97 series solder type insert availability Insert Number Total Contacts Mechanical Spacing Service Rating Contact Size Inches mm 0 4 8 12 16 8S-1 1 1/16 1.57 INST. 1 10SL-3 3 1/16 1.57 A 3 10SL-4 2 1/16 1.57 A 2 12SL-844 * 4 1/16 1.57 A 4 12S-3 2 1/16 1.57 A 2 12-5 1 1/8 3.18 D 1 12S-6 * 2 1/16 1.57 2 6JGTOQ EQWRNG 14S-1† 3 1/16 1.57 A 3 14S ...
Model BS | PCB Piezotronics
1.4 in: 36 mm: Weight: 0.49 oz: 14 gm * All specifications are at room temperature unless otherwise specified. Product Documents. ... Model: AP. 2-socket MS3106 connector w/strain relie... $50.00 USD (Pricing valid only in the U.S.) Add to Cart. Model: BP. 2-socket, high temperature MS3106 connec...
REV I SON REV DESC RI PT ON DATE ECO BY A REL EA S D WING M ay-1 5 20 9 ...
2.4 rdielect ic w ths and gvo le: 2 mi l ap s cu r en tk g @ 5 0 vo . t 2.5 i nsulat ior e sta c :5 0 mg h . a 2.6 ip--cl s:ip67. i2.7 m at ng cy lesdurab t :5 0 m . 2 .8 rohs com pliant 3. suitable con ta s:1 6# 4. all dim ensi onsa r ef c u ly. mast er k ywa unef 13/ 6"- 20 a pa nel gcuto r ef n x y z key pos-40°c1 ~ 1 05°c a rt numbe
Model 356M210 Triaxial, lightweight (4.0 gm) ceramic shear ICP® accel ...
Size (Height x Length x Width) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm Weight(without cable) 0.14 oz 4 gm [1] Electrical Connector Sealed Integral Cable Sealed Integral Cable [3] Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 15 ft 4.6 m
L-2122-F.fm - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 9 0 obj > endobj xref 9 40 0000000016 00000 n 0000001350 00000 n 0000001428 00000 n 0000001607 00000 n 0000001825 00000 n 0000002265 00000 n 0000002656 00000 n 0000002758 00000 n 0000022461 00000 n 0000041975 00000 n ... J h– Ìx –#U@š ˆ€˜ƒ å² f âó 14& endstream endobj 10 0 obj > endobj 11 0 obj ...
Arizona, further expanding Amphenol’s manufacturing presence in the city.
UPCOMING TRADESHOWS: RE+ 2023, Las Vegas, NV, 9/11-14, Booth 7932; The Battery Show North America 2023, Suburban Collection Showplace, Novi, Michigan, 9/12-14, Booth 2311 READER SERVICE INQUIRIES: Please forward all reader service inquiries to Mark ... 4 Operations is a division of Amphenol Corporation, Wallingford, CT, one of the largest ...
Assembly Instructions-C58 Amphenol SMA-Reverse Polarity A
%PDF-1.4 %âãÏÓ 4 0 obj /Linearized 1 /O 6 /H [ 1114 193 ] /L 22402 /E 21199 /N 1 /T 22205 >> endobj xref 4 35 0000000016 00000 n 0000001044 00000 n 0000001307 00000 n 0000001511 00000 n 0000001770 00000 n 0000002635 00000 n 0000002843 00000 n 0000003023 00000 n 0000003044 00000 n 0000003685 00000 n 0000003706 00000 n 0000004305 00000 n 0000004518 00000 n 0000005401 00000 n 0000005422 00000 ...
Owego - Amphenol Aerospace
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
PCB spec sheet.asp?item id=15474&model
TEDS Compliant(Per IEEE 1451.4) Yes Yes Environmental Temperature Range(Operating) -40 to +176 °F -40 to +80 °C [1] Influence of Axial Vibration(0.1g (1 m/s²)) 4.5 dB re 20 µPa 4.5 dB re 20 µPa [2] Electrical Excitation Voltage 18 to 30 VDC 18 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Bias Voltage 9 to 14 VDC 9 to ...
index | Amphenol Global Search | Amphenol
NUMBER GS-20-091 TYPE Application Specification TITLE PAGE REVISION Metraltm HDXS Cable Connector receptacle 2 of 21 C AUTHORIZED BY DATE Nick Zhang 4-19-2016 CLASSIFICATION UNRESTRICTED
3660–02 2W Private Line Auto Ringdown and Point-to-Point Manual ...
4 4 8 8 Note: Switch settings are additive up to 16.5dB in 0.1dB steps Table 4. BOC Capacitor Section Switches on S2 in the ON Position Results in Capacitance of (in uF) B .068 C .033 D .015 E .0082 F .0039 G .0022 H .0010 Note: Switch settings are additive up to 0.1313uF in approximately 0.0010uF steps. ON OFF PPMRD PLARD XMT ATTN (dB) RCV ...
Mission-critical Power And Signal Connectors - Positronic
The Science of Certainty. At Positronic, we build high reliability power and signal connectors. But our true call is to provide certainty. Rock solid, mission-critical performance upon which you can bank life and limb, family and fortune.
Model CF | PCB Piezotronics
Lead Time for 26-50 is 14 Dys. Product Description; Specifications; Documents & Downloads; Field installable 2-socket molded composite connector w/strain relief (MIL-C-5015 compatible) ... Model: AP. 2-socket MS3106 connector w/strain relie... $50.00 USD (Pricing valid only in the U.S.) Add to Cart. Model: BP. 2-socket, high temperature MS3106 ...
OCS (Oval Contact System) Connectors - Amphenol Aerospace
4 OCS (Oval Contact System) Connectors FEATURES AND BENEFITS • A wide variety of insert arrangements ... AP BSC BP BSC DP BSC CP BSC ... Number of Contacts 8 10 14 A F B E D C 15-54 13-53 A D C B A 11-52 B 9-51 A 17-65 A B G F E H C D 19-86 A B C H G J E F K D M A N L X Y P B K J W V H G U F T E D R C 25-49 23-58 A M N B C P V L K J U R D E F ...
tv96dt-21-35p | Amphenol Global Search | Amphenol
oe Ryder Pone: 0 3-001 Cell: 0 3-1808 • ail: ryderaenol-aaoo Amphenol Aerospace introduces AP-93-- a new, durable REACH/RoHS compliant plating for aluminum connectors which outperforms Cadmium and exceeds 1000 hour salt spray requirements.