Search Results for apg-65
SMA PCB Through Hole Right Angle Jack 50 Ohm | 132136-12 - Amphenol RF
-65: Termination Style: PCB - Through Hole: Thread Direction: Standard: You May also be Interested in. SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67 132203-18. SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 132104.
Digital Marketing Specialist (f/m/d) - KAYE
Je reconnais que mes données du formulaire de contact seront collectées et traitées pour répondre à ma demande. Vous pouvez à tout moment demander par Email la suppression de vos données à l'adresse suivante : kayedataprotection@amphenol-sensors.com.Vous pouvez trouver les informations détaillées sur la gestion des données privées sur le lien ci-après : data protection declaration
Model 518M03 4-conductor, shielded, polyurethane jacket cable with ...
Model 518M03 4-conductor, shielded, polyurethane jacket cable with drain wire (518), M12, 5-socket (QH), to M12, 5-pin (HX), with CSI/Emerson 2140 data collector pinout
High Speed Edge Launch PCB Connectors - SV Microwave
65 GHz; Shielding Effectiveness: ≥ -100 dB; Dielectric withstanding Voltage: 500 VRMS; Mating Cycles: 500; Mating Torque: 5 - 7 in - lbs; Inter-mate ability: 2.4mm; Temperature Rating-65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD-202, Method 204, Condition D;
EU RoHS II CoC - amphenol-aerospace.com
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials,
TNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. 122393 ...
EU RoHS II CoC - amphenol-aerospace.com
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials,
W65-19-R06G Archives - Amphenol Antenna Solutions
W65-19-R06G Archives - Amphenol Antenna Solutions
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
-65: You May also be Interested in. TNC Plug to TNC Plug Adapter 50 Ohm Straight 031-6203. TNC Jack to TNC Plug Adapter 75 Ohm Right Angle 122353. TNC Plug to TNC Jack Adapter 50 Ohm Right Angle 000-79125-RFX. TNC Plug to TNC Jack Adapter 50 Ohm Right Angle 000-79125.
NFC Antenna 13.56MHz FPC | ST0812-22-N02-A - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Passive NFC 13.56MHz FPC Mobile, ELectronic Wallet, Health Care ID Scanner, Payment Reader, Office ID, Access Control, IoT, NFC, ...
Bronze Thru-Hull Temperature Sensor - gemeco.com
Bronze Thru-Hull Temperature Sensor. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
SMPS Female to Female Bullet (OAL 0.118") - SV Microwave
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds.
Model 080A180 Accessory for Vibration Division Product ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. 1 1 2 2 A A B B CODE IDENT. NO. 52681 DWG. NO. SCALE: SHEET DRAWN CHECKED ENGINEER TITLE U NL ESOTH RW IP CF D A : DIMENSIONS IN MILLIMETERS [ IN BRACKETS ] ANGLES B 2 DEGREES 3425 WALDEN AVE. DEPEW, NY 14043
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
80 11.66 12.15 12.65 85 9.867 10.29 10.72 90 8.380 8.745 9.118 95 7.143 7.460 7.785 100 6.111 6.388 6.670 Filter Transmission Data 2 4 6 8 10 12 14 16 18 20 Wavelength ( m) 100 80 60 40 20 0 Transmission (%) Field of View Parameter Limits Units Condition Min Typ Max Field of View 80 85 90 Degree 50% of
Aluminum PowerTower Aft Leaning 150mm / 6" for Radomes
Aluminum PowerTower Aft Leaning 150mm / 6" for Radomes. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
P1-BU15-N0 - Amphenol Antenna Solutions
Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-12° 2-12° Dimensions 1498 x 278 x 168 mm (59.0 x 10.9 x 6.6 in) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING HARDWARE WEIGHT P1-BU15-N0 ACU-I20-H12I Internal RET Included ...
10-Port Antenna - Amphenol Antenna Solutions
5-Band, 10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683 mm 65° 2683 mm ORDERING OPTIONS Select from the different options listed below SELECT ELECTRICAL DOWNTILT CONTROL & AISG PROTOCOL SELECT ACTUATOR SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) --- 4.3-10 Female 5961470P Remote Electrical Tilt (RET) AISG v2 ...
TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm
-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm 122386. TNC Straight Crimp Plug RG-59 RG-62 50 Ohm 031-2368-RFX. TNC Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Front Mount 50 Ohm 031-6962.
2CMA101958R1000 3P+E Industrial Plug. Replaces Part# 316EP9 - Amphenol Sine
2CMA101958R1000 3P+E Industrial Plug. Replaces Part# 316EP9 . 2CMA101958R1000 3P+E Industrial Plug. Replaces Part# 316EP9. $0.00