Search Results for apg-65
PRO-AR...G - AMPHENOL PROCOM
19" Rack-Mountable Receiver Multicoupler series for the VHF through low UHF bands 30 MHz - 960 MHz
10-Port Antenna - Amphenol Antenna Solutions
5-Band, 10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683 mm 65° 2683 mm ORDERING OPTIONS Select from the different options listed below SELECT ELECTRICAL DOWNTILT CONTROL & AISG PROTOCOL SELECT ACTUATOR SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) --- 4.3-10 Female 5961470P Remote Electrical Tilt (RET) AISG v2 ...
EU RoHS II CoC - amphenol-aerospace.com
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials,
Hybrid Combiners PRO-PHY450-6 - AMPHENOL PROCOM
400 x 108 (incl. conn.) x 42 mm (excl. load) / 15.75 x 4.25 (incl. conn.) x 1.65 in. (excl. load) Weight: Approx. 2.31 kg / 5.08 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Typical response curves. Mounting Details. All dimensions are given in mm [in.] Ordering Designations. Model ...
Gateway NMEA 2000®/USB - Gemeco
Maretron’s USB100 is a gateway for bridging computers to an NMEA network. This allows you to use PC based vessel monitoring and control software like Maretron’s N2KView® or PC based navigation software.
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Data Plus IPA2000DSL2-RSVFA MoCA Amplifier Series
DS-65-0209 Rev. 1.1 Specifications subect to change at Amphenol Broadband Solutions discretion Description: Data Plus Amplifiers include unique design features to increase reliability and decrease installation time. The unique DataComm™ feature set allows MoCA communication between the passive data port and all active output ports
Collar Kit for Raymarine "A" Series
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version
2CMA101958R1000 3P+E Industrial Plug. Replaces Part# 316EP9 - Amphenol Sine
2CMA101958R1000 3P+E Industrial Plug. Replaces Part# 316EP9 . 2CMA101958R1000 3P+E Industrial Plug. Replaces Part# 316EP9. $0.00
SMPM Female to Female Bullet (OAL 0.180") - SV Microwave
65 GHz : Impedance 50 ohms : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Dielectric withstanding Voltage 325 VRMS : Mechanical Mating Cycles - FD 100 ...
HF Antennas HF 7500-3 - AMPHENOL PROCOM
Land installations. In land installations, we recommend the vertical HF 7500-3 antenna to be mounted on a short ø45 - 65 mm mast tube which either is driven 6-8 feet in the ground or cast into the ground, to be able to cope with the occurring antenna wind load at the particular location.The free height of the mast tube shall be a few feet above the ground.
Model 629A11 | PCB Piezotronics
Model 629A11:Triaxial, industrial, ceramic shear ICP® accel., 100 mV/g, 0.8 to 8k Hz, side exit, 10-ft integral cable, triaxial frequency sweep ISO 17
Validation Systems - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 112513 ...
Model TLD352B | PCB Piezotronics
Model TLD352B:High resolution, ceramic shear ICP® accel., 1000 mV/g, 2 to 10k Hz, 10-32 top conn., TEDS V1.0
definicion de hipertension arterial segun la oms | Amphenol Global ...
First Quarter 2023 Highlights: Sales of $2.974 billion, up 1% in U.S. dollars and organically compared to the first quarter of 2022 GAAP Diluted EPS of $0.71, up 4% compared to prior year Adjusted Diluted EPS of $0.69, up 3% compared to prior year GAAP and Adjusted Operating Margin of 19.9% and 20.1% Operating and Free Cash Flow of $532 million and $436 million Amphenol Corporation (NYSE: APH ...
EU RoHS II CoC - amphenol-aerospace.com
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials,
TS-200 Temperature Only Probe - Gemeco
TS-200 Temperature Only Probe. Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W
BNC Cap Jk Chain | 112713-10 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Protective Cap Jack With Chain. Downloads. 112713-10 PDF ...