Search Results for app-9-179-phenol
main | TM185 Medium Chirp, 1kW, Humminbird 14-Pin, DT
TM185 Medium Chirp, 1kW, Humminbird 14-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.1/2 smpm plug-in contact ( 3221-40022 )
NTC Type NDK - amphenol-sensors.com
Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
main | SS264 50kHz Wide Beam, 1kW, 20° Tilt, M&M Transducer, DT
SS264 50kHz Wide Beam, 1kW, 20° Tilt, M&M Transducer, DT
NTC Type NDP - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
TECHNICAL FEATURES - rfstechnologies.com
additional assemblies - 1 strand sm fiber length, ft model number 10 fr-n-1ssm-01-10fs 15 fr-n-1ssm-01-15fs 20 fr-n-1ssm-01-20fs 30 fr-n-1ssm-01-30fs
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View 81 86 91 Degree 50% of Maximum Output 0 20 40 60 80 100-2 0 2 4 6 8 O u t p u t [m V]
B A1 - Amphenol Sine
ahdp02-24-23pr-wta a1 release new drawing 01/sep/20 louie of: sh: rev: dwg no: title: rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036
B175 High Chirp, 1kW, 20° Tilt, Furuno 12-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
FAQ - Amphenol Socapex
back PS Series: Power Devices Solutions. Power Converters; Power Distribution Units; USB Keys & Extenders
TECHNICAL FEATURES - rfstechnologies.com
Ω/km (Ω/kft) 0.9 (0.27) Diameter Corrugated Armor mm (in) 35.9 (1.41) CABLE JACKET UV-Protection Individual and External Jacket Yes DC POWER CABLE SPECIFICATIONS Number of DC Pairs 6 Maximum DC-Resistance Power Cable Ω/km (Ω/kft) 1.4 (0.41) Cross Section of Power Cable mm² (AWG) 13.3 (6) DC Wire Jacket Material PVC
NIVEAU-ÜBERWACHUNGSSONDEN
NIVEAU-ÜBERWACHUNGSSONDEN Nach Bahnnorm DIN EN 50155 Brandverhalten nach DIN EN 45545-2 TYP CLS 20 12/24 V DC TYP CLS 25 5/12 V DC
33500893345SIM - Amphenol Air LB
Accessory for EN4165 / SIM. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
30805 before connection! AWG 26/1 - 22/1, AWG 27/7 - 22/7 - tpcwire.com
30805 Disassembly Note AWG 26/1 - 22/1, AWG 27/7 - 22/7 Avoid connection errors! Read installation instructions carefully before connection! 35 mm 35 mm 5 mm 5 mm 1.378 in. 1.378 in. 0.197 in.
DiagnosticGrade™ Machined Contacts, Sockets & Pins
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Thermometrics Duct Sensor - amphenol-sensors.com
0.9 in mm) (97. S in 115.7 mm) in RIO) 6.0 Rt251 = 2.180KQ R1501 0.91 Temperature ('Cl . Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
Triplexer - amphenol-antennas.com
Triplexer TPX-16x Triplexer | 1800/2100/2300-2600 | Single and Twin Units | Indoor / Outdoor Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.