Search Results for apple iphone pro 16 max
Amphenol Procom Partnership with ES France
We’re thrilled to announce our partnership with ES France as our new distributor in France! This collaboration ensures local availability of our 4G and 5G antenna products, supporting key industries like Transportation, Industry, and Utilities. With ES France’s expertise, we’re confident in delivering exceptional value and service to our customers.
GNSS Combination Antennas ProNexus Plus - AMPHENOL PROCOM
The ProNexus Plus is the world’s first 8x8 MIMO mobile antenna covering up to 7.2 GHz. A next-generation 8x8 MIMO antenna for fixed and mobile applications, masterfully engineered for 5G and Gigabit Class LTE routers.
BA6012-1 - amphenol-antennas.com
Element Housing Length m (ft) 0.658 (2.16) Mounting Pipe Diameter m (in) 0.03 (1) Support Pipe Length m (ft) 0.1 (0.32) Net Weight - Antenna Only kg (lbs) 0.5 (1.1) Mounting Type --- Fixed Flexible Extensions --- None Max Wind Loading Area m2 (ft2) 0.011 (0.12) Rated Wind Speed km/h (mph) 200 (125) Wind Load - Side @ Rated Wind N (lbf) 36 (8.1)
GNSS Combination Antennas ProConnect - AMPHENOL PROCOM
Ideal for Industrial robotics and telemetry, smart metering, autonomous vehicles, smart cities and automated parking, backup and remote terminal data connections. In-built 2x2 MiMo antenna for use with LTE/4G (617 - 960 MHz and 1710 - 3800 MHz) or WiFi 6E 2.4/4.9-7.2 GHz. Optional GNSS antenna for GPS L1, Glonass, Beidou and Galileo.
APXVBB4L20B 43-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 13.6 16.4 17.9 16.3 16 Cross Polar Discrimination Over Sector dB 6.8 5.8 5.8 1.4 0.7 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 15.2 14.7 15 18.1 19.5 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines.
Amphenol Partners with Keysight and MultiLane for Demos
Amphenol and Keysight Technologies are collaborating to showcase an advanced demonstration at Booth #1039, leveraging their cutting-edge products to perform comprehensive network performance testing.
Chameleon Performance and Flexibility Redefined - Amphenol CS
from 16 to 160, Chameleon provides you with a ready platform to easily change and adapt to your design requirement. Utilizing Chameleon, you can mix and match the pin field as determined by your design requirements. Chameleon’s design ... § Mating Force: 0.46N max per signal contact § Unmating Force: 0.10N min per signal contact ...
Omni Antennas 422x.03-355-Txx - AMPHENOL PROCOM
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Chirp-ready Pocket/Keel Mount Marine Sensors - Airmar
We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
Marine Antennas G-CXL 2-1LW/... - AMPHENOL PROCOM
Designed for defense uni. This multi-purpose, omnidirectional, 0 dBd, rod-type base station and marine antenna covers the 160 MHz band in two models with 10 MHz overlap and can be used in a wide variety of applications.
max-m12-connector-data-sheet-amphenol-industrial
Standard M12 vs Max-M12 Connectors Ahe ® IDS-48-4 www.amphenol-industrial.com Standard M12 Max-M12 Standard M12 Max-M12 Features: Circuit Count 4, 5, or 8 3, 4 or 5 Impact Resistant Shell HDM 12 version Protection Class IP67 IP67 or Above Current Rating 1.5A to 4A 4A max Voltage Rating 30V AC/DC - 250V/AC or 300V/DC 60V AC/DC - 250V AC/DC
B765LM Chirp-ready Thru-hull - Airmar
24° to 16° beamwidth; Maximum depth of 274 m (900') * Operates at 600 W; 85 kHz of total bandwidth from one transducer; Covers popular fishing frequencies of 50, 88, and 107 kHz plus everything else in the bandwidth; All the advantages of the larger, thru-hull, Chirp transducers yet suitable size-wise for smaller boats
5-Channel Hybrid Combiner for 150 MHz Transmitters PRO-PHY150-5
Model PRO-PHY150-5 Filter Type Hybrid Junction Frequency 136 - 175 MHz (see table) Max. Input Power 37.5 W per channel (max. 125 W with larger load) Insertion Loss < 8.2 dB ±0.5 dB @ 8 MHz BW < 8.3 dB ±0.5 dB @ 16 MHz BW Impedance 50 Ω Isolation Tx1 - Tx2 > 32 dB @ 8 MHz BW > 27 dB @ 16 MHz BW (* see note) VSWR < 1.5:1 with all other ports ...
Lithium Pros - gemeco.com
“Through constant innovation, create high power lithium-ion battery packs that are safe, easy to install, and use for all types of high current applications.”
Two TMO TETRA Mobile-Station and one DMO TETRA Mobile Station PRO-ISO ...
The PRO-ISO-PHY-TETRA-S-ELW supports Direct Mode Operation (DMO), giving one TETRA mobile radio the ability to communicate in direct mode. The PRO-ISO-PHY-TETRA-S-ELW is the successor to the PRO-ISO-PHY-TETRA-ELW. The PRO-ISO-PHY-TETRA-S-ELW has improved isolation between the ports - more than 60 dB - and lower insertion loss.
Whip Antennas ML 2-XR - AMPHENOL PROCOM
Black-chromed, conical stainless steel whip. Elegant transition between whip and mounting surface due to slim-line mount. 30° tiltable whip. Ideal for installation on the narrow strip on rear wing between trunk lid and side of car. Stainless steel X-mount with M6-thread whip-fastening system.
High Performance Wideband Low Noise Amplifier / Preamplifier covering 66 ...
Very low noise figure ensures best possible S/N ratio on weak RF signals. Excellent dynamic range ensures handling of strong RF signals with very low level of IM and harmonic distortion. Preamplifier in receiver systems to ensure low system noise figure.
GPS Antennas GPS/Iridium-FME - amphenolprocom.com
Passive quadrifilar helix antenna for fixed installation. Covering GPS and Iridium band: 1575 and 1616 - 1626.5 MHz. Right-hand circularly polarized antenna (RHCP). The circularly polarized antenna minimizes the fading effect often encountered in environments with reflecting obstacles. Suitable for mounting on 1” threaded water pipe.
Diplex Filters PRO-DIPX 80/100-... - AMPHENOL PROCOM
Power Dividers and Splitters in 2-4-way configurations. Max. power up to 500 W in frequency range 70-2700 MHz. Read more.
Marine Antennas CXL 2-1LW/... - AMPHENOL PROCOM
Universal, Unity-Gain Base Station and Marine Antenna for the 160 MHz Band. This multi-purpose, omnidirectional, 0 dBd, rod-type base station and marine antenna covers the 160 MHz band in three models with 10 MHz overlap and can be used in a wide variety of applications.