Search Results for apple iphone pro 16 max
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Excitation 1.0 mA 10 VDC max. Input Impedance 5000 ± 20% Ω Output Impedance 5000 ± 20% Ω Zero Offset ±10 mV/V 1 Full Scale Output (FSO) 5 to 300 psi 133 ± 33 mV 5 1000 to 5000 psi 150 ± 30 mV Linearity ± 0.25 %FSO 2, 6 Zero Pressure Repeatability ± 0.1 %FSO 1 Thermal Coefficient of Zero ± 5 µV/V/°C 3
Model X649A03 Bearing Fault Detector PLUS Installation and ... - PCB
The output is a unit-less severity scale from 1 to 16. The acceleration signals used for this output are high pass filtered at 250 Hz. Best Uses: Crest Factor is better suited for variable speed machinery because the ratio of Peak to RMS acceleration should not vary much at different speeds. This is due to the fact that both will increase as
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
O-BBLLYYZ06-01 - 14-Ports, X-Po - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Plug Rack 2 Modules Metallic Standard Bright nickel Polarization A Not ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
SMA Right Angle Plug to SMA Right Angle Plug RG-316 50 Ohm 12 inches ...
SMA Right Angle Plug to SMA Right Angle Plug RG-316 50 Ohm 12 inches (305 mm)
Trex-Onics Hybrid Cable & Hummel’s Hybrid M23 - TPC Wire
• 600 V • Max Conductor Temp 70ºC • Cold Temp Rating -40ºC • ANSI TIA/EIA 568-B • IEC 60332-1 • Frequency Range up to 1000 MHz • IEC 61156-6 • RoHS Compliant 2002/95/EC • ISO/IEC 11801 The next generation of servo motor cables is a single-cable solution combining traditional power conductors and brake pair with the data ...
PSMATPLDCU440P3200-X Series - Amphenol Socapex
Weight 20 Lbs. (max). Connectors See Page 5 . www.amphenol-socapex.com ... A PHASE A 16 A CRNT_MNTR B PHASE B 16 B INHIBIT C PHASE C 16 C BIT D N/C 16 D BIT_RTN E CHASSIS 16 E LOADSHARE J2 – DC Output For: -102, -103, -105 For: -104, -106 D38999/20WJ19SN (or eq.) D38999/20WG16SN (or eq.) Pin Fucntion AWG# Pin Fucntion AWG# A VDC_RTN 12 A VDC ...
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
GrainMaster i2 Integrated moisture and temperature measurement device for grain crops and additional hay/straw bales Protimeter Grainmaster i2 uses the ground grain moisture testing method for unrivaled
radsok-power-connectors-catalog-amphenol-industrial
RADSOK’s hyperbolic contact configuration allows for more current to pass through the same size pin, while pro-viding increased reliability, cycle durability and lower insertion force. The higher surface area contact also results in lower T-rise and voltage drop. • HIGH MATING DURABILITY
Part Search Results - Positronic
Your search "D15000JV" returned 4 part drawings.. Legend RoHS compliant Non-RoHS compliant. No Series results found.
696-900 / 696-900 MHz - amphenol-antennas.com
696-900 MHz 2 Connectors / 7/16-DIN Female / Bottom Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 2411 x 520 x 180 mm 94.9 x 20.5 x 7.1 in Depth with Z-Brackets 227 mm 8.9 in
EU Declaration of Conformity EC1 6.00 8C EU-Konformitätserklärung ...
Page 1 of 1 Handelsregister: Amtsgericht Iserlohn HRA 3314 • Geschäftsführer: Dr.-Ing. Thomas Grahl, David Thomas Hore MTS Sensor Technologie ist ein Unternehmen der MTS Systems Corporation, Minneapolis, USA
Telaire T3000 Series CO2 Sensors for Harsh Environments
• 3Ammonium max 200mg/m • S0 2 max 0,5 vol% • Ethylene max 500ppm vol • Ozone IP Class Up to IP67, dust tight and immersion to 1m. Optional potting Discuss your requirement with Telaire. Output Configurations Digital • Modbus over RS485 • UART Analogue* • 0 to 5 V • 0 to 10 V
CC5516A13 - Amphenol Air LB
Operating temperature - Max: 200 °C: Salt Spray: 48 h: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Oils, Cleaning products, De-icing fluids: Electrical; Insulation resistance (> to)
SIM3M0128SN - Amphenol Air LB
Max. current rating: 80 A: Fire; Smoke compliance: ABD 0031, EN 2591-317: Weight; Weight: 0 g: Technical files. Declaration of Performances. DDP SIM serie 3 modules. Product compliance. FAQ. Find more information about this product in our FAQ. Complementary products. You may also be interested in :
SFW16R-3STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 16 Position, Bottom side Contact, Side Entry Surface Mount ZIF Connector, Lead Free, with Cable Lock.
71600-216LF | Quickie® | Amphenol
Quickie® Eject Latch connector, 2.54mm(0.100in), Shrouded Header, Through Hole, Right Angle, Double Row, 16 Positions. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
AHDM06-24-16SN Plug, shell size 24, 16 positions, socket, s - Amphenol Sine
AHDM06-24-16SN Plug, shell size 24, 16 positions, socket, standard seal, wide thread. Comparable to PN# HD36-24-16SN Related Items. A112263-90 Nut, AHDM Series, SIZE 24. Comparable to PN# 112263-90. REQUEST A QUOTE. A112264 Lockwasher, AHDM Series, SIZE 24. Comparable to PNs# 112264, 112264-ZZ. REQUEST A QUOTE ...
Technical features - rfstechnologies.com
Connector type 4 x 7/16 female/bottom + 2 AISG connectors (1 male, 1 female) Radome Material / Color Fiberglass / Light Grey RAL7035 TESTING AND ENVIRONMENTAL Temperature Range °C (°F) -40 to 60 (-40 to 140 ) Lightning protection Direct Ground Survival/Rated Wind Velocity km/h 200 (150 )