Search Results for application form
IMPACT AND DROP TESTING - PCB
In a drop test application, Wnet = ½ mvfinal 2 since the initial velocity (v initial) is equal to zero. Assuming one could easily estimate the impact distance, the average impact force, F, is calculated as follows: F = Wnet where d = distance traveled d The test engineer must therefore estimate the distance traveled after impact in order to
GigaBlox Rugged - amphenol-aerospace.com
ethernet ports in an ultra-compact 50mm x 55mm form factor. GigaBlox Rugged is designed to be a more rugged and more capable upgrade to our GigaBlox product and is designed for space, weight and price-sensitive (SWaP) industrial, mobile ... In the simplest case of an unmanaged switch application, GigaBlox Rugged can be operated immediately by ...
Frequently Asked Questions - SV Microwave
Please fill out this form to be further assisted by one of our engineers: Contact Us Where can I see demonstrations of your new products? Our Videos page is continuously updated with videos showing users the process of assembling/disassembling and close-up movements of our new products.
Hermetic Connectors: Essential for Space-Bound Equipment
They use precision-machined contacts for strength and durability, and various types of contacts are available so that customers can request the ideal type for their specific application. In addition to the standard options available, Positronic can supply XAVAC series connectors on board mount varieties or with flying leads.
gs-12-547 rev g - Amphenol CS
Form E-3334 Rev F GS-01-001 5.0 REQUIREMENTS 5.1 Qualification Connectors furnished under this specification shall be capable of meeting the qualification test requirements specified herein. 5.2 Material 5.2.1 Housing: All housing materials shall be high temperature plastic, rated flame retardant 94V-0 in accordance with UL-94.
A2L Refrigerant Sensor | Amphenol Advanced Sensors
Product information Ordering. Amphenol industrial sensors can be custom designed to meet the exact specifications and demands of application. Speak with one of our engineers today about your sensor technology needs: ** the image will be changed once our graphic designer comes up with a new one.***
High Speed Connectors | Products - Amphenol
Amphenol's CFP2 series offers a 104 position, 0.6mm pitch connector designed to be compatible with 100Gb/s Form Factor Pluggable (CFP) Multi-Source Agreement for Ethernet and other applications. Rated for 25Gb/s per channel with resonance dampening for improved signal integrity, CFP2 has up to 60% lower power consumption versus CFP.
Smart Grid for Modern Power Requirements - Amphenol CS
From energy monitoring to data transmission and storage, there are various applications that form part of a Smart Grid. Bay Control Unit An electrical substation often has main circuit elements like transformers and auxiliary circuits that are coupled to busbars or line feeders through power lines called bays.
XCede HD2 - Amphenol CS
§ Compliance with the hard metric form factor requirements outlined in EN 61076-4-101:2001 ... § Meets high density application requirements: www.amphenol-icc.com De Please note that the above information is subect to change without notice.
AirMax VS2 BACKPLANE CONNECTOR SYSTEM - Amphenol CS
application, ≤120 mΩ initial in coplanar application • Current Rating (with ≤30°C temperature rise above ambient): 0.5 A/contact with all contacts powered • Insertion Loss Performance: see graph below • Crosstalk Performance: see graph below . ENVIRONMENTAL • Telcordia GR-1217-CORE Central Office qualification passed
power pin male | Amphenol Global Search | Amphenol
Amphenol has increased its power options for D38999, creating a contact system for every application. Increase ampacity up to 50% when pairing Temper-Grip with HCP pins, helping your connection get as close as possible to the efficiency of uncut ... This forms a power socket, designed to mate with traditional machined pins. The mating pin ...
GS-12-1260 PRODUCT SPECIFICATION - Amphenol CS
Form E-3701 – Revision C GS-01-029 0.008mm [0.00032in] minimum copper hole wall remaining. There shall be no copper cracks, separation between conductive interfaces, or laminate to copper separations. The following details shall apply: a) Measure at 0.2 to 0.5mm [0.008 to 0.020in] depth. b) Reference – EIA 364-96. 7.5 Durability
Acu-Trac™ Fuel Level Sensor Product Overview
form of gurda banding to assure that the fuel gage u inaccuracies and the driver biases do not result in a downtime or an extra stop due to lack of fuel. Adding this guard band reuces d the truck’s driving range. Thus the optimization process is impaired by this loss of range. The Acu-Trac™ Fuel level sensor solves this problem
Cool Edge 1.00mm PCIe Connectors | Storage and Server Systems - Amphenol
1.1A per pin for power application; 0.7A per pin for signal application; Supports board-to-board applications; Supports speeds from 16GT/s, up to 25GT/s and 32GT/s; Backward compatibility with PCIe ® Gen 3 and forward compatibility with PCIe ® Gen 5; PCIe ® slots of x8, x16 and x24; Supports most add-in card and next generation GPU applications
radsok-power-connectors-catalog-amphenol-industrial
Application Power wire to Board, Datacom, Server, Telecom WTB Type Example Part Number Rated Current Application Mated Part Thru Board (Solder) 2.4mm: C10-752001-000 35A C10-729455-000 3.6mm: C10-729923-000(short) C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol ...
D38999 Series III Hermetic Connectors - Amphenol Aerospace
If your application will be operating in a harsh or hostile environment (exposed to shock, vibration, thermal changes or extreme temperatures, for example) these will need to be factored into the design. What are the qualification requirements? If qualification tests are required, these should be discussed and specified during the design phase.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
When choosing the right circular connector for your application, there are a couple of factors you should consider. ... Micro 38999 series, which delivers the performance of a D38999 Series III connector but in a more compact and lighter form. We also offer the Bantam Micro-Bayonet Series, an economical and lightweight option for general ...
TECHNICAL NOTE TN-17 - PCB
airborne application. Introduction This paper will review sensor selection considerations involving two general types of piezoelectric sensors. High impedance, charge output (PE) type and ICP® with a characteristic low impedance output. In addition to sensor electrical and physical characteristics, several factors
Operation Manual R-Series Powerlink 551657 RevA EN - Temposonics
Temposonics® R-Series Proflnet IO RT Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments 3/ Note: Specify magnet number for your sensing application and order separately a Sensor model R P Profile b Design G Magnet slider, joint on top, backslash free (part no. 253 421)
Air Quality Sensors | Humidity Sensors - amphenol-sensors.com
Telaire ChipCap 2-SIP is a Single In-line Package (SIP) type of ChipCap with ready installed V-core capacitor for easy and convenient application. Individually calibrated and tested, ChipCap 2-SIP performs ±2% from 20% to 80%RH (±3% over entire humidity range), and yet is simple and ready to use without further calibration or temperature ...