Search Results for application form
EB1508 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Fiber Splice Solutions - Amphenol Broadband Solutions
ABS offers a complete line of optical splice closures for any application as well as a range of splitters and components. With aerial, pole, wall mount, pedestal and below grade options, ABS fiber splice solutions are designed to be the most versatile, user-friendly and cost-effective on the market. Flexible Fiber Splicing for More Connectivity.
Coaxial Cable Guide - Amphenol RF
Choosing the right type of coaxial cable depends on the application's requirements and the desired performance characteristics. Flexible RG Cables. Flexible cable types are designed with either a stranded center conductor which requires repeated flexing or a solid conductor if low-loss performance is required. They are available with double ...
Fiber Optic Bulkhead Feed -Through - Amphenol Aerospace
Amphenol extends its line of harsh environment fiber optic components with a multi-channel fiber optic feed-through. This feed-through is designed to perform in demanding aerospace environments and any other applications where a high degree of environmental sealing is required between bulkheads.
Mini Cool Edge IO Connector System - Amphenol
Mini Cool Edge IO is an internal flyover connector system used in server, storage and data centers. Internal flyover is a trend that supports design flexibility and reach for high data rate signals inside the box. With a 0.60mm signal pin pitch and curren
LED Connectors for Lighting Applications - ebyelectro.com
Click for EBY's LED Connector Inquiry Form . EB3400 — The Lowest Profile in the Industry for Minimal Shadowing! Extremely Low Profile — 3.45mm for Minimal Shadow Effect; 1 and 2 Pole Versions Available; 1 Pole - 600V, 6A, 18-24 AWG, 2 Pole - 250V, 6A, 18-24 AWG ... Samples for your Application; Important Disclaimer:
EBY Electro - EB3402 Series - 5.00mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
ExpressPort QSFP+ | High Speed Interconnects | Amphenol
Quad Small Form-factor Pluggable+ Design. 38-contact, right angle surface mount connector; The bezel, cage assembly, heat sink, and clip can be designed and/or adjusted for the individual application; Noise cancellation feature - carbon fibre reinforced; Data Rates Up to 16Gbps/channel
Cool Edge 1.00mm PCIe Connectors | Storage and Server Systems - Amphenol
1.1A per pin for power application; 0.7A per pin for signal application; Supports board-to-board applications; Supports speeds from 16GT/s, up to 25GT/s and 32GT/s; Backward compatibility with PCIe ® Gen 3 and forward compatibility with PCIe ® Gen 5; PCIe ® slots of x8, x16 and x24; Supports most add-in card and next generation GPU applications
Power Connectors | Products | Amphenol
Dragonfly series also offers PCB mount, panel mount and cable connections in a small form factor design utilizing high-reliability, high-retention and high cycle life precision machined contacts. ... Wide range of customizable components to fit specific application needs. Rubber sealing provides IP67 protection.
Amphenol SF-NJYYER0006-000.5M 0.5m (1.6') 800GbE QSFP-DD 112G Cable ...
Amphenol 0.5m (1.6') QSFP-DD 112G (800G QSFP Double Density) 800GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP112 channels (112G signal throughput per channel/lane), spawning effective operating speeds up to 100.0 Gbps (100G PAM4 & 50G NRZ), into one affordable double-density QSFP package (QSFP-DD); capable of combined ...
PCB LOAD & TORQUE: A PCB GROUP COMPANY Load Cell Handbook
Most load cells are classified as general purpose, fatigue rated, or special application. Sometimes load cell suppliers will also work with you to create customized solutions for unique application needs. PCB Load & Torque Division Toll-Free in USA 866-684-7107 716-684-0001 www.pcb.com .
Commercial Aerospace | Markets | Amphenol
Ideal for this application need is the high-performance D38999 Series III connector with its fully scoop-proof feature of recessed pins. The concentric Twinax contact is crimp terminable to twisted shielded cable. ... Two strategically spaced inner contacts form two 100 or 150 Ohm matched impedance differential pairs. Requires modification of ...
amphe-power-radsok-technology-catalog-amphenol-industrial
any application. • Steady-state current capacities for standard RADSOK products range from 50 amps to over 1000 amps. • Standard contact plating is typically Silver (Ag) although many other plating specifications may be used for your application. • Amphenol connectors with RADSOK® contacts are offered with a variety of
Frequently Asked Questions - SV Microwave
Please fill out this form to be further assisted by one of our engineers: Contact Us Where can I see demonstrations of your new products? Our Videos page is continuously updated with videos showing users the process of assembling/disassembling and close-up movements of our new products.
RADSOK - Amphenol Sine
Amphenol also manufactures a full compliment of mating pin contacts for any application. Steady-state current capacities for RADSOK® products range from 50 amps to over 1000 amps. Amphenol connectors with RADSOK® contacts are offered with a variety of positive-locking features (HiLok® and SurLok®) that insure and maintain fully-mated ...
Low Current Circuit Breaker Panel - Amphenol Broadband Solutions
Type Form C Connector Screw terminal, #3 Relay contact ratings 0.6A at 48 VDC Compliance Agency compliance NEBS Level 3, UL Listed Replacement Circuit Breakers Part Number 1 Amp 129316RC 3 Amp 129317RC 5 Amp 129318RC 10 Amp 129320RC 15 Amp 129321RC 20 Amp 129322RC Note: 20A breakers can only replace pre-configured 20A breaker positions.
1.0 Objective 3.0 Ratings - Amphenol CS
Form E-3701 – Revision D GS-01-029 6.6 Voltage Rating The voltage ratings are based on the Minium Creepage Distances when the connector is installed in the pc board. It’s related to the real application. Table 2: Rated voltage table, Note: MCD determined using Ø1.02mm finished hole with 0.24mm annular ring (nominal). Resulting in a
Harness in the box - Amphenol Socapex
Once the optical and mechanical requirements of the cable assembly are specified, our application engineers can develop an “end-to-end” interconnect solution. Design creativity, experience and a deep understanding of harsh environments will ensure a functional and manufacturable design.
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...