Search Results for application form
PCTEL Introduces New 5G Configurable Sharkfin Antenna for Intelligent ...
BLOOMINGDALE, Ill.--(BUSINESS WIRE)--Sep. 24, 2021-- PCTEL, Inc. (Nasdaq: PCTI), a leading global provider of wireless technology, today introduced its new 5G, configurable, and low-profile antenna platform for Intelligent Transportation and Public Safety applications. The new Trooper™ Max 5G FR1 antenna platform has been designed to PCTEL’s high quality and performance standards.
Amphenol’s Newest High Speed Interconnect Offerings
Achieve the best signal integrity and mechanical solution for your application with an OverPass configuration. ... Paladin Stacker provides proven 112G performance in a Mezzanine form factor above 18mm stack height. Paladin Plus is a backward compatible upgrade to all Paladin orientations which further increases system margin by incremental ...
Standard Universal Enclosures (CFIT-Flex Std)
Universal backplane provides ultimate flexibility to accommodate a broad range of application Four interchangeable and removable bottom cable port plates with screw lock security feature ... Please take a moment to fill out our quick form, and we'll provide you with all the information you need on our compliant FTTH products. Your journey to ...
USB 2.0 Connector | FCI Basics | Input Output Connectors | Amphenol
FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. These are ideal for connecting removable storage devices into automotive multimedia systems, consumer, datacom, and industrial applications.
PCTEL Receives FCC Regulatory Certification for New Industrial IoT ...
Purpose-built to support industrial applications targeting a range of end markets including utilities, fleets, manufacturing, automation, mining, and oil and gas, this module’s small form factor makes it ideal for integration into wireless IT platforms. Its high transmit power provides reliable connectivity.
Paladin® HD Backplane Interconnect System - Amphenol
The Paladin® HD family continues its legacy as the industry leading interconnect solution for high-speed applications.
Verification report of Greenhouse Gases emissions Scope 1 and 2 and ...
in application of the Code of Ethics applied by all parties involved in Bureau Veritas Certification’s work. ... • form an independent conclusion based on the assurance procedures performed and evidence obtained; and • report our conclusions to the management of Amphenol.
Understanding Why Cable Fails - TPC Wire
Depending on the location of the short and the application, this can lead to loss of signal or data, or a brief moment of excessive current leading to conductor or cable damage. Shielding Losses/EMI-RFI issues - Should the foil and/or braid shield sustain damage, the cable may become more susceptible to EMI/RFI noise issues. This can result in ...
Request a Product Demo - TPC Wire
Fill out the form to get a demo of TPC’s high-quality, high-performance wires, cables, connectors, or assemblies. Our products are backed by exceptional service. ... Choosing products to solve your application issues can be overwhelming, but TPC can make it easier for you to make the right choice. Our custom wire and cable solutions are ...
603020000 | 40Gb Ethernet Cable Assemblies | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors. Contact us today for more details of QSFP+, part number 603020000
SCA-2 CONNECTOR SYSTEM - Amphenol CS
This interface is governed by Small Form Factor standard, SFF8451 and SFF8454. 12G SCA-2 receptacle connectors also conform to the requirement of SFF8680. ... • Robust alignment and polarisation • Allows blind mating during application • Vertical and right angle connector configurations • Allows application in Servers, Storage ...
ExaMAX ® 56Gb/s Backplane Cable - Amphenol CS
The ExaMAX I/O system offers cable assemblies and I/O connector solutions for both internal and external applications. ExaMAX I/O products are capable of delivering high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher.
EB1508 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Acu-Trac™ Fuel Level Sensor Product Overview
form of gurda banding to assure that the fuel gage u inaccuracies and the driver biases do not result in a downtime or an extra stop due to lack of fuel. Adding this guard band reuces d the truck’s driving range. Thus the optimization process is impaired by this loss of range. The Acu-Trac™ Fuel level sensor solves this problem
Waterproof Connectors | D-Sub, USB Type C, Crimp-to-Wire, RJ45 - Amphenol
Amphenol's waterproof connectors are designed to withstand harsh environments. Our connectors provide reliable and secure connections for a variety of applications, including outdoor and marine equipment, industrial machinery, and telecommunications.
Popular Pin Retention Designs - Amphenol CS
Finalizing the connectors for an application is not an easy job. Engineers consider multiple factors from design, speed, power and performance to materials used, dimensions, and terminations. The contact pin’s shape, design and retentions are indeed among the key considerations for choosing a connector.
Harsh environments - CONEC
Contact Form. Mon-Thu 8 am - 4.30 pm Fri 8 am - 3 pm 919 460 8800. Mon-Fri 8:30 – 5:00 ET [email protected] 905 790 2200. M-F 8:30 – 4:30 ET [email protected] +49 2941 765-0 ... Application sample: Rugged External Hard Disk – CONEC IP67 USB panel mounted receptacle. Download.
Compact Universal Enclosures (CFIT-Flex) | Flexible Universal ...
Top knockouts allow cable entry in indoor application Interchangeable and removable bottom cable port plates (multiple configurations available) maximize cable entrance/exit and support a wide variety of cable sizes ... We invite you to fill out this simple form to let us know if you are interested in our product. We're excited to learn more ...
VC1381 Series - 3.81mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Two-Channel Fiber to Copper Media Converter Unit
These converters output to a MIL-DTL-38999 connector embedded with high performance Amphenol contacts and can be configured with any plating and shell rotation. These features are a perfect fit for any application being used in harsh environment avionics, ground systems, or naval applications.