Search Results for application form
Commercial Aerospace | Markets | Amphenol
Includes styles from Pyle National, with proven technology for severe environments in commercial and military aerospace markets. These have proven technology for severe environments and are widely used in commercial and military aerospace markets. high-temperature styles are capable of operation at 260° C/500°F.
Mini-SAS HD Active Optical Cable | Amphenol
Amphenol Mini-SAS HD Active Optical Cable is fully compliant to SAS 2.1 and SAS 3.0 industry standards as well as the SFF-8636 interface standard. Used primarily for external Enterprise storage applications (box-to-box, server to storage, server to sw
2.92mm Female to Female Adapter SF1590-6000 | SV Microwave
The real 2.92mm Female to Female Adapter SF1590-6000 by SV Microwave is now in stock, place your order and experience the RF performance!
UE76A202000T | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number UE76A202000T
Amphenol @ electronica China 2024
The application of connectors in the automotive sector has been booming in the face of increasing demands for efficient energy systems and better battery management systems. Among the many offerings Amphenol has in this sector, the FlexFast ™ Flex-to-Board is a star product thanks to its unique features. With a design compliant with USCAR ...
NMNMI12P-030FFP - ClearFill®Lin - RFS Technologies an Amphenol Company
Contact Information Information Request Form Sister Companies. My e-catalog. Home / Cables & Waveguides / RF Factory Fit Jumper / ... NMNMI12P-030FFP ClearFill®Line Factory-Fit Jumper Assembly for In-Building Application, NM/NM, 1/2" ClearFill®Line Plenum-Rated Air Dielectric, 3 ft Rev : B | Rev date : 21 Dec 2015. Technical features . Add to ...
amphe-power-radsok-technology-catalog-amphenol-industrial
any application. • Steady-state current capacities for standard RADSOK products range from 50 amps to over 1000 amps. • Standard contact plating is typically Silver (Ag) although many other plating specifications may be used for your application. • Amphenol connectors with RADSOK® contacts are offered with a variety of
86130162323345E1LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 86130162323345E1LF
Automotive | Markets | Amphenol
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of 0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform ...
10124412-12JLF | ExaMAX® | Amphenol
10124411-12JLF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 2-Pair, 8 column, 64 position, Right Angle Receptacle, Left Guide Pin.
All Products | Products | Amphenol
Search for Amphenol products by Amphenol market or product application. (current) Products Markets Businesses Sustainability Investors All Products Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. ...
Warrior Grip Soldier-Worn Push-Pull Connectors
With these enhancements, the Warrior Grip series is tailor-made for nearly any soldier-worn application. When paired with our 10 Amp Warrior Grip Socket Contact system, you can get even more power out of your application in the same lightweight package. Designed to push the size #23 contact to new limits without the downside of excessive heat ...
N-Type PCB Through Hole Straight Jack Bulkhead 50 Ohm IP67
Products Related To Your Application. AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 150 mm 095-820-109-15H. N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm IP67 172137-10.
IDS-39-6 Amphenol
For further information on your individual application requirements, contact: Amphenol Corporation North America: Amphenol Industrial Operations 180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (888) 364-9011 Fax: (520) 285-5134 Email: [email protected] Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI ...
Millipacs Power & Hybrid Connectors | Amphenol CS
Application Specification GS-20-034 Industrial Backplane connector solutions for Diverse Applications Overview Part Numbers Configure Your Product Choose Your Configuration Target Markets & Applications
Amphenol
special application requirements, contact your local sales office or – Amphenol Corporation Amphenol Industrial Operations. Delaware Avenue191 Sidney, New York 13838-1395 elephone: 888-364-9011 Fax: 520-397-7169T.amphenol-industrial.comwww catalog can be viewed, printed and saved This website: from . www.amphenol-industrial.com.
10128419-12JLF | ExaMAX® | Amphenol
ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 4-Pair, 8 column, 112 position, Right Angle Header, Left Guide Pin.
Amphenol Optimize
Amphenol Optimize Carretera Internacional Km 6.5 Col. Parque Industrial Nogales, Sonora, México. C.P. 84094 Phone: +52 (631) 311-1600
Model J352C33 High sensitivity, ceramic shear ICP® accel., 100 ... | PCB
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
BMZ Pin D38999 Contact (Size 8) for .140 Cable | SV Microwave
SV Microwave has released the BMZ Pin D38999 Contact (Size 8) for .140 Cable SF9821-6001 with higher ranking features and specifications. Explore now!