Search Results for application form
AM-031 A - ardentconcepts.com
Provided is the user application note for TR, a high frequency multi-coax PCB signal launch system with a solderless compression mount interface for use from DC to 70 GHz. TR ASSEMBLY ISOMETRIC VIEW and DETAIL Diagram 1: Exploded CAD image of TR12X1 assembly ← Ground lock Alignment Dowel 1mm Slot → Shipping over → Stiffener Block →
MS3108A | Amphenol Global Search | Amphenol
ms3108a -22-22s-cdr.pdf: ICT Application & Connectivity Walk Through; Kontakt; Karriere; Downloads; Impressum; Datenschutz; Lieferbedingungen; Sie haben Fragen? Ihr Produkt ist nicht dabei? Amphenol Kontakt.
Low Current Circuit Breaker Panel - Amphenol Broadband Solutions
Type Form C Connector Screw terminal, #3 Relay contact ratings 0.6A at 48 VDC Compliance Agency compliance NEBS Level 3, UL Listed Replacement Circuit Breakers Part Number 1 Amp 129316RC 3 Amp 129317RC 5 Amp 129318RC 10 Amp 129320RC 15 Amp 129321RC 20 Amp 129322RC Note: 20A breakers can only replace pre-configured 20A breaker positions.
Accessories and Other | Products - Amphenol
Charles Below Grade Enclosures (CBGE) are lightweight, molded HDPE handholes available in five rectangular and two round sizes. Designed for light-duty placements (parkway/greenbelt applications), these ANSI/SCTE rated below-grade enclosures store fiber optic and copper cable slack, meters, sealed cases, control valves, ground rods, signal controls, and various other equipment.
EBY Electro - EB1081 Series - 3.81mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Mobile Devices | Markets | Amphenol
Standard form-factor plug and receptacle performs up to 5Gbps and has "Sync-N-Go" technology that minimizes user wait-time. SuperSpeed USB is backward compatible with USB 2.0. ... Designed in various form factors with multiple termination options make it ideal to fulfill industrial harsh application.
1/2" ClearFill®Line Aluminum Plenum-Rated - RFS Technologies
Contact Information Information Request Form Sister Companies. My e-catalog. Home / Cables & Waveguides / Plenum Cable / 1/2" Aluminum Clearfill / ... Typical areas of application are feedlines for plenum-space installations within occupied buildings or structures. Technical features. Applications. Applications: Wireless Communication:
Model 260A03 Triax ICP® force sensor, 10k lb (Fz), 4000 lb (Fx,y ... - PCB
Power to operate ICP sensors is generally in the form of a low cost, 2427 VDC, 2- -20 mA constant current supply. Figure 1 schematically illustrates a typical ICP sensor system. PCB offers a number of AC or battery-powered, single or multi-channel power/signal conditioners, with or without gain capabilities for use with force sensors.
Apply as a new supplier - Amphenol Socapex
Application as new supplier As a renowned producer of interconnectors, customer satisfaction is our number one goal. In order to achieve this goal, we need high quality and highly reliable suppliers who act socially, ethically and environmentally responsible.
Power Connectors | Products | Amphenol
Dragonfly series also offers PCB mount, panel mount and cable connections in a small form factor design utilizing high-reliability, high-retention and high cycle life precision machined contacts. ... Wide range of customizable components to fit specific application needs. Rubber sealing provides IP67 protection.
Model 208C04 ICP® Force Sensor Installation and Operating Manual - PCB
Power to operate ICP sensors is generally in the form of a low cost, 2427 VDC, 2- -20 mA constant current supply. Figure 1 schematically illustrates a typical ICP sensor system. PCB offers a number of AC or battery-powered, single or multi-channel power/signal conditioners, with or without gain capabilities for use with force sensors.
OSFP-XD Copper Cable Assemblies | High Speed Input Output - Amphenol
FEATURES BENEFITS; Configurable & flexible; Up to 1.6T aggregate bandwidth capacity, 32-pair wire supported; Optimized PCB interface board with laser soldering process
10161735 | Amphenol Global Search | Amphenol
Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and allowing much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.
BGA Sockets Revolutionize AI Integration: A Future Outlook - Onanon
With the application of AI, Onanon continues to explore new applications, refine its product offerings, and anticipate future technological trends. By delivering customizable, high-performance socket solutions, Onanon empowers organizations to achieve operational excellence, accelerate innovation, and meet the evolving demands of a dynamic ...
catalog | Amphenol Global Search | Amphenol
Application. Multi-conductor control cable for machine and handling devices in food, beverage and drug processing applications. FDA sanctioned jacket material for direct food contact per. 21 CFR. Compliant with NFPA 79, Article 12.9. Suitable for use in food contact zone, splash zone and non-contact zones.
Amphenol Optimize
Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014
VerIO Connector - Amphenol CS
§ Small form factor enable greater port to port density FEATURES BENEFITS § Standard small form factor interfaces § Minimum space required for mounting in both vertical and horizontal directions § Robust locking mechanism § Push pull type movement saves space, facilitates secure secondary locking and ease of operation
Xcede® HD Plus | Backplane Connectors | Amphenol
Compliance with the Hard Metric form factor requirements outlined in EN 61076-4-101:2001; Highest density with 1.8mm pitch; 42 to 84 differential pairs per inch (16 to 33 differential pairs per centimeter) ... Leverages on application specific derivatives, including coplanar and orthogonal configurations; Provides a complete solution for ...
Mini Power and Micro Power Series Connectors for Compact Power Solutions
The most advanced connectors in this series are the Micro Power and Mini Power Super versions, which provide even better current ratings of 17A/pin and 20A/pin plus wire gauge ranges of 16AWG-15AWG and 16AWG-14AWG respectively.All variants of Mini Power connector series come with Boardlock option that ensures strong retention force whereas the Micro Power connectors have scoop-proof housing ...
Operation Manual R-Series Powerlink 551657 RevA EN - Temposonics
Temposonics® R-Series Proflnet IO RT Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments 3/ Note: Specify magnet number for your sensing application and order separately a Sensor model R P Profile b Design G Magnet slider, joint on top, backslash free (part no. 253 421)