Search Results for application form
EBY Electro - PS6XX Series - 5.00mm Spacing - PIN STRIPS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Fast, flexible indoor aggregation or demarcation enclosure for every ...
backhaul, private networks or data and video broadband services. Their convenient form factor saves space in basements, huts, telecom equipment closets and other indoor locations. Cellsites Low Rise / Garden Style Business Parks MDU Mid Rise / High Rise MDU MADE IN THE
TN-31 Air Blast and the Science of Dynamic Pressure Measurements - PCB
Of initial concern in the application of modern transducers to measure air-blast phenomena, is the interface between the blast pressure trans-ducer and the measurand (the blast environment). Figure 4 from Part I showed a Model 137A ICP® blast pressure transducer in a pencil probe configuration for side-on pressure measurements. In application ...
Operation Manual R-Series V Profinet 551973 - Temposonics
Temposonics® R-Series V PROFINET IO RT & IRT Operation Manual I 5 I a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), ...
Operation Manual R-Series V EtherCAT 552059 EN - Temposonics
cost is the responsibility of the sender . For a corresponding form, see chapter "13. Appendix I" on page 43. NOTICE connectors of the sensor. For pigtail cables, place the cable ends in a static shielding bag for electrostatic discharge (ESD) protection. Fill the outer packaging around the sensor completely to prevent damage during transport.
Connectors | Products - Amphenol
Search for Amphenol products by Amphenol market or product application. (current) Products Markets Businesses Sustainability ... Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding ...
D-Shaped Connectors | Products | Amphenol
FCI Basics D-Sub High-Density Board-Mount Connectors, based on the compact-D form factor, complete your board and system designs by providing high-density and high-speed interfaces. The high-speed, power, assembly, and mechanical packaging expertise, aids in getting the signals out of the box at optimal cost and performance, while accommodating ...
Connectors | Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. ... These contacts allow any application to continue to use the D38999 ...
Amphenol’s Connectors for Medical Surgical Equipment
Featuring a fine pitch of 1.27mm and a wide range of positions from 6 to 100, these connectors facilitate reliable cable-to-board and board-to-board connections in medical-surgical devices. With various plating options and multiple orientation and mounting choices, Minitek127 ® connectors provide flexibility in design and application. The ...
Products - Amphenol PCDAmphenol PCD
Amphenol PCD designs and manufactures a wide range of products – Cable and Pipe Management, Cable Assemblies and Adapters, Junction Modules, Relay Sockets, Rectangular and Circular Connectors, Backshells, Dust Caps and In-Flight Entertainment Solutions. Each product is made and engineered with the highest quality standards in the industry. With facilities in North America and Asia, […]
CXP2 Active Optical Cable | Optical Interconnect | Amphenol
The CXP2 form factor delivers the hig. Amphenol 300G CXP2 to CXP2 Active Optical Cable is a natural choice for optical cabling in data center / high performance computing hardware applications, providing a cost effective plug and play cabling solution. The CXP2 form factor delivers the hig . Toggle Nav. Search ...
Consumers Brochure 2024 | Amphenol
LDS on small form factor • Complex trace design on earbud • White resin • Via’s • Wi-Fi / BT / BLE • When space matters • Trace design with great antenna . performance • Wi-Fi / BT / BLE • LDS covered by transparent resin • 2- shot molding • High precision • Connected on inside . Transparent LDS
Model RH201A76 ICP® Force Sensor Installation and Operating Manual - PCB
Power to operate ICP sensors is generally in the form of a low cost, 2427 VDC, 2- -20 mA constant current supply. Figure 1 schematically illustrates a typical ICP sensor system. PCB offers a number of AC or battery-powered, single or multi-channel power/signal conditioners, with or without gain capabilities for use with force sensors.
Amphenol FCI gs-12-1380
Form E-3701 – Revision E GS-01-029 1.0 Objective ... 4.1.2 Application specification: GS-20-0488 4.2 National or International Standards 4.2.1 Flammability: UL94V-0 4.2.2 EIA 364: Electrical connector/Socket test procedures include environmental classification. 4.2.3 EIA 364-1000: Environmental test methodology for assessing the performance ...
EBY Electro - EB565A Series - 5.00mm Spacing - PLUGGABLE BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Connectors | Products - Amphenol
ASGTC-Quadrax is a special circular bayonet coupling connector for data line transmission in RMT application, It's IP67 protection and with a self-locking system specially designed in order to get heavy duty application, Q-contacts with the protection of copper body and multipoints band in female contact to provide to 360º shielding.
PDM: Rev:E Released - Amphenol CS
Form E-3334 Rev F GS-01-001 8.0 ENVIRONMENTAL CONDITIONS All environment tests apply to 0.76um gold and 0.76um GXTtm plated product only. 8.1 Humidity Within 1 hour after exposure of the mated connector to a high humidity environment, the insulation resistance of an unmated connector shall be not less than 100 megohms; the low level contact
EBY Electro - TB4 Series - 0.250 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
AE-AN-SK-008 - SK SERIES - PCB FOOTPRINT AND MOUNTING SPECIFICATIONS
APPLICATION NOTE Amphenol Ardent Concepts 4 Merrill Industrial Drive Hampton, NH 03842 (603) 474-1760 Sales: [email protected] Technical: [email protected] Page 1 1/14/2019 AE-AN-SK-008 - REV A - SK SERIES - PCB FOOTPRINT AND MOUNTING SPECIFICATIONS AE-AN-SK-008 SK Series PCB Footprint and Mounting Specifications Purpose:
QSFP DD | High Speed Interconnects | Amphenol
Amphenol QSFP DD interconnect system is comprised of a 76 position, 0.8mm pitch connector built for use in high speed serial applications. Each port supports up to 400Gb/s in aggregate over an 8 x 50Gb/s electrical interface.