Search Results for application form
Model 3503A1160KG/-0003 TRIAXIAL HIGH AMPLITUDE MEMS SHOCK ... - PCB
this Operating Guide, please contact a PCB Application Engineer using our 24-Hour SensorLineTM at 716-684-0001. 2.0 Principle of Operation PR accelerometers are passive devices which require stable external power, typically a regulated dc voltage such as 10V (or more recently 5V or 3.3V), to operate with new electronics.
Request a Product Quote - tpcwire.com
Fill out a product quote request form here! Interested in using our cable or wire products in your next project? Fill out a product quote request form here! ... Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or [email protected].
USB Connectors | Products - Amphenol
FCI Basics Micro USB 2.0 connectors deliver a data transfer rate up to 480Mb/s and are characterized by their high-speed signal stability. This smaller version of the Mini USB 2.0 connector while complying with the physical, electrical, and environmental standards of the micro form factor, supports 1.8A and 3A currents for fast charging.
Broadband Tapper | Unequal Divider | Indoor Tapper Series
TPS-43 6GHz Tapper Series Broadband Tapper/Unequal Divider for Wireless & Indoor Application, Support 350-6000MHz with various coupling value from 3dB to 30dB . Frequency Range, MHz: 350, 6000; Connector Type: 4.3-10 female; Close quick view
CURRENT DERATING REFERENCE INFORMATION FOR DUAL ROW - Amphenol CS
Form E-3701 – Revision C GS-01-029 4. APPLICABLE DOCUMENTS The following documents, of the latest issue in effect at the time of performance of the qualification tests, shall form a part of this specification to the extent specified herewith. Federal QQ-B-626 Brass; bar, plate, rod, strip, flat wire and special shaped sections. QQ-B-750
Amphenol SF-NDVVYF0001-001M 1m (3.3') 400GbE OSFP Cable - Amphenol 400 ...
Amphenol 1m (3.3') OSFP (400G OSFP Octal Small Form Factor Pluggable) 400GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP28/SFP56 channels, each operating at speeds of up to 50.0 Gbps (50G PAM4 & 25G NRZ), into one affordable OSFP package; capable of combined speeds in excess of 400-Gigabits per second.
VerIO Connector - Amphenol CS
§ Small form factor enable greater port to port density FEATURES BENEFITS § Standard small form factor interfaces § Minimum space required for mounting in both vertical and horizontal directions § Robust locking mechanism § Push pull type movement saves space, facilitates secure secondary locking and ease of operation
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
Available in a variety of gender options tailored to your application needs; Contact Protection: Recessed pins in this 100% scoop-proof connector minimize potential contact damage; Versatile: Mates to standard D38999 plug connectors and accessories; Temperature: Performs in ranges from -65C to 200C
Revolutionizing Data Transmission with UltraPass™ OverPass™ Assemblies
Ease of Application and Termination: UltraPass ™ boasts an intuitive design, featuring a high-density two-piece IO connector and cable system. Its pick-in-place board connector and guided cable mating ensure ease of assembly into hardware systems, saving valuable time and resources.
TN-29 Guidance for the Filtering of Dynamic Force, Pressure ... - PCB
frequency response function in the form of Bode plots, i.e., amplitude and phase versus frequency plots. Figure 3 below illustrates the output across the capacitor (C) of Figure 2, verifying it to be a low-pass filter. The exact shape of the amplitude (top) and phase (lower) responses depends on the damping parameter ζ and the natural ...
radsok-power-connectors-catalog-amphenol-industrial
Application Power wire to Board, Datacom, Server, Telecom WTB Type Example Part Number Rated Current Application Mated Part Thru Board (Solder) 2.4mm: C10-752001-000 35A C10-729455-000 3.6mm: C10-729923-000(short) C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol ...
Commercial Aerospace | Markets - Amphenol
High-Speed Quadrax contacts consist of an outer contact with four inner contacts spaced to form two 100 or 150 Ohm controlled impedance differential pairs. Both contacts, when used in D38999 Series III and ARINC connectors, provide an excellent alternative for harsh environment applications such as Ethernet 100 Base-T-100 Ohm, Gigabit Ethernet ...
ZTP-115M Module | Thermometrics Infrared (IR) Sensors
Thermometrics ZTP-115M is a single Thermopile Infrared (IR) Sensor Module used for non-contact surface temperature measurement. It consists of a thermopile, IR sensor, signal conditioning and voltage output.
Perfect for railway
In addition, the new sensor has a very compact design and operates wear-free, resulting in increased application lifetime. André Beste, Technical Marketing Manager at Temposonics Our patented magnetostrictive Temposonics ® technology, used in all MH Series sensors, also ensures that MHRM sensors are robust against vibration, shock, dust and ...
Industrial | Markets - Amphenol
Search for Amphenol products by Amphenol market or product application. Products (current) Markets Businesses ... G14 Series OCuLink connectors are internal and external Small Form Factor PCIe connectors and cables optimized for the client and mobile market segments, while suitable for various datacom, consumer, and industrial applications. ...
IECEx Certificate of Conformity - Amphenol Fiber Systems International ...
form a flamepath and are mechanically interlocked by means of a threaded nut retained by a grub screw. The range comprises five body (shell) sizes each with a number of pin/tube size combinations. ... If an application requires special, continuity features, within certain connector components, seek factory opinion regarding conductive hardware ...
TCC Industries Inc. - Gemeco
Headquartered in Buena Park, California, TCC offers our North American customers local design support, rapid sampling and prototyping, and fast and friendly customer service. Whatever your product application demands, we invite you to contact TCC and let us demonstrate our outstanding products and commitment to customer service.
Mini Cool Edge 0.60mm Connectors | GenZ, EDSFF, OCP NIC 3.0, SFF-TA ...
Mini Cool Edge is a 0.60mm high density, high-speed card edge connector for new generation small form factor system. Mini Cool Edge 0.60mm meets SFF TA-1002, Gen Z, EDSFF and OCP NIC 3.0 specifications.
ExtremePort SFP+ | High Speed Interconnects | Amphenol
Amphenol's ExtremePort SFP+ interconnect system is comprised of a 20-position hot swappable I/O connector enclosed in a metal cage mounted to a host PCB. It supports up to 56Gb/s PAM4 aggregate bandwidth with a backward compatibility for next generati
Universal Voltage GMT Fuse Panels - Amphenol Broadband Solutions
ally any low-current power distribution application. Each panel allows up to 60A or 100A input connections enabling increased power distribution for equipment. Panels support 20A maximum fuse positions to handle a wide range of equipment and universal operating voltage (±24 to -48 VDC) which means they fit any