Search Results for application form
NUMBER GS-12-1326 PRODUCT SPECIFICATION - amphenol-cs.com
Form E-3701 – Revision C GS-01-029 4.3.1 Flammability: UL94V-0 or similar applicable specification ... Unless otherwise specified in the application specification, sample quantities for each test group shall be specified in this section and/or the qualification test table. Refer to GS-01-029 section 5.9 for sample quantity recommendations.
Industrial | Markets - Amphenol
Search for Amphenol products by Amphenol market or product application. Products (current ) Markets Businesses ... Air LB France's 1900SIM is a '3 modules' rectangular connector providing versatility and high density within a small form factor. They come in a composite version for weight-saving applications. Many accessories and backshells also ...
Mini Cool Edge: Fine Pitch and Versatile Connectors - Amphenol CS
With an even finer pitch of 0.60mm, as the name implies, this is a mini version retaining all the features of standard versions. They offer higher density and higher speed, supporting next-generation small form factor systems. The major highlight of these connectors like any other connectors of the Cool Edge family is its versatility.
EB1350M Series - 3.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Multi-Trak™ - Amphenol CS
The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and a. Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed ...
Your Top Questions Answered on Industrial Ethernet - Amphenol CS
This IEC standard governs the plug and receptacle connectors' mating interface and form factor with all the specific dimensions, specifically for the IP20 version. The electrical, mechanical and signal integrity performance are all specified, with parameters such as insertion loss, return loss, near-end and far-end cross talk, propagation delay ...
FAQ - TPC Wire
Please complete our online form found here or reach out to your local sales representative. ... Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or [email protected].
How Positronic Meets the Needs of Datacenters - Positronic
We partner with companies in a wide variety of global industries, and our substantial product portfolio with convenient navigation options makes it easy to find a product that fits your application. If you would like to request product recommendations, locate a sales agent, ask a technical question, or simply request a quote, please contact ...
ms3102 | Amphenol Global Search | Amphenol
MIL-5015 (MS3102) Shell Style..... 43 Universal Header Assemblies for use with Flex print or PCB Connectors..... 44, 45 Additional Products – Rectangular, for PCB Application ...46-48 Amphenol Sales Office and Distributor Listing If more information is needed concerning the products in this publica- ...
IPC-M50 Connectors | Power Solutions | Amphenol
Amphenol's IPC-M50 power connector supports wire sizes ranging from 12AWG to 6AWG, making it well-suited for battery interconnect systems, and electric mobility charging infrastructure.
Industrial Applications | Filter Monitoring
Wide application range. Additional options for resistance-temperature characteristics, wire lengths and housing lengths. ... The sensor is intended for printed circuit board mounting and delivered in tape and reel form to simplify manufacturing handling. Modus HVAC Differential Pressure Transmitters | T Series.
EBY Electro - VC1768 Series - 7.62mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
HC1381-XX-530 Series - 3.81mm Spacing - EBY Electro
Fill out my online form. HC1381-XX-530 SERIES Pluggable Headers. Maximum number of positions: 24. Centerline Spacing: 3.81mm Spacing (0.150") See DIMENSIONAL DRAWINGS. FEATURE: Horizontal, Closed, Dual Level. ELECTRICAL: ... Samples for your Application; Important Disclaimer:
EBY Electro - HC1762 Series - 7.62mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Edge-Lock RF PCB Connectors - SV Microwave
SV’s new Edge-Lock connector series is developed to form an interference fit between the conical alignment pin and the PCB thru-hole, thus pulling the contact lane of the connector in to the edge of the PCB. The result is a fixture-less connector that is primed for reflow without any unnecessary custom fixtures to hold the connector in place.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
Automotive Sensor Spotlights | Amphenol Advanced Sensors
Thermometrics Application Spotlight | Thermistor Stability Benchmarking (Part 4) - Application Spotlight. Thermistor Stability Benchmarking - Part 4 - Discusses Automotive Oil, Coolant and Water Temperature Sensors and the potential implications of reduce stability in thermistors. Learn more about these topics and the AAS advantage.
connor
gree customer service including application en-gineering, design for manufacturability, material selection, and prototyping. Connor also offers as-sistance with tool design, tool manufacturing and maintenance, production planning, quality assur-ance and comprehensive supplier management. The result is that Connor offers the most cost effective
Operation Manual TempoLink Smart Assistant - Temposonics
For a corresponding form, see operation manuals of the R-Series V sensors (available at: www.temposonics.com). 2.7 Removal from service/dismantling The product contains electronic components and must be disposed of in accordance with the local regulations. 2/ See also applicable Temposonics sales and supply conditions, e.g. under www ...
AirMax VSe 25GB/S BACKPLANE CONNECTOR SYSTEM - Amphenol CS
application, ≤120 mΩ initial in coplanar application • Current Rating (with ≤30°C temperature rise above ambient): 0.5 A/contact with all contacts powered • Insertion Loss Performance: see graph below • Crosstalk Performance: see graph below . ENVIRONMENTAL • elcordia GR-1217-CORE Central Office qualification passed T