Search Results for aquatic tanks
General Purpose Level Ultrasonic Sensor - ssi-sensors.com
The SSI Technologies GPLUS sensor is a compact, competitively priced solution for continuous fluid level monitoring. Constructed of PPS plastic, GPLUS is compatible with a wide range of chemicals and temperatures.
Fluid-Trac™ - ssi-sensors.com
The Fluid-Trac™ cost-competitive liquid level sensor family is ideal for tanks or storage containers that have a depth/height of 32 inches (24 inches for gasoline). These liquid level sensors are chemically compatible with gasoline, diesel fuels, ethanol, oils, fresh water, sewage water, UREA (AdBlue) and engine coolants.
Level Sensors
The Acu-Trac™ SMART sensors are for tanks or storage containers that have a depth/height up to 6.23 feet (1.9 meters) for gasoline and 8.2 feet (2.5 meters) for other media. These sensors provide various outputs & on-vehicle communications.
PM111LH Chirp-ready Pocket/Keel Mount - Airmar
Designed for custom pocket, keel, or welded-tank mounting; SEALCAST ™, seamless, urethane housing for long life underwater; Also available as in-hull (R111LH) and thru-hull external (R109LH) mounts; Patented Xducer ID ® technology; Specifications
Pool & Spa Sensing Solutions - amphenol-sensors.com
Reliable and accurate temperature sensing measurement is critical to efficient operation of the heating and filtration systems associated with pools and spas. From Amphenol Advanced Sensors, Thermometrics provides an array of sensing products for swimming pool and spa applications.
R509LH Chirp-ready Thru-hull External Mount - Airmar
The R509LH is the go-to transducer for today’s top captains who want maximum depth capability combined with the excellent target resolution of the high-frequency band. This powerhouse transducer delivers extreme target detail, bottom discrimination, and bait and game-fish separation at all depths.
Self-Adhering Surface Temperature Sensors
Thermometrics range of Self-Adhering Surface Temperature Sensors are designed for industrial HVACR applications, typically for placement on the external wall of a water tank or boiler reservoirs. They are also suitable for reservoir tanks working in conjunction with solar panel water heating systems.
Thermometrics Self-Adhering Surface Temperature Sensors
Thermometrics range of Self-Adhering Surface Temperature Sensors are designed for industrial HVACR applications, typically for placement on the external wall of a water tank or boiler reservoirs. They are also suitable for reservoir tanks working in conjunction with solar panel water heating systems.
R109LHW Wide-beam Chirp-ready Thru-hull External Mount - Airmar
Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready R109LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
GPLUS Sensor - ssi-sensors.com
The SSI Technologies General Purpose Level Ultrasonic Sensor (GPLUS) is a compact, competitively priced solution for continuous fluid level monitoring. Constructed of PPS plastic, GPLUS is compatible with a wide range of chemicals and temperatures.
WATER & WASTEWATER TREATMENT EQUIPMENT - pcb.com
Municipal water authorities oversee a vast range of infrastructure, including wastewater treatment plants, water treatment plants, lift stations, pump stations, storage tanks and miles of sewer/water pipelines.
Immersion (Tanks, etc.) Temperature Probe - Gemeco
This Maretron NMEA 2000 Immersion Temperature Probe is an optional TMP100 Accessory. TP-IP-1 may be connected only to channels #2, #3, #4, and #5. It may not be connected to channels #0 and #1.
M265LH Chirp-ready In-hull - Airmar
Airmar’s M265LH is packed with a seven-element, low-frequency array that operates between 42 and 65 kHz for excellent deep-water performance. The high-frequency ceramic operates between 130 and 210 kHz with a narrow, 10° to 6°, bandwidth—perfect for picking apart structure and pinpointing tight-holding fish in structure.
Fluid-Trac Level Sensor For Waste Water - ssi-sensors.com
The Fluid-Trac® 2-Wire water level sensor can be factory programmable with a digital filtering to reduce errors caused by fluid sloshing in mobile water holding tanks. With a float water level sender, as the water sloshes to one side of the tank, the needle on the gauge responds quickly to an incorrect water level. Electrical Interface
Ultrasonic Point Level Sensor
• Tank Profiling Improves Accuracy: Factory programmable strapping tables for unique tank shapes • Reliability and Durability: Fluid-Trac ® PLS has no parts to wear out. • Non-Contact: Most problems with sump pumps are float related.
SS270W Thru-hull Wide - Airmar
The SS270W’s extra wide coverage delivered to a dual-frequency, split-screen sounder gives fishermen a wider view of what is going on under the boat. The SS270W gives you four times the beamwidth at 200 kHz than other 1 kW, high-performance transducers.
CM265LM Chirp-ready Cavity Mount - Airmar
The CM265LM, Chirp-ready, transducer is perfect for mid to deep-water. The huge bandwidth includes many of the most popular frequencies for targeting top gamefish. This 1 kW powerhouse delivers clear target details, bottom discrimination, as well as bait and game-fish separation at all depths.
Thermometrics Water Detection Sensor - amphenol-sensors.com
Water Detection Sensor Features • 510kΩ ± 3% • Operating Temperature Range: -40°C to 85°C • Easy to install • RoHS Compliance (Directive 2011/65/EU) Applications • Battery pack water detection • Overflow of water/fluid • Leak detection from a burst pipe • Level detection on tank fill applications
Fluid-Trac 2-Wire Level Sensor - ssi-sensors.com
• Tank Profiling: Factory programmable strapping tables for unique tank shapes. • Chemical compatibility: Fluid-Trac ® works with a wide variety of media including gasoline, diesel fuel, urea (AdBlue), oils, hydraulic fluid and black/gray water.
PM111LHW Wide-beam Chirp-ready Pocket/Keel Mount - Airmar
Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready PM111LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.