Search Results for aquatic tanks
CM275LHW Wide-beam Chirp-ready Cavity Mount - Airmar
High frequency produces superior shallow-water performance, bottom detail, and fish-target separation; High wide beamwidth yields more coverage for detecting fish in the upper-water column; Curved-edge design for wet-box installation; Designed for custom mounting in a cavity or welded tank; SEALCAST ™, seamless, urethane housing for long ...
CM599LHW Wide-beam Chirp-ready Cavity Mount - Airmar
The low-frequency band is rated to 3 kW and produces amazing deep-water performance to 3048 m (10000'). Get the best of both worlds with Airmar’s Chirp-ready transducer with wide-beam coverage. Find an Airmar Certified Installer/Dealer Near You! ... Designed for custom mounting in a cavity or welded tank;
R409LWM Ultra-wide Chirp-ready Thru-hull External Mount - Airmar
Coupling the low-frequency range of 40 to 60 kHz with the medium range of 80 to 130 kHz, this tournament-series transducer reveals more fish in the water column than ever before. Captains are pairing this transducer with a PM275LHW or a B175HW for a combined package covering low to high frequencies with both wide and narrow beams.
Acu-Trac NEMA 6 Liquid Level Transmitter - ssi-sensors.com
sloshing in mobile tanks. • Tank Profiling: User programmable strapping tables for unique tank shapes. • Chemical Compatibility: Acu-Trac ® NEMA 6 liquid level transmitter works with a wide variety of media including diesel, motor oil, hydraulic fluid and black water. • Self Test/Diagnostics:
R509LHW Wide-beam Chirp-ready Thru-hull External Mount - Airmar
The low-frequency band is rated to 3 kW and delivers amazing deep-water performance to 3048 m (10000'). Get the best of both worlds with Airmar’s Chirp-ready transducer with wide-beam coverage. Find an Airmar Certified Installer/Dealer Near You! ... Also available as a cavity/welded-tank (CM599LHW) mount ...
TM265LH Chirp-ready Transom Mount - Airmar
Airmar’s TM265LH is packed with a seven-element, low-frequency array that operates between 42 and 65 kHz for excellent deep-water performance. The high-frequency ceramic operates between 130 and 210 kHz with a narrow, 10° to 6°, beam—perfect for picking apart structure and pinpointing tight-holding fish in structure.
SS505 50/200kHz, 600W, Stainless Thru-hull, DO
The SS505 is a compact, impact resistant, stainless steel stem for use on all hulls. The dual-frequency version provides good target detail in shallow-water at 200 kHz and good deep-water bottom tracking at 50 kHz. The narrow-beam 200 kHz version provides excellent bottom detail.
Acu-Trac™ Ultrasonic Fluid Level Sensors Product Overview
to fluids sloshing in mobile tanks. • Tank Profiling: User programmable strapping tables for unique tank shapes. • Chemical compatibility: Acu-Trac™ works with a wide variety of media including dieel, s motor oil, hydraulic fluid and black water. • Self Test/Diagnostics: Power Up Test
Airmar DST810-PV-N2 Smart Multisensor | Gemeco
Depth, Speed-Through-Water, Water Temperature, Boat Attitude. The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST ™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your wireless device. The Gen2 paddlewheel delivers industry-leading start-up speed-through-water data below 0 ...
Vibration monitoring of pumps - Wilcoxon Sensing Technologies
4 common reasons pumps fail Insufficient lubrication – 36% • Bearings deprived of proper lubrication will cause pumps to fail long before the normal service life Fatigue – 34% • Overloaded, unbalanced, or misaligned pumps cause unintended bearing loads Improper installation – 16% • Improper installation techniques can lead to failures from load imbalance,
Point Level Switch - ssi-sensors.com
Single Point Control – Fluid-Trac™ PLS can keep a tank from running dry or overflowing. The PLS can be factory programmed with a critical level set point so that whenever the set point is reached, the low side driver will close the circuit to allow a pump to turn on or open a valve.
TM265LM Chirp-ready Transom Mount - Airmar
The low-frequency band of 42 to 65 kHz provides deep-water performance down to 914 m (3000'). It is a good choice when scouting an area or fishing in deeper depths. The medium frequency from 85 to 135 kHz is excellent for identifying targets suspended close to the bottom, on structure, and within the water column. ... Also available as in-hull ...
reed sensors | Amphenol Global Search | Amphenol
Fluid-Trac® Level Sensor For Waste Water Waste Water Holding Tank Application This application note covers the Fluid-Trac® 2-wire water level sensor used as a replacement for a standard 33-240 Ohm resistive float water level sender, reed-switch tube sensors, or capacitive tube senders in gray water and black water holding tanks.
M260 50/200kHz, 1kW M&M Transducer, D/O - airmar-emea.com
The 50 kHz is excellent at deep-water detection, and its wide 19° beam yields broad coverage under the boat. ... When the transducer is placed inside the tank, it is properly oriented for optimal performance. The M260 is a popular choice for customers not wanting to drill a hole in their hull and for trailered or multi-hulled boats.
Sensors For Monitoring Cryogenics | PCB Piezotronics
These gases and fuels are transported and used in a variety of industrial applications as refrigerants in their liquid state, thereby requiring the use of cryogenic centrifugal and reciprocating pumps to effectively transfer them between cryogenic tanks. Applications include: Liquefied natural gas (LNG) processing
R111LM Chirp-ready In-hull - Airmar
The Chirp-ready R111LM delivers the deep-water performance of the low frequency down to 1829 m (6000') plus the detailed returns produced by the narrower beams of the medium band. ... The transducer is installed in the included tank which is cut to the boat’s deadrise angle and affixed inside the hull. When the transducer is placed inside the ...
ST300 INCL. 9M CABLE NC - AIRMAR EMEA
Self-closing water valve minimizes water entering the boat when the retractable insert is being replaced with the blanking plug; Fins on sides of paddlewheel cavity provide improved accuracy in cross-flow conditions; Plastic thru-hull housing is ABYC H-27 compliant; Included rubber washer allows tightening of the hull nut to irregular hull surfaces
Material Handling - ssi-sensors.com
SSI Technologies, LLC's line of Digital Fluid-Trac™ sensors interface with 12 V or 24 V electronic gauges typically found in material handling industrial equipment. They also interface with control modules to indicate tank volume levels. Our Pressure Sensors are well suited for a variety of industrial and commercial applications. These compact, robust sensors measure pressure from 3 PSI to ...
About - Amphenol Sensors
Where Innovation Thrives Amphenol Sensors is a leader in innovative sensor technologies and forward-thinking measurement solutions built for a large variety of industries. We create value by providing critical information for real-time decisions. We offer domain expertise, rapid customization, world-class manufacturing capabilities and lasting customer relationships. We strive to give our ...
PM275LHW Wide-beam Chirp-ready Pocket Mount - Airmar
Depth and fast-response water-temperature sensing; 1 kW of power for great deep-water performance from the low frequency; Low frequency: 42 to 65 kHz; 25° to 16° beamwidth; Maximum depth of 914 m (3000') High frequency: 150 to 250 kHz; 25° constant beamwidth; Maximum depth of 152 m (500') 123 kHz of total bandwidth from one transducer