Search Results for arduino datasheet
Product Datasheets - Charles Industries, LLC • An Amphenol Company
Get the product information you need for our full line of solutions including specifications, features, materials, accessories, ordering information and more.
1143_Datasheet MiCS-6814 rev 8 - SGX Sensortech
The MiCS-6814 is a compact MOS sensor with three fully independent sensing elements on one package. The MiCS-6814 is a robust MEMS sensor for the detection of pollution from automobile exhausts and for agricultural/industrial odors.
ED-786A - Wilcoxon Sensing Technologies
Key features Contains transducer electronic data sheet (IEEE 1451 - TEDS) Self-identifying Corrosion resistant Ground isolated
PDS: Rev :H STATUS:Released Printed: Dec 18, 2020
- 2020/12/04 2020/12/06 2015/06/15 - Gregar Mathew Kuriakose, San 1, Product Eng ELX-I-33502-1
NovaSensor NPA surface mount pressure sensor - Amphenol
The NPA Series of Surface-Mount Pressure Sensors is provided in a miniature size as a cost effective solution for applications that require calibrated performance. Packaged in a SOIC14 pin surface mount, the NPA Series is available in gauge, absolute and differential pressure ranges with either mV, amplified analog or digital outputs.
SGX-4OX-EL Datasheet - SGX Sensortech
Performance characteristics on this data sheet outline the performance of newly supplied sensors. Output signal can drift below the lower limit over.
General purpose accelerometer - Wilcoxon Sensing Technologies
Note: Due to continuous process improvement, specifications are subject to change without notice. This document is cleared for public release.
Telaire T6615 CO2 sensor dual channel module
Flexible CO2 sensor platform designed to interact with other microprocessor devices. Dual-channel optical system and three-point calibration process for enhanced stability, accuracy and reliability. Dual-channel Non Dispersive Infrared (NDIR), gold plated optics, diffusion or flow through sampling.
DS- 0317-SGX-4OX-ROHS - SGX Sensortech
Performance characteristics on this data sheet outline the performance of newly supplied sensors. Output signal can drift below the lower limit over.
NPI-19 Series Low Pressure Sensors | NovaSensor
NPI-19 Series of Low Pressure Sensors by NovaSensor. Learn more about features, specifications and documentation. Find a distributor.
TEDS Sensors and technology - Introduction - PCB
Learn about TEDS Sensors and theory behind the Transducer Electronic Data Sheets. View TEDS equipped Impact Hammers, Impedance Heads, Single Axis & Triaxial Accelerometers and Microphones from PCB Piezotronics.
Wilcoxon Research model ED-786A TEDS general purpose accelerometer
Contains transducer electronic data sheet (IEEE 1451 - TEDS) Self-identifying. Simplifies troubleshooting. Reduces safety risks - no more climbing on machines to verify connections. Reduces costs for set-up and tear-down. Sensitivity, 25° C, ± 5% ...................................................
SFW15R-1STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 15 Position, Bottom side Contact, Side Entry Surface Mount ZIF Connector, Lead Free. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
D38999 - Amphenol Ltd
Follow the link below and you’ll be able to: If you need technical specifications, 3D models or further information, visit our Resource Hub. D38999 meets requirements of MIL-DTL-38999 standard, these connectors can withstand extreme temperatures, vibrations, and harsh environments.
USB 3.0 CONNECTOR - Amphenol CS
USB 3.0 connector is the third major version of the Universal Serial Bus (USB) standard for interfacing computers and electronic devices. USB 3.0 connector features a new transfer mode SuperSpeed that can transfer data at up to 5Gb/s, which is more than ten times faster than the USB 2.0 standard.
SGX-4OX Datasheet - SGX Sensortech
Performance characteristics on this data sheet outline the performance of newly supplied sensors. Output signal can drift below the lower limit over.
Antenna Datasheets - Document Library - Amphenol RF
ST1226-41-301-B PDF Customer Drawing ST122....pdfST0543-00-N01-B PDF Customer Drawing ST054....pdf
USB 3.2 CONN GEN2 (Type A, B, Micro) - Amphenol CS
For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.
General Signal Conditioning Guide - PCB
elec-tric sensor instrumentation. The intent of this guide is to enhance the usefulness of today’s advanced sensor concepts by acquainting the user with the advantages, limitations and basic the.
786A Flagship general purpose accelerometer, 100 mV/g
The 786A, Wilcoxon's flagship general purpose accelerometer, is field-proven for long-term, reliable use, even in harsh industrial condition monitoring applications. It has a mean time between failures of 25 years. Buy This Online Now!