Search Results for arduino datasheet
0278_Datasheet MiCS-4514 rev 16 - SGX Sensortech
Data Sheet The MiCS-4514 is a compact MOS sensor with two fully independent sensing elements on one package. The MiCS-4514 is a robust MEMS sensor for the detection of pollution from automobile exhausts. MiCS-4514 0278 rev 16 SGX Sensortech, Courtils 1 CH-2035 Corcelles-Cormondrèche Switzerland www.sgxsensortech.com For more information please ...
SGX-4OX - SGX Sensortech
Whilst SGX has taken care to ensure the accuracy of the information contained herein it accepts no responsibility for the consequences of any use thereof and also ...
NO - SGX Sensortech
Data Sheet The MiCS-2714 is a compact MOS sensor. The MiCS-2714 is a robust MEMS sensor for nitrogen dioxide and leakage detection. MiCS-2714 1107 rev 6 SGX Sensortech, Courtils 1 CH-2035 Corcelles-Cormondrèche Switzerland www.sgxsensortech.com For more information please contact: info.em@sgxsensortech.com Features
NO - SGX Sensortech
Data Sheet The MiCS-4514 is a compact MOS sensor with two fully independent sensing elements on one package. The MiCS-4514 is a robust MEMS sensor for the detection of pollution from automobile exhausts. MiCS-4514 0278 rev 15 SGX Sensortech, Courtils 1 CH-2035 Corcelles-Cormondrèche Switzerland www.sgxsensortech.com
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
Telaire T9602 Humidity and Temperature Sensor - Amphenol
Ordering Information Part Number Output Operating Voltage T9602-3-D I2C Digital 3V 1.8m cable length T9602-5-D I2C Digital 5V 1.8m cable length T9602-3-D-1 I2C Digital 3V 1m cable length
Surface-Mount Pressure Sensor Series - Amphenol
Title: NovaSensor NPA surface mount pressure sensor Author: Amphenol Advanced Sensors Subject: The NPA product series is provided in a miniature size as a cost effective solution for applications that require calibrated performance.
NPI-19 Series Medium Pressure Sensors | NovaSensor
NovaSensor NPI-19 | Medium Pressure Sensors - Datasheet. NovaSensor NPI-19 | Low Pressure Sensor - Datasheet. NovaSensor Application Spotlight | MEMS Pressure Sensor Solutions for Industrial Applications - Application Spotlight. NovaSensor Product Spotlight | NPI Series of Media-Isolated Pressure Sensors - Product Spotlight
NovaSensor NPI-19 | Media-Isolated Digital I2C Pressure Sensors ...
The NovaSensor NPI-19 Digital I2C Pressure Sensor is a member of the NovaSensor NPI Series and incorporates state-of-the-art isolated sensor technology with I2C interface protocols, which gives the OEM user the best in price and performance. These sensors are designed to operate in hostile environments while still providing the same outstanding sensitivity, linearity, and hysteresis of a ...
Telaire SM-UART-04L Laser Dust Sensor - Amphenol
Title: Telaire SM-UART-04L Laser Dust Sensor Author: Amphenol Advanced Sensors Subject: SM-UART-04L is a PM2.5 laser-based Particulate Dust Sensor that detects dust particle concentration in air by using an optical sensing method.
SGX -4OX Industrial Oxygen Sensor - SGX Sensortech
SGX Sensortech (IS) Ltd Registered in England No.08067077 DS-0143, Issue 3, 10-Feb-15 POISONING SGX sensors are designed to operate in a wide range
Crimping Tools - Amphenol Sine
ampenolsinecom ampenolsinecom or more inormation contact Customer Serice, 1 00 2, csramheno-sinecom 202 Ampheno Sine Systems Corporation, 4427 Morle Drive, Clinton Townshi M 48036 USA www.amphenol-sinecom Customer Service +1 800 39 7732 Ever efort
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Ordering Information Part Number Output Operating Voltage T9602-3-D I2C Digital 3V 1.8m cable length T9602-5-D I2C Digital 5V 1.8m cable length T9602-3-D-1 I2C Digital 3V 1m cable length
Introduction to Piezoelectric Force Sensors | PCB Piezotronics
A charge mode piezoelectric force sensor, when stressed, generates a high electrostatic charge from the crystals. This high impedance charge must be routed through a special "low noise" cable to an impedance converting amplifier such as a laboratory charge amplifier or source follower for recording purposes.
TST-10 Turbidity Sensor - amphenol-sensors.com
Title: TST-10 Turbidity Sensor Author: GE Subject: The TST-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
Relative Humidity, Temperature, Moisture Content - Protimeter
BLE Datasheet (Dutch) Protimeter BLE App. Available for free download from the Apple App Store and Google Play. Users can download the apk directly using this link. North and South America. Address: 967 Windfall Road St. Marys, PA 15857. Phone: +1 814-834-9140. Europe, Middle East, Africa and Asia.
Press-Fit Connectors - Positronic The Science of Certainty
As you might have guessed from their name, press-fit connectors are pressed through properly dimensioned plated-through holes on a printed circuit board (PCB). This technology is an alternative to the soldering method and offers a number of advantages over its more traditional counterpart.
NovaSensor | Pressure Sensors and Pressure Sensor Die
NovaSensor P330W | Absolute Pressure Sensor 1F. NovaSensor P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive applications where small size is critical.
Sensors | Products - Amphenol
Amphenol is a leading innovator in sensor technologies and measurement solutions. We offer the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications.
S Design of Electronics for Electrochemical Gas Sensors R V ...
stated on the individual sensor datasheet. In many cases this will be 0 V but some devices require either a positive or negative bias potential. The gas sensor produces an output current proportional to the gas concentration. A current to voltage converter, also known as a trans-impedance amplifier, is required to