Search Results for arduino datasheet
RECOMMENDED PCB LAYOUT - Amphenol CS
recommended panel cutout (outside face of panel) ±0.13.354±.005 16.55.652±.008 ±0.20.126±.003 2 holes 3.20±0.08 typ. r1.30±0.15.051±.006.573±.008
B A3 - Amphenol Sine
44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL:
UNLESS OTHERWISE SPECIFIED Amphenol Amphenol Australia Pty.Ltd, 2Ind u ...
1 1 2 2 3 3 4 4 5 5 6 6 a a b b c c d d e e f f sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be ...
MINI SAS / SATA CONNECTORS, CAGES & CABLE ASSEMBLIES - Amphenol CS
MINI-SAS / SATA CONNECTORS, CAGES & CABLE ASSEMBLIES For more information, please contact: Communications@fci.com or visit us at www.fci.com Disclaimer Please note that the above information is subject to change without notice.
WARNING - Amphenol Sine
a1 -technical data sheet release 14-july-2017ro 15-over m = +450.0/-25.0mm 9-14.99 m = +300.0/-25.0mm 3-8.99 m = +150.0/-25.0mm 0-2.99 m = +100.0/-25.0mm 0-9.99 ft = +4" / -1" tolerance 10.00-29.99 ft = +6" / -1" 30.00-49.99 ft = +12" / -1" 50 ft-over = +18" / -1" materials list size process specifications: material specifications: unless ...
B TYPE - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B RTS6BS12*8Sxx A5 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
BNC Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency BNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of BNC Connectors at Amphenol RF online.
M28840
amphenolpcd.com M28840@amphenolpcd.com (978) 624-3400 1 Amphenol Pcd M28840 Amphenol PCD now offering a complete line of M28840 Circular Connectors according to MIL-DTL-28840.
B A5 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
SGX-7NO2 Datasheet - SGX Sensortech
SGX-7NO2 Datasheet Industrial Nitrogen Dioxide (NO 2) Sensor OUTLINE All dimensions are in mm All tolerances are ±0.15mm PERFORMANCE Output signal 1400±300nA / ppm Typical Baseline Range (pure air) ±0.1ppm NO 2 equivalent T90 Response Time < 40 seconds Measurement Range 0 - 20 ppm Maximum Overload 200 ppm Linearity Linear Repeatability < ±2 ...
ACU-A20-S - Amphenol Antenna Solutions
Optimizer RT® Antenna Control Unit Features The ACU-A20-S Antenna Control Unit (ACU) is part of the complete Amphenol AISG compliant Optimizer RT® remote
Amphenol Aerospace
bacc cable clamp aluminium - accessories self locking bacc63cd bacc63ce shell size cable range min. 0.125 0.187 0.291 0.518 0.581 0.706 0.750
MICRO USB 3.0 CONNECTOR - Amphenol CS
For orma ple Communications@f. or www.fci.com Disclaimer P t tha v orma t tic. INPUT/ OUTPUT CONNECTOR MICRO USB 3.0 CONNECTOR OVERVIEW The Micro USB 3.0 connector is a smaller version of the Mini
GENERATION - Temposonics
Data Sheet TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet RH5-M/S-A/-V – RH5 with threaded flange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D70 (connector output) a b Sensor electronics housing 68 (2.68) Null zone 51 2.01 25 0. Threaded flange »M«: 11.56 Threaded flange »S«: 16 3 Magnet Dead zone 63.566 2.52.6 ...
C:Users orceDesktopNew folder (4)C-SC000262 REV B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 sc000262 pin contact,14#,crimp 14~18awg b1 - release new dwg format may.12,2015 drack see part number chart materials list
Datasheet - SGX Sensortech
SGXEuropeSp.zo.o. Building11 LigockaSt.103, 40-568Katowice, Poland T:+48(0)324384778 E:sales.is@sgxsensortech.com www.sgxsensortech.com ©SGXSensortech2012-2022 DS ...
C-SC000571xx REV A3 - Amphenol Sine
Title: C:\Users\jhead\Desktop\ATV 38-Way Mate-Assist\Drawing Updates 6JUL2020\C-SC000571xx_REV_A3.dwg Author: JHead Created Date: 7/6/2020 1:52:29 PM
Amphenol
NOTICE - These drawings, specificati ons, or other data (1) are, and rema in the are given by Amphenol Corp. The fur nishing of these drawings, specifica tions, or