Search Results for arduino datasheet
DA T 3XXX 001+010+018 - Amphenol Sine
Zul. Abw./Tolerances : A3 / CUSTOMER DRAWING Drawn Gez. Maßstab / Scale : 10.02.2021 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 08.12.2020 Blatt/Sheet Index Datum/Date
SC39 - Amphenol Socapex
SC39 Misalignment SC39 Misalignment www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice
Griplet® Miniature IDC Connector - Amphenol CS
wwwapenol-iccco TARGET MARKETS. Griplet ® Miniature IDC Connector. RELIABLE CONNECTION AND EASE OF INSTALLATION FOR WIRE-TO-BOARD TERMINATIONS. Amphenol ICC’s Griplet
10D014 002 1 - Amphenol Sine
Zul. Abw./Tolerances : A3 / CUSTOMER DRAWING Drawn Gez. Maßstab / Scale : 20.02.2020 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 13.05.2016 Blatt/Sheet Index Datum/Date
DWGNO: A2 B TYPE - Amphenol Sine
notes:unlessotherwisespecified 1.material:copperalloy,nickelplated 2.contactsize:8# 3.specifications: 3.1currentrating:60amp 3.2contactmillivoltdrop:60millivolt
IoT Brochure 2024 - Amphenol
Generation) connector series is a low profile (0.6 mm height off the board) option with . extremely small board footprint (2 mm x 2 mm). These 50 ohm connectors
Amphenol
see part number chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b2 at62-20-01xx socket, stamped, size 20, 16-22 awg, a series
$PSKHQRO - Amphenol Sine
6(( 3$57 180%(5 &+$57 0ruoh\ 'ulyh &olqwrq 7rzqvkls 0, 6lqh 6\vwhpv zzz dpskhqro vlqh frp $pskhqro 0$7(5,$/6 /,67 6,=( 352&(66 63(&,),&$7,216
TITLE: DWG NO: REV: SH - Amphenol Sine
Title (S:\\\271\244\263\314\262\277\\Connector team\\New projects\\Making-sample\\AT-series\\11.AT new project\\99. AT Rubber Seal Cap\\\311\350\274\306\312\344\263 ...
CARRIER STRIP ID: 16-18 - Amphenol Sine
0.3 Ø3.3 4.7 12.7 6.35 typ Ø2.5 Ø2.8 20.2±0.7 carrier strip id: 16-18 section a-a 4.5 3.4 4.0 3.2 section b-b of: sh: rev: dwg no: title: rev description date revisions
PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors - Amphenol CS
www.aenocs.co Disclaimer Pease note tat te aove noraton s sect to cange tot notce. PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors MATERIAL § Contact: Copper alloy with gold plating sufficient to meet all mechanical and environmental requirements § Contact Finish: Must be compatible with lead-free soldering process § Housing: Complies with UL 94 V-0.. Must be compatible with lead-
SIZE TYPE B C- - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
B4 VOLTAGE UPDATE AND ADD KEY ICON Nov-28-20 Ronald Tommy - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Amphenol 40pin socket connectors
Amphenol 40pin socket connectors Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road,Changzhou • Jiangsu • China • Phone +86/0519-85601880 • Fax +86/0519-85118840
TITLE: DWG NO - Onlinecomponents.com
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B B3 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr b1 released drawing july-08-2014 ben see part number chart process specifications:
VZ89TE I2C Communication - amphenol-sensors.com
This datasheet will describe the I2C communication Scope picture of the delay (100ms) between the command (Write) frame and the status-request frame (Read) 2 ... Example Code snippet for Arduino in C++ communicating over I2C: VZ89TEReadData(0x0D); //date code & revision DD – MM - YYYY
BrightConnX™ Zhaga Book 18 FLS Series Products - Amphenol CS
Title: BrightConnX™ Zhaga Book 18 FLS Series Products Author: Amphenol Subject: The BrightConnX FLS Series products are compliant with Zhaga Book 18.\n\nThe receptacle is compatible with and mates to all Photocells built with an Amphenol BrightConnX Book 18 Base/Extension Module which is available in both 40mm and 80mm diameters, a\ s well as any certified Zhaga Book 18 extension module.
Amphenol REQUIRES CONTACT RETENTION W
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
TNC Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency TNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of TNC Connectors at Amphenol RF online.