Search Results for are bluetooth versions backwards compatible
RF Antenna Embedded Wi-Fi/BT/BLE Chip 2400-2500MHz
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
Category-8 (Cat-8) Ethernet Cable Guide: Frequently Asked Questions ...
What Ethernet standards and speeds are supported by Category-8 (CAT-8) Cables? Category 8 Network Patch Cords offer complete backwards compatibility with existing Ethernet over Twisted Pair standards, including Gigabit Ethernet (1000BASE-T) and 10-Gigabit Ethernet (10GBASE-T).
Evolution of Data Communication Standards - Amphenol CS
This interface can double the bandwidth within the given space and are backward pluggable with existing QSFP hardware. RCx advances intra-rack connections.
Connector Solutions Engineered to Empower the Technologies of Tomorrow
It supports 28Gb/s applications with a backward compatibility for next generation Ethernet and Fibre Channel applications. UltraPort™ SFP+ connector shares the same unique mating
D-Sub Product Presentation - Amphenol CS
Compatible with PCB thicknesses of 1.60 mm & 2.40 mm No soldering and easy to assemble Maximum current rating per contact: 5 A Pin and socket: 9 to 50 ways. Straight versions • 9 to 50 ways, two profiles : 6.00 to 5.60-mm heights • 9 to 25 ways, socket only : 6.30 mm profile for mezzanine applications. Right Angled Versions
Backplane Connectors | Products - Amphenol
Amphenol-BSI’s range of PICMG compliant backplanes includes AdvancedTCA. Our 5U, 14-slot dual-dual star ATCA backplane is one of the varieties of ABSI’s ATCA backplane products. Industry-leading Backplane Design and Signal Integrity offer optimized ATCA backplane solutions for data rates of 10G, 40G, and 100G.
REACHTemplate - svmicrowave.com
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 13 0 obj /Length 2989 /Filter /FlateDecode >> stream xœZi ÛÆ þ ÿa€~‰ ïhn’FÐVYo ñ {“|¨‹‚K VJu¬EÉ ýñ}Þá!R¢ Ê…½+íhæ½ g^êë¯>2¸a‰æB&Ìšˆ+¦ üv [yö;[| =Vpi f"ÍŽ˜Äkâ,“†G¶Þöý- ü ™” 3m qÙ »¨8'u¦Ö覣pH%ê ûrÞ; 8×:לOëL[Br´Ä.ÊÞI i‹0ªqØÚ„ÇI|ŽÎ ...
ACCESS PORT DESCRIPTION (CONNECTORS)
• RET version, 3GPP/AISG2.0 with fi ve integrated RCUs REV121219JJ(FN) www.amphenol-antennas.com 1 of 4 10-Port Antenna 1710-2690 | 1710-2690 | 1710-2690 | 1710-2690 | 1710-2690 MHz 6100308NG 65° 2697 mm 5-Band, 10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2697 mm ELECTRICAL CHARACTERISTICS Y1 , Y3 , Y4 Frequency Bands 1710-2690 MHz
max-m12-connector-data-sheet-amphenol-industrial
Impact Resistant Shell HDM 12 version Protection Class IP67 IP67 or Above Current Rating 1.5A to 4A 4A max Voltage Rating 30V AC/DC - 250V/AC or 300V/DC 60V AC/DC - 250V AC/DC Operating Temperature -25ºC - +90ºC-55ºC - +125ºC-55ºC - +150ºC (with Viton Seals) Contact Resistance <=5 mΩ <10mΩ Insulation Resistance >20 MΩ >20 MΩ SAE J 2839 4
Concentric Twinax Contacts | Products | Amphenol Aerospace
The size 8, 10, and 12 concentric Twinax contacts were developed for applications which require high performance interconnect characteristics in multi-pin connectors. Ideal for this application need is the high performance Tri-Start connector with its fully scoop-proof feature of recessed pins.
SIM SERIE III RECTANGULAR CONNECTORS - amphenolpcd.com
Pour les modules version étanche (SIM E), utiliserl’outil d’insertion rouge Réf. 006101 006 00 (page 74). NOTA : Pour faciliter l’insertiondu module, il est conseillé de lubrifier le joint périphérique à l’aide d’un alcool gras. Place the front side of the module by the rear of the SIM shell in
FCI Basics | Board-to-Board / Wire-to-Board Connectors - Amphenol CS
FCI Basics Minitek ® range consists of modular board-to-board connectors suitable for parallel, perpendicular, and coplanar applications as well as wire-to-board connectors featuring crimp-to-wire and IDC capabilities. They serve versatile applications like datacom, industrial, automotive, consumer, and military.
PwrBlade+ Connectors - アンフェノールジャパン株式会社
§ RoHS Information: This product is compatible according to the European Union Directive 2011/65/EU SPECIFICATIONS § Product Specification: GS-12-658 § Application Specification: GS-20-141 APPROVALS AND CERTIFICATIONS § UL E66906 § TUV 14 09 34414 019 PACKAGING § Tray TARGET MARKETS/APPLICATIONS AC/DC Pluggable Power Supplies Networking ...
Access Points | Industrial IoT Devices | PCTEL
Need a rugged IoT solution with multiple radio connectivity and sensor options? PCTEL access points deliver reliable connectivity in harsh environments for industrial applications such as utilities and manufacturing.
BTFW Floating Board To Board - Amphenol CS
The BTFW Series includes vertical surface mount plugs, right angle SMT, and through-hole receptacles. The contacts have a large floating allowance of ± 0.80mm (0.031in.) in the pitch direction and ± 0.50mm (0.020in.) in the width direction. FLOATING SURFACE-MOUNT BOARD-TO-BOARD CONNECTOR SOLUTIONS.
Operation Manual Level Plus DDA Interface - Temposonics
3 DDA Interface Manual LP Series 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@temposonics.com
SIME2022SNG - Amphenol Air LB
Available in male and female version, with or without peripheral sealing; Comparable to U.S. MIL-STD-810 in performance
Comair avionics - Amphenol Socapex
Additionally, modern avionics systems demand high-speed data transmission and compatibility with evolving technologies, all while considering cost-effectiveness and ease of maintenance. These challenges require careful engineering and adherence to industry-specific standards for successful integration and operation in commercial aircraft.
BergStak+™ 0.80mm Mezzanine Connector - Amphenol CS
Its backward compatibility product feature allows inter-matability with the existing, legacy BergStak ® 0.80mm series. Customers can upgrade its board-to-board performance from PCIe 3.0 to PCIe 4.0 while leveraging BergStak+ ™ ′s backward compatibility and…
BergStak ® FX10 0.50mm Board-to-Board Connector - Amphenol CS
FX10 supports speed performance up to 15Gb/s+ and is available in vertical SMT configuration. This high density connector saves space on PCB and is highly suitable for high-density applications in automotive, data, medical, communication and industrial markets.