Search Results for are bluetooth versions backwards compatible
barklip | Amphenol Global Search | Amphenol
Amphenol's BarKlip ® BK600 I/O power cable assemblies feature an OCP-compatible design compliant with ORv3 power distribution architecture standards. Barklip ® BK600 I/O can distribute up to 700A between busbars, cables, and circuit boards.
Handportable Antennas FSP 2/...-FME - amphenolprocom.com
The FSP 2 is also available with SMA male connector and different thread studs, but in this case with fixed, non-exchangeable connector (not FMEconnection system). Information on these special versions on request.
M28876 Naval Fiber Optic Connector | Circular Connectors
Amphenol FSI manufactures a complete line of circular fiber optic connectors including MIL-PRF-28876 M28876 connectors for the U.S Navy
SHORTFORM - Amphenol Australia
Amphenol Australia | 22 Industry Boulevard, Carrum Downs VIC 3201 | 03 8796 8888 amphenol.com.au 5 SurLok Plus™ Series Image Termination Radsok® Size (mm) Part Number Image Cable Size Radsok® Size (mm) Amps Part Number Threaded Post 5.7 SLPRATPSR 16mm2 5.7 100 SLPPA16BSR 8 SLPRBTPSR 25mm2 5.7 120 SLPPA25BSR 35mm2 8 150 SLPPB35BSR 50mm2 8 200 SLPPB50BSR Threaded Post 5.7 SLPRATPSB 16mm2 5.7 ...
IECEx - pcb.com
pcb.com | 1 800 828 8840 MODELS . 356A06 & 356A09. MINIATURE . TRIAXIAL ICP ® ACCELEROMETERS Small 0.25 (6.4 mm) adhesive mount cube Mini 8-36 4-pin jack offering improved serviceability in the case of cable damage High overload limit of 10000 g / 5000 g
Ultra Compact 150 MHz Tx/Rx Combiner System 2- channel 2 HU 19 single tray
Compatible with digital 6.25 kHz channel spacing. Single Tx isolators fitted as standard. Please specify all Tx/Rx frequencies when ordering. Please Note: Power cable is not included, must be ordered separately, see Accessories. SPECIFICATIONS Electrical Model PRO-HDAR150-2 ... Frequency l : 136 - 156 MHz h : 152 - 175 MHz Max. Input Power 50 ...
General D-Sub Cataloge 20190709REV - Amphenol CS
Compatible with process IR - Air convection 260°C for 20s. Resistance to solder iron heat 260°C for 30s. Mating cycles 100 (class III) 200 (class ll) 500 (class l) multiple arrangement connectors MAIN CHARACTERISTICS. CLASS 3 CLASS 2 CLASS 1
LTE Ready - Amphenol Antenna Solutions
MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with fi rmware above MD3.10). Our patented, RET module controlling all tilt angles, fully inserted inside the antenna (fi eld replaceable) 6888670N 6888670NG 6888670NDx
Silhouette Low Profile Transit Antennas - PCTEL
These low-profile, multiband antennas are designed for essential transit vehicle installations requiring overhead clearance. They provide wideband coverage of specific frequencies with no field tuning required, and are housed in a high impact molded ASA radome for long-lasting performance under severe environmental conditions.
D38999 Series III - TV Breakaway Fail-Safe Connectors - Amphenol Aerospace
Compatible with all mil-spec backshells and accessories; Mates to existing D38999 receptacles; Lower profile compared to full metal breakaway Fail-Safe connectors; Ice resistance; ... Commercial version of D38999/31, Type 6 connectors. View Download. 38999+ Catalog Infinite Options Beyond the Mil-Spec Limits for Military, Aerospace, and Harsh ...
Model TO603C02 Accelerometer Installation and Operating Manual - PCB
Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
D-SUBMINIATURE (D-SUB) D/8656/ DP SERIES - Amphenol CS
D series is the standard D-Sub full metal shell version with stamped contacts. This design is basically proposed in solder bucket, straight and angled version without accessories ... 5LF: ≥500 mating/unmating, RoHS compatible SPECIFIC DIMENSIONS CABLE PREPARATION Contacts 09 15 25 37 50 A Max. Pin 17.19 17.19 17.35 17.35 17.35 Socket 17.44 17 ...
EU Declaration of Conformity - AMPHENOL PROCOM
Article 6.1.b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements EN 55103-2:2009 Product family standard for audio, video, audio-visual and entertainment lighting control apparatus for professional
Model 443B102 Dual Mode Modular Signal Conditioner Card ... - PCB
Model 443B102 Dual Mode Modular Signal Conditioner Card Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
of Conformity - PCB
(for printed version) Date: Julien GAUTHIER Certification Officer 1. This certificate and schedule may only be reproduced in full. 2. This certificate is not transferable and remains the property of the issuing body. 3. The Status and authenticity of this certificate may be verified by visiting the Official lECEx Website. Certificate issued by:
Ultrasonic Level Sensor Comparison Chart - Amphenol Sensors
Compatible with exhaust gas media and acid condensates DEF Level, Temperature & Concentration Sensors. High accuracy; Continuous monitoring; ... Surface mount device (SMD) version; Dismiss ad Dismiss ad. This will close in 0 seconds. modal-check. Comm Aerospace - Airframe & Avionics.
SIM2N85VE - amphenol-airlb.fr
Receptacle Short flanged 4 Modules Metallic Standard Olive drab cadmium Polarization E Not mounted
All Categories On Amphenol NEXUS Technologies
The 7-Pin and 10-Pin connectors are designed for multiple cable diameters, are available in shielded versions, and can include either solder-type contacts or insulation-piercing contacts, which are field-replaceable. Many of the 7- and 10-Pin Connectors also come in a miniature version that is 50% smaller than the standard connector.
SIMM0108SD - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
696-798 / 824-896 / 1695-2400 / 1695-2400 MHz - amphenol-antennas.com
• 4x4 MIMO high band compatible • Patented internal RET actuator adds no additional length to the antenna • Can be ordered with a Multi-Device Dual Unit (MDDU) with two separate inputs for independent control of each band. Ideal for antenna sharing.