Search Results for asme a117.1
ROHS COMPLIANT DATE APPROVED PRODUCT DATA DRAWING - SV Microwave
0'1 x x' 15' decimal: .x 7) remove all burrs unless otherwise specified 95077 1211-6041 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. third angle projection sheet 1 of 1
PRODUCT DATA DRAWING DATE APPROVED C REV. DCN 39966 08/01/13 PJS
per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise specified 95077 sf9411-6001 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface area ...
REVISION HISTORY PRODUCT DATA DRAWING - svmicrowave.com
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 16:1 see notes see notes n/a smp female to female adapter see pdm
Quality Assurance Clauses - Borisch
A) Sampling procedures, when used, must comply with ANSI/ASQC Z1.4 or ANSI/ASQC Z1.9 (latest revision) or equivalent and must have an Accept on Zero plan. B) The supplier must maintain a “Lot Control System” and traceability records as applicable.
Medium High Voltage Cable Assembly Testing (5kV-69kV) - TPC Wire
TPC provides 100% AC or DC Hi-pot testing on all assemblies (5kV-69kV) before they leave our facility — giving you 100% peace of mind. Voltage test per ANSI/NEMA WC 58-2008, 6.17 electrical tests on completed cables at the agreed upon AC test voltage (test at rated cable voltage) 25kV.
Tier Rated Underground Enclosures™ (TRUE) - Amphenol Broadband Solutions
Designed to meet or exceed ANSI/SCTE-77 Tier 15 ratings (TRUE 15 Series) or Tier 22 ratings (TRUE 22 Series) for various traffic applications; Structurally rugged, non-metallic advanced composite material construction produces enclosures that are durable, lightweight, easy to install, and resistant to chemicals and water
REVISION HISTORY PRODUCT DATA DRAWING - SV Microwave
sheet 1 of 1 the information contained in this drawing 4) surface roughness 63 mil-std-10. 3) cham. 1st & last threads. 2) break corners & edges .005 r. max. 1) all dimensions are after plating. finish: per asme y14.5m - 1994 dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15' decimal: .x .030.xx .010
CSA I ' Group Certificate of Compliance
1. For Canadian Installations, sensor case must be bonded to ground according to the requirements of CEC, Part 1. 2. For US Installations, sensor case must be bonded to ground according to the requirements of NEC. 3. The sensor must only be connected to a certified associated apparatus. 4.
MILITARY POWER CONNECTORS 55181 - Amphenol PCD
a center lock coupling screw and polarized. They’re typically used for the interconnection of power & control circuit electric equipment - especially in military & harsh environments, suc.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
STAINLESS STEEL PER AMS-5678, ALLOY S17700. GOLD PER ASTM B488, TYPE II, CODE C, CLASS 1.27, OVER NICKEL PER AMS-QQ-N-290, CLASS 1, .00005" MIN. PASSIVATED PER AMS 2700. IMPEDANCE: FREQ. RANGE: 50 OHMS DC TO 40.0 GHz. 2.0 LBS MINIMUM PRELOAD. 13.5 LBS MAXIMUM (6.0 LBS TYP.) 2.5 LBS MAXIMUM (1.85 LBS TYP.) 5.0 LBS MINIMUM (7.5 LBS TYP.)
IDS-117 Amphenol
Designed to accommodate aluminum wire gauges from 10AWG (6.0mm2) to 8AWG (10mm2), they also boast an IP68 rating, ensuring dependable electrical connections, reducing resistance, and preventing hotspots.
ROHS COMPLIANT PRODUCT DATA DRAWING REV - DCN 37960 01/11 STW ...
per asme y14.5m - 1994 e without the written permission of mil-std-10. b sv microwave, inc is prohibited. size sheet 1 of 1 description see notes see notes n/a 7) remove all burrs ... 1 dc to 18.0 ghz 1.35:1 dc to 26.5 ghz temp. rating: -65 c to +165 product data drawing. created date:
PT3511 Pressure and Temperature Sensor Die | NovaSensor
Features, specifications, and documentation for the PT3511 Pressure Sensor Die by NovaSensor. Check distributor stock to place an order.
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DESCRIPTION - SV Microwave
GOLD PER ASTM B488, TYPE I, CODE C, CLASS .50, OVER NICKEL PER AMS-QQ-N-290, CLASS 1, .00005" MIN. IMPEDANCE: FREQ. RANGE: ALL DIMENSIONS ARE AFTER PLATING. CHAM. 1ST & LAST THREADS. SURFACE ROUGHNESS 63 e MIL-STD-10. THE INFORMATION CONTAINED IN THIS DRAWING IS THE SOLE PROPERTY OF SV MICROWAVE, INC.
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 45579 04/21 - SV Microwave
alloy uns s30300, type 1; or astm a582 type 303, cond. a contact: beryllium copper per astm b196, alloy no. uns c17300, td04 bead: ultem 1000 ... per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 6:1 see notes see notes n/a 2.4mm female to 2.4mm female 2 hole flange adapter. title: 1116-6097.pdd
PRODUCT DATA DRAWING
GOLD PER ASTM B488, TYPE II, CODE C, CLASS 0.76, OVER NICKEL PER AMS-QQ-N-290, CLASS 1, .00005" MIN. ALL DIMENSIONS ARE AFTER PLATING. CHAM. 1ST & LAST THREADS. SURFACE ROUGHNESS 63 e MIL-STD-10. IMPEDANCE: FREQ. RANGE: VSWR: THE INFORMATION CONTAINED IN THIS DRAWING IS THE SOLE PROPERTY OF SV MICROWAVE, INC.
PRODUCT DATA DRAWING A DCN 41869 11/15 DAL DATE APPROVED
sheet 1 of 1 without the written permission of 3) break corners & edges .005 r. max. any reproduction in part or as a whole per asme y14.5m - 1994 is the sole property of sv microwave, inc. 4) cham. 1st & last threads. the information contained in this drawing 1) all dimensions are in inches [millimeters] e 2) all dimensions are after plating.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 6:1 see notes see notes n/a 2.92mm male 2 hole flange compression mount notes: 1. for a footprint recommendation specific to your pcb, please contact us at applications@svmicro.com. title: sf1511-60119-xs.pdd author: sv_microwave\pdm (pdmh2) created date: 1/23/2020 4:03:33 pm ...
PRODUCT DATA DRAWING A DCN 47400 5/18 STW DATE APPROVED - SV Microwave
sheet 1 of 1 without the written permission of 3) break corners & edges .005 r. max. any reproduction in part or as a whole per asme y14.5m - 1994 is the sole property of sv microwave, inc. 4) cham. 1st & last threads. the information contained in this drawing 1) all dimensions are in inches [millimeters] e 2) all dimensions are after plating.
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING A DCN 50857 ...
BODY, SHROUDS, & CONTACTS: GOLD PER ASTM B488, TYPE II, CODE C, CLASS 1.27, OVER NICKEL PER AMS-QQ-N-290, CLASS 1, .00005" MIN. IMPEDANCE: FREQ. RANGE: 50 OHMS DC TO 40.0 GHz. 1.1. FOR A FOOTPRINT RECOMMENDATION SPECIFIC TO YOUR PCB, PLEASE CONTACT US AT applications@svmicro.com.