Search Results for asme a117.1
H:EngineerDRAWINGOTHERGSB3111XXXHR(桑V) Model (1) - Amphenol CS
Title: H:EngineerDRAWINGOTHERGSB3111XXXHR(桑V) Model (1) Author: debby.hung Created Date: 3/22/2022 3:19:12 PM
PIEZOELECTRIC FORCE RINGS - PCB
guidelines as recommended by ANSI (American National Standards Institute) and ISA (Instrument Society of America). Calibration of force sensors at PCB is in accordance with ISA-37-10 and complies with ISO 17025 & ANSI/NCSL Z540-1. PIEZOELECTRIC
AMC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of AMC Cable Assemblies designed for radio frequency applications. AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMPM and SMPS VITA 67.3 - SV Microwave
In addition to its groundbreaking work in VITA 67.3, SV Microwave has engineered a groundbreaking hybrid RF/Fiber VITA 66.5 product line that is aligned with the latest technical standards set forth by SOSA (Sensor Open Systems Architecture). Expect to see the VITA 66.5 standard used to pave the way for seamless integration of RF and data transfer like in video feeds.
Applications | Connector Solutions | Amphenol
Lighting plays a key role in modern homes and smart cities. Amphenol offers lighting connector governed by well-known lighting standards in the industry, like ANSI/NEMA and Zhaga. We have Ethernet solutions that support Power over Ethernet (PoE), are capable of Cat5E performance, and protect against harsh weather with IP67 sealing.
L-1107-D.fm - Amphenol Aerospace
A 1. The contact incorporates a piggyback grommet seal. Assemble the piggyback grommet seal over the cable jacket, rubber end first, before stripping cable. 2. Strip cable as illustrated. Ends must be cut cleanly and at right angles to the axial plane of the cable. The cable must not be deformed while making cuts. B 1.
MSTC1100 - Amphenol Fiber Systems International (AFSI)
The MSTC1100 is a fiber optic connector designed for rugged and harsh environments by Amphenol Fiber Systems International.
R-VPX - VITA connectors - Amphenol Socapex
The Amphenol Socapex R-VPX is a high-speed board-to-board interconnect system designed to meet and exceed VITA 46 standards. It is a modular commercial off-the-shelf (COTS) interconnect system that supports Ethernet, Fiber Channel, InfiniBand, and other protocols. It is a ruggedized system designed for harsh environments and is ideal for commercial and military aerospace, electronic systems ...
MODEL 378B11 1/2 PRESSURE FIELD MICROPHONE - PCB
pcb.com | 1 800 828 8840 USE OF MODEL 378B11. Model 378B11 is a 1/2 in (12 mm) prepolarized microphone and . preamplifier high sensitivity system, with the capability of measuring . ... 17025, ANSI-Z540.3 by A2LA or ILAC. MODEL . 378B11. 1/2" PRESSURE . FIELD MICROPHONE
Industrial Ethernet | Amphenol
Pairs of Wire 1 1 4 4 4 4 4 No. of Positions 2 2 10 10 10 8 8 Bandwidth 600 MHz 600 MHz 500 MHz 500 MHz 500 MHz 500 MHz 100 MHz Performance / Cable length ... Standards IEC 63171-6 IEC 63171-6 IEC61076-3-124 IEC61076-3-124 IEC61076-3-124 ANSI/TIA-568.2-D IEC60603-7 Shielding 360 degrees (fully shielded) 360 degrees (fully shielded) 360 degrees ...
MINI SAS / SATA CONNECTORS, CAGES & CABLE ASSEMBLIES - Amphenol CS
cages are designed to meet all signal integrity requirements and EMI requirements as defined by the INCITS T10 SAS 2.0 and 2.1 specifications or the SATA-IO Serial ATA specification. They also conform to the documents. Either cage configuration is offered with either a 0 degree or 1 degree angle mounting style and with or without location pegs.
Standard Medical Cable Connector | Pulse-Lok Connector 331197
1 : Receptacle Core Seal : 1 : Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Wire Gauge. Maximum Cable Diameter ...
Minitek®127 | FCI Basics | Board to Board Connectors | Amphenol
Minitek127 ® board-to-board series are 1.27mm pitch connector, position ranges from 4 to 100 positions. Family comprehensive offer includes straight and right angle, surface mount and through mount, shrouded and unshrouded headers in different plating variations (gold flash / 0.25μm gold / 0.76μm gold). Fine pitch of 1.27mm
MicroSpace 1.27mm/1.50mm/1.80mm| Crimp-to-Wire - Amphenol CS
MicroSpace™ Crimp-to-Wire connector platform unique design enables LV214 Severity-2 and performs at 1.27mm, 1.50mm and 1.80mm pitch. MicroSpace™ will be available in single and double row versions, with top and side latch configuration.
ms-modified-cylindrical-connectors-catalog-amphenol-industrial
Title: ms-modified-cylindrical-connectors-catalog-amphenol-industrial Created Date: 1/7/2003 11:19:07 AM
GB-Series Position Sensors - Temposonics
Explore Temposonics® GB-Series, perfect for hydraulic cylinders in power plants. Its compact design fits tight spaces. With high pressure resistance (up to 800 bar) and EMI immunity, it operates in temperatures up to +100°C. Crafted from 316L stainless steel, it ensures durability. The GB model with threaded flange allows easy sensor replacement without cylinder interruption, reducing ...
FLA414130 | FLA Dimming Receptacle | Amphenol
FLA Panel Gasket NEMA ANSI C136.41, Silicone Rubber, Black. FLAC0000. FLA Shorting Cap NEMA ANSI C136.41, Open Circuit. FLAC1000. FLA Shorting Cap NEMA ANSI C136.41, Shorting Contacts. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and ...
MODEL 378A04 LOW NOISE MICROPHONE - PCB
– 1/2" microphone windscreen 079A11 – 1/2" microphone holder 079A15 – ripod microphone stand with boom armt 079B16 – miniature microphone stand 079A18 – clamp on flexible extension arm 079C23 – icrophone holder with swivel mountm 079A44 – extension arm for flexible clamp CAL200 – handheld calibrator ACS-156
Category Cables - Amphenol Broadband Solutions
DS-60-1875 Rev. 1.0 Specifications subject to change at Amphenol Broadband Solutions discretion Features: • ANSI/TIA 568-C.2 • NEC/CEC Type CMX Outdoor - CMR • UL 444 Sunlight-Resistant • UL 444 • RoHS Compliant Directive 2011/65/EU • ANSI/TIA 862 (Building Automation) • ICEA S-100-685 • ICEA S-102-700 • ISO/IEC 11801 Ed. 2.0 ...
BrightConnX™ ANSI C136.41 FLB Series Bases & Domes
Supports power only, or power plus 1 or 2 sets of dimming and/or additional control functions; UL94V-0 rated engineering thermoplastic bases and UL94-5VA Polycarbonate domes; Meets critical safety standards; RoHS compliant; Meets environmental, health and safety requirement; Vented and non-vented base options are available for moisture control