Search Results for astrarossa design
Handportable Antennas AN 4113/... - amphenolprocom.com
Nice and compact design. 5 different models covering band segments of 10 MHz within 145 – 175 MHz. Especially designed for the Stornophone CQP 4000 (150 MHz band). Specifications. Electrical; Model: AN 4113: Frequency: 140 - 175 MHz covered by 5 models: Antenna Type: Shortened ¼ λ helical antenna: Customer Part No.
Technical features - rfstechnologies.com
The innovative asymmetric design ensures an excellent input VSWR and coupling flatness across the band. The lightweight design allows easy attachment to a wall. Designed with only a few solder joints and an air dielectric, loss is minimized and reliability enhanced. FEATURES / BENEFITS • Splits in ratio 10:1 • Small size and weight
Technical features - rfstechnologies.com
The innovative asymmetric design ensures an excellent input VSWR and coupling flatness across the band. The lightweight design allows easy attachment to a wall. Designed with only a few solder joints and an air dielectric, loss is minimized and reliability enhanced. FEATURES / BENEFITS • Splits in ratio 30:1 • Small size and weight
PRO-TRI 174/380-520/760-960 - AMPHENOL PROCOM
Chebychev design ensures very high isolation across the entire pass ranges. High Power handling capability. Low insertion loss. Low weight. Wide temperature range. Aluminium box ensures extraordinarily high mechanical strength. Black vinyl coated to prevent corrosion. SMA(f) connectors on all ports. 150 W version provided with heatsink ...
R-Series V RP5 - Temposonics
Discover the new generation of R-Series V RP5 high-performance sensors in profile form for demanding applications. With operating temperatures up to +85°C and high shock and vibration resistance, they offer precise position measurements in harsh environments. Flexible mounting options, lengths from 25 to 6350 mm. Choice of guided or free magnets.
Kaye Console Keyboard
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Technical features - rfstechnologies.com
The innovative asymmetric design ensures an excellent input VSWR and coupling flatness across the band. The lightweight design allows easy attachment to a wall. With an air-dielectric design and minimum solder joints, system loss is minimized and reliability is enhanced. FEATURES / BENEFITS • Splits in ratio 6:1 • Small size and weight
Technical features - rfstechnologies.com
The innovative asymmetric design ensures an excellent input VSWR and coupling flatness across the band. The lightweight design allows easy attachment to a wall. Designed with only a few solder joints and an air dielectric, loss is minimized and reliability enhanced. FEATURES / BENEFITS • Splits in ratio 3:1 • Small size and weight
M28876 Fiber Optic Connector Catalog
Download the M28876 Fiber Optic Connector Catalog for detailed information on fiber optic connectors.
Photo by : Moshik Brin - www.facebook.com/myphotostory/ - Amphenol
Design and production under one roof; Full electro-mechanical design for indoor & outdoor applications; Full production files for large-scale projects; Brainstorming with innovative experts; Analysis Capabilities: Structural and Thermal Solutions
TFOCA Connectors | Tactical Fiber Optic Cable Assembly
TFOCA (Tactical Fiber Optic Cable Assembly) Connector is a hermaphroditic design use for deployable communications systems
Technical features - rfstechnologies.com
• PIM optimized design (160dBc @2x43dBm) • Low insertion loss • High power handling • Small size, Low weight TPS10-43-694/3800 (similar product illustration) Technical features STRUCTURE Product Type Unequal Divider/Tapper Techn. Application Indoor Number of Input Ports 1 Number of Output Ports 2 ELECTRICAL SPECIFICATIONS Impedance Ohm 50
Hermosillo, Mexico Plant Location - US Wire
Amphenol Unlimited Services — Hermosillo, Sonora, México Situated in the capital of Sonora, is our second manufacturing plant in Mexico. This area of Mexico provides us with a highly skilled and affordable workforce to meet your needs. Plant 25,000 sq. ft. facility LEAN, team-empowered culture Equipment Komax and programmable cutting and stripping machines Wire harness […]
Home - Lutze Inc.
A tradition in automation for over 60 years - With countless pioneering achievements, LÜTZE is today one of the leading firms in the industry worldwide.
Amphenol Assembletech
Applications. 1. LED wall-wash 2. Automation industry . 3. Instrument 4. LED driver Features and Benefits. 1. Meets IP67 protection degree of IEC60945
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
Technical features - rfstechnologies.com
• Low Cost Design for Outdoor Application • Low Specified PIM • N-female Connectors Technical features STRUCTURE Product Type Power Divider Techn. Application Indoor Number of Input Ports 1 Number of Output Ports 4 Connectors N-female ELECTRICAL SPECIFICATIONS Frequency Range MHz 694 - 3800 Impedance Ohm 50 Max. VSWR / Return Loss, dB ...
TERP-43-3800-50W - Load, 4.3-10 female, 50 Watt
• PIM optimized design to avoid network interferences • 4.3-10 female interface Technical features GENERAL SPECIFICATIONS Product Type Load Techn. Application Indoor ELECTRICAL SPECIFICATIONS Frequency Range MHz 698 - 3800 Impedance Ohm 50 Intermodulation (IM3) -160dBc @ 2 x 43dBm Max. VSWR / Return Loss, dB VSWR/dB /19 Total Input Power W 50
TPS10DE-694/3800 - Unequal Divider/Tapper
TESTING AND ENVIRONMENTAL Environmental Class IP65 External Document Links Notes PRODUCT DATASHEET TPS10DE-694/3800 Unequal Divider/Tapper TPS10DE-694/3800 REV : A REV DATE : 30 Aug 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
N-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency N-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of N-Type Connectors at Amphenol RF online.