Search Results for astrarossa design
TPS15DE-694/3800 - Unequal Divider/Tapper
TESTING AND ENVIRONMENTAL Environmental Class IP65 External Document Links Notes PRODUCT DATASHEET TPS15DE-694/3800 Unequal Divider/Tapper TPS15DE-694/3800 REV : A REV DATE : 30 Aug 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
Technical features - rfstechnologies.com
• Low Cost Design for Outdoor Application • Low Specified PIM • N-female Connectors Technical features STRUCTURE Product Type Power Divider Techn. Application Indoor Number of Input Ports 1 Number of Output Ports 2 Connectors 716-female ELECTRICAL SPECIFICATIONS Frequency Range MHz 694 - 3800 Impedance Ohm 50 Max. VSWR / Return Loss, dB ...
Technical features - rfstechnologies.com
The innovative asymmetric design ensures an excellent input VSWR and coupling flatness across the band. The lightweight design allows easy attachment to a wall. Designed with only a few solder joints and an air dielectric, loss is minimized and reliability enhanced. FEATURES / BENEFITS • Splits in ratio 20:1 • Small size and weight
Amphenol | Fiber Optic Employment & Jobs
Explore employment opportunities at Amphenol Fiber Optic and join a leading manufacturer in the fiber optics industry.
TPS20E-694/3800 - Unequal Divider/Tapper
TESTING AND ENVIRONMENTAL Environmental Class IP65 External Document Links Notes PRODUCT DATASHEET TPS20E-694/3800 Unequal Divider/Tapper TPS20E-694/3800 REV : A REV DATE : 12 Jun 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
TECHNICAL FEATURES - rfstechnologies.com
additional assemblies - 1 pair sm fiber length, ft model number 10 hbf058-08u1s1-10fs 20 hbf058-08u1s1-20fs 30 hbf058-08u1s1-30fs 40 hbf058-08u1s1-40fs
Technical features - rfstechnologies.com
• Low Cost Design for Outdoor Application • Low Specified PIM • N-female Connectors Technical features STRUCTURE Product Type Power Divider Techn. Application Indoor Number of Input Ports 1 Number of Output Ports 3 Connectors N-female ELECTRICAL SPECIFICATIONS Frequency Range MHz 694 - 3800 Impedance Ohm 50 Max. VSWR / Return Loss, dB ...
Accelerometers / Vibration Sensors | PCB Piezotronics
PCB Piezotronics supports design, research, and development efforts with precision accelerometers for the measurement of vibration, shock, acceleration, and motion. PCB® provides ICP® (IEPE), PE, MEMS, and capacitance sensing technologies to satisfy these various measurement requirements.
Technical features - rfstechnologies.com
TESTING AND ENVIRONMENTAL Environmental Class IP65 External Document Links Notes PRODUCT DATASHEET TPS10E-694/3800 Unequal Divider/Tapper TPS10E-694/3800 REV : A REV DATE : 12 Jun 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
Wire, Cable, & Cable Assemblies for harsh industrial use | Amphenol TPC
Our engineering team is ready to design a custom solution for you! View Custom Cable Solutions Flexible Cords for Continuous Applications. Portable cords are subject to regular abuse on a daily basis in the industrial environments they operate in. This means they must be both durable and flexible enough to constantly handle rough and continuous ...
Sine Systems and Industrial - Amphenol
Amphenol Sine Systems was founded in 1967 and is a subsidiary of the Amphenol Corporation and is a leader in Industrial interconnect products. The company designs, manufacturers and supplies high-performance interconnect systems for a broad range of Industrial applications including factory automation, motion control, heavy equipment, alternative energy, rail mass transportation and advanced ...
TPS20-43-694/3800 - Unequal Divider/Tapper
TESTING AND ENVIRONMENTAL Environmental Class IP65 External Document Links Notes PRODUCT DATASHEET TPS20-43-694/3800 Unequal Divider/Tapper TPS20-43-694/3800 REV : B REV DATE : 27 May 2020 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
www.connectpositronic.com
www.connectpositronic.com
UHF TV log periodic 468 - 860MHz LPU/R - AMPHENOL PROCOM
Using a log-periodic dipole array design, the antenna offers a stable pattern over the full UHF analogue / digital TV band. • Former Jaybeam brand product. SPECIFICATIONS Electrical Frequency 468 - 860 MHz Max. Input Power 250 W Polarisation Linear (Vertical or Horizontal) 3 dB Beamwidth, H-Plane 70 ° Impedance 50 Ω Gain 7.9 dBd (10.1 dBi ...
VIBRATION FUNDAMENTALS - PCB
sensing element with a crystalline atomic structure which outputs an electrical charge when subjected to a load with near zero deflection. The charge output occurs instantaneously,
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
While the qualified Mil-Spec versions offer plenty of features, the customization and design options outside of the Mil-Spec are virtually endless. MIL-DTL-38999 Series III - TV Amphenol Tri-Start MIL-DTL-38999 Series III Connectors offer the highest performance capabilities for both general duty and severe environment applications. ...
NovaSensor NPI-19 Digital I2C Pressure Sensor
NovaSensor NPI-19 Digital I2C Pressure Sensor
Table of Contents - Amphenol Ardent Concepts
3.0 pcb design 3 3.1 board layout 3 3.2 board fit inspection 3 3.3 board thickness 4 4.0 packaging 4 5.0 application information 4 5.1 anchor‐carrier assembly 4 5.1.1 vacuum pick‐up 4 5.1.2 center of gravity and mass 4 5.1.3 alternate placement methods 5
Literature - Amphenol Aerospace
Amphenol Aerospace’s collection of product literature thoroughly covers our expansive portfolio of advanced interconnect solutions. Technical Data, Datasheets, and Catalogs
Vibration monitoring in mining operations - Wilcoxon Sensing Technologies
Mining applications Monitoring machine vibration in mining operations Vibration sensors help improve reliability and efficiency so you can minimize unplanned downtime,