Search Results for asus k70ic specs
radsok-power-connectors-catalog-amphenol-industrial
Innovative Laser Welded construction of the RADSOK® cartridge provides the following benefits. Based on single conductors in free air, wire cross-section same size as pin contact cross-sectional area. The RADSOK® Super Twist contact was developed to enable greater radial misalignment tolerance or “float,” in drawer and blind mate applications.
AMP 0.1-100 - amphenolprocom.com
AMP 0.1-100 - amphenolprocom.com
ARINC 801 - Amphenol Aerospace
Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and reliable but are presented without guarantee, warranty, or responsibility of any kind, expressed or implied.
ARINC 801 Fiber Optic Series
Based on the commercial ARINC 801 specification, this series features a removable alignment sleeve retainer (ASR) for ease of termini end-face cleaning, guide pins for precision alignment, and a scoop proof shell design.
RADSOK® | Products - Amphenol Aerospace
Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile strength properties of the flat, high conductivity alloy grid. This provides the high normal forces required for conductivity while also providing a large conductive surface area.
M7029 SERIES - amphenol-aerospace.com
The M7029 military power supply is a rugged DC to DC converter which accepts an 18 - 48VDC input volt-age range and provides a single DC output from 3.3 to 50V at up to 300W. Custom outputs available upon request and the unit is Designed to meet military standards, MIL-STD-704, MIL-STD-1275, MIL-STD-810, MIL-STD-461.
radsok-powerblok-wire-to-board-catalog-amphenol-industrial
Amphenol Industrial Operations (AIO) offers a line of low profile wire-to-board connectors. Our PowerBlokTM WTB power connectors use patented RADSOK® contact technology to meet the increasing power requirements of printed circuit boards and the need for smaller board footprint.
SMA Straight Crimp Jack 1.37 mm Micro-Cable Bulkhead Rear Mount 50 Ohm ...
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
ABS Coaxial Cable Product Information Sheet Type: TX10700J
Mechanical Specifications Minimum Bend Radius, in. (mm) ( 6.5 165) 9 Product Weight (less reel) 152 ( 226) Reaction to Fire Classification – EN50575:2014 + A1:2016 AVCP System 3 EuroClass Dca-s1a, d2, a1 DoP no: 0007 *xxxx denotes customer specifed print . ABS Coaxial Cable Product Information Sheet ...
L-1102-8.fm - Amphenol Aerospace
MIL-DTL-38999 connectors allow users to mix a variety of differ-ent power, signal, shielded, fiber optic and high speed contact styles within a common insert. The insert arrangement below is an arrangement for Tri-Start MIL-DTL-38999 Series III connectors. It shows the variety of con-tacts that can be designed into a shell size 25.
NanoRF VITA 67.3 10 Port Backplane Module Developer Kit
SV's VITA Developer Kit allows you to design and prototype your Backplane chassis using a 10 port NanoRF VITA module. Discover the specs now.
Amphenol Charles Industries’ Pedestal Selection Guide
Build reliable, cost-efective fiber-to-the-premises (FTTP) and fiber-to-the-home (FTTH) networks with mission-critical pedestal components from Amphenol Charles Industries.
Marine Antennas CXL 70-5C/T-12/... - amphenolprocom.com
CXL 70-5C/T-12/... is a 5 dBd, vertically polarized, omnidirectional base station and marine antenna, covering the 380 – 470 MHz band. The antenna is provided with our type “C” universal fixation bracket made of epoxy-coated, seawater-resistant aluminium. The accompanying U-bolts and fittings are made of stainless steel.
CCGX Wi-Fi Module Long Range (Asus USB-N14) - Gemeco
This high power ASUS USB-N14 Wi-Fi adapter (which replaces the previous WNP-UA-002, WNP-UA-002) will give much better reception at long range when connecting a Victron Venus GX or Color Control GX to a wireless network.
Amphenol Connector Reference Guide - Volume 2
Specifications MIL-DTL-38999 Series III (TV) 100% scoop-proof; High density contact arrangements; Contact sizes 12 through 22D plus size 8, 12, 16 coax, and size 8 twinax; Removable crimp, PCB, wire wrap, coax, triax, twinax, and high-speed quadrax and differential twinax contacts
LTR-90 - kayeinstruments.com
It operates from -90°C to +140°C and delivers fast response, high stability, and automated sensor calibration for ultra-low temperature applications. This calibrator is ideal for calibrating temperature sensors used in cold rooms, incubators, autoclaves, freeze-dryers, freezers, and cryogenic units.
Charles Universal Broadband Enclosures
Charles Universal Broadband Enclosures (CUBE) are a comprehensive and highly-configurable solution set of enclosures designed for a broad range of wireless, wireline and utility applications.
Contacts for High Power Amphenol Aerospace Mil-Power Connectors
connector series is available in 3.6mm and 5.7mm contact sizes. The 5.7mm . igh current single-point connections to printed circuit boards. The compact footprint design can supply up to 120 Amp to the board which preser.
ST69 Speed and Temperature Sensor, Standard Horizon 4-Pin - Gemeco
The ST69 is the ultimate, high-speed, transom-mounted sensor. The paddlewheel and housing do not project below the hull which minimizes spray and drag. And the design protects the sensor from damage by beaching, trailering, or objects in the water.
Amphenol Connector Basics Terminology Guide
Fiber Optic Termini - Comparable to electrical pin and socket contacts, except they transmit data optically through fibers instead of electrically through wires. Connector: A device providing electrical or signal connection. It consists of a plug and receptacle.