Search Results for asus k70ic specs
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Our Filter Connectors are based on the most popular Mil-Specs: D38999 Series I, II, III; 26482; 5015; and 2M Micro 38999. We also build Filter Adapters, Diode Connectors, and Metal Oxide Varistor (MOV) Connectors. Our Hermetic and Sealed Connectors are also available in the same Mil-Specs with many QPL versions. Both Filter and Hermetic and ...
Model K2007E01 | PCB Piezotronics
Specifications; Documents & Downloads; Videos; Miniature shaker with integrated amplifier with BNC input, 31 N (7 lbf) pk sine force, 13 mm (0.5") pk-pk stroke. Includes trunnion base, 2110G06 stinger kit, and heavy duty case. Specification Notes. English: SI:
SMA Straight Crimp Plug DACAR 302 RTK 031 TFC 302LL 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) DACAR 302, RTK 031, TFC 302LL: Contact Finish: Gold: Contact Material: Brass: Contact Termination
TR Multicoax Series 20/40/70 - ardentconcepts.com
Mechanical Specifications Pitch 2.54 mm Cables .047” diameter cables3 Connectors SMA, SMK (2.92 mm), or V (1.85 mm) Cable Length 6”/ 152 mm, 12”/ 304 mm, 24”/ 608 mm Insertion Life 1,000+ mating cycles Field Replaceable Interface Yes Footprint Microstrip & Stripline compatible Electrical Specifications Frequency Range DC to 70 GHz
RP-SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of RP-SMA Cable Assemblies designed for radio frequency applications. RP-SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Model 350B04 Shear ICP® Shock Sensor Installation and Operating ... - PCB
Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. M - Metric Mount Mounting Thread M6 x 0.75 Male M6 x 0.75 Male W - Water Resistant Cable Electrical Connector Sealed Attached Cable
CPY Document - PCB
%PDF-1.3 %ãâÏÓ %eCopy-1.0 % Page Description /EndOffset 0000072882>> 1 0 obj /Type /Catalog /Pages 2 0 R >> endobj 2 0 obj /Type /Pages /Kids [3 0 R ] /Count 1 >> endobj 3 0 obj /Type /Page /Parent 2 0 R /Resources 4 0 R /Contents 5 0 R /Rotate 90 /eCpyResolution 300 /MediaBox [0 0 610.56 792.00 ] >> endobj 4 0 obj /XObject /Im6 6 0 R /Im7 7 0 R /Im8 8 0 R>> /ProcSet [/PDF /Text /ImageB ...
M29504 | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International's M29504 /04 & /05 style fiber optic termini provide superior optical and mechanical performance.
67 and 165 Series Miniature Connectors - Amphenol Aerospace
67 Series. Operating temperatures from -67 °F (-55 °C) to 257 °F (125 °C) per MIL-C-5015; Sealed connectors capable of 1500 VRMS at 70,000 ft. altitude
Radsok - Amphenol Sine
7 Radsok® Electrical Characteristics Radsok Mechanical Characteristics All electrical measurements have been performed with RADSOK-terminals in standard configuration RADSOK Attribute 3,6 6,0 8,0 Transition resistance < 0,2 mΩ < 0,1 mΩ < 0,1 mΩ
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
Model 353B02 | PCB Piezotronics
* All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A: Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat finish: 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 081B05:
TR Series Multicoax Catalog High Speed | Solderless - Amphenol CS
Electrical Specifications Frequency Range DC to 70 GHz+ Return Loss1-18 dB through 70 GHz Insertion Loss2-1.5 dB through 40 GHz, -3 dB through 70 GHz Crosstalk -70 dB through 70 GHz Impedance1 50 Ω ± 2.5 Ω Phase Matching ± 2 ps standard Mechanical Specifications Pitch 2.54 mm Cables .047” diameter cables3 Connectors V (1.85 mm)
PowerLok G1 - Amphenol TPI (ATPI) - Amphenol Technical Products ...
Specifications. Mating Cycle. 100 Min. DC Current Rating. 25A-500A Nominal (refer to derating curve) Voltage Rating. 1000VDC. Environmental (mated) IP67, IP6K9K (NEW for 300 Series, 200 and 500 series avail. NOW) Environmental (unmated) IP2X mated. Insulation Resistance. 500MΩ min. IP Rating.
BSC Series | Battery Stack/Swap Connector - tpil.com
Specifications and dimensions subject to change Page 7 www.tpil.com. High Current Power Contacts 4# Contact,Cable Spec. Type P/N (Sliver Plating) Cable OD Contact Style mm² AWG 6.0-10.0 10 - 7AWG Socket USCP000-202 Φ4.60-6.40mm Stamping USCP000-206 Machining Pin USCP000-203 Machining 16.0 5AWG
RadLok - Amphenol TPI (ATPI) - Amphenol Technical Products International
Specifications. Mating Cycle. 100 Min. Current Rating. 70A - 500A Cont. Operating Voltage. 1000VDC. Temperature Range-40℃ to +125℃ ...
Sensors | Products - Amphenol
Amphenol is a leading innovator in sensor technologies and measurement solutions. We offer the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications.
TNC Connectors - RF Connectors - Amphenol RF
TNC Connectors Specifications. Electrical. Items; Impedance: 50 Ohm: Frequency Range: DC - 11 GHz (DC - 18 GHz on Extended Range Designs) Voltage Rating: 500 Volts Peak: Dielectric Withstanding Voltage: 1500 VRMS Max: VSWR (Return Loss) DC - 11 GHz: 1.3 (-18 dB) Max: Insulation Resistance : 5000 MΩ Min: Center Contact Resistance:
Item # AJ-107, Watertight Breakaway Jack - Amphenol NEXUS Technologies
Browse Item # AJ-107, Watertight Breakaway Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Diameter,Overall Length,Contact Types,Rear Accessory,Shell Material,Plating Material,Inse
Micro USB 2.0 Connectors - Amphenol CS
Ω max.; after ∆R=±10mΩ (Test condition: EIA-364-23) § Insulation Resistance: Initial 1000MΩ min.; after 100MΩ min. (Test condition: EIA-364-21)