Search Results for asus k70ic specs
NUMBER GS-20-0704 Application Specification
specifications, the drawings take precedence. Series / Drawing Number Product image Series / Drawing Number Product image 10160920 10174235 10164298 10163894 10166200 10164279 10161122 10175203 10164297 10171623* PDS: Rev :B STATUS:Released Printed: Jun 16, 2024. NUMBER GS-20-0704
Harnessing the Power of the Universal Transmitter - PCB
Programming of the transmitter as well as visualization of input/output data and status messages is facilitated with the use of an optional front panel display/programmer (Model 070B80).
High POWER - Amphenol Aerospace
6 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com HIGH POWER CONTACTS • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 10%-20% improved ampacity FEATURES AND BENEFITS:
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm ...
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm Isolated
IDS-106 Amphenol
1 1500V (Class A) specifications and certifications. As an evolution of AIST’s well-known H4 connector, the Amphe-PV H4 Plus™ includes the same excellent durability, the same Amphenol-compatible mating configuration, Amphenol’s low resistance RADSOK® contact technology, ability to accept wire gauges from 14AWG/2.5mm² to
164-SERIES WATERPROOF AUDIO CONNECTORS ACR 164 0709 - Amphenol PCD
Specifications, Material & Finishes 2 QPL Approval Letter 3-4 Five & Six Pin Audio Plug Connector Crimp Sleeve Terminal (U-229-Type) Products 5 Five & Six Pin Audio Plug Connector Solder Cup Terminal (U-229S-Type) Products 6 Five & Six Pin Audio Plug Connector Crimp Sleeve Terminal (U-182-Type) Products 7
All Categories On Amphenol NEXUS Technologies
TAC Connectors are designed and manufactured to the exacting specifications of MIL-DTL-55116 requirements at half the size of the standard connectors. Amphenol NEXUS Technologies TAC Connectors are the ideal choice to reduce size and weight and still maintain many of the same performance benefits wherever a M55116 connector is needed on a newly ...
M7027 SERIES - amphenol-aerospace.com
ELECTRICAL SPECIFICATIONS DC Input: 18 to 48 VDC, Extended input range option: 18 to 100 VDC IAW MIL-STD-1275E DC Output: Voltage range: 5 to 50 VDC Current range: 0 to 40 A Power range: 0 to 500 W Peak power: Up to 750 W for up to 4 seconds. After 4 seconds, the output falls to 70% from it is nominal value. Isolation: 200V between Input and Output
SJT Hermetic Connectors | Products | Amphenol Aerospace
100% scoop-proof design Basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions MIL-DTL-38999, Series II dimensions; Compliance with European Specifications PAN6433-2, LN29729, VG96912
HCA78-50JPL - 7/8" Air Dielectric Cable - RFS Technologies
HCA78-50JPL - 7/8" Air Dielectric Cable - RFS Technologies
Radsok - Amphenol Sine
7 Radsok® Electrical Characteristics Radsok Mechanical Characteristics All electrical measurements have been performed with RADSOK-terminals in standard configuration RADSOK Attribute 3,6 6,0 8,0 Transition resistance < 0,2 mΩ < 0,1 mΩ < 0,1 mΩ
TFOCA II | Deployable Fiber Optics Connectors - Amphenol Fiber Systems ...
TFOCA-II® is a 4-Channel Fiber Optic Connectors is the "next generation" deployable fiber optics connector by Amphenol Fiber Systems International
IDS-105 Amphenol
Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and reliable but are presented without guarantee, warranty, or responsibility of any kind, expressed or implied.
TITLE: A A B B - Amphenol Sine
specifications: 4.1 current rating: 13 amps 4.2 contact millivolt drop: 100 millivolt drop @ 13 amp test current. 4.3 rohs compliant 5. recommended wire range: 16 - 18 awg 6. package: 50 pcs 7. available hand tool: att-16-01 8. all dimensions are for reference use only b 5.5 min. ref: 1060-16-0144, 1060-16-0122, 1060-16-0177
50 OHM DUAL PORT BNC APPROVED - Amphenol RF
or disclosed by said drawings, specifications, or other data. SHEET 2 OF 2 K. CAPOZZI 3/26/13 SCALE: 2.5:1.0 TITLE 50 OHM DUAL PORT BNC R/A JACK, ISOLATED APPROVED DATE BLACK Amphenol RF www.amphenolrf.com DATE 01-Aug-12 ENGINEER ERIC WANKOFF MATERIAL--DATE 01-Aug-12 DRAWN ERIC WANKOFF FINISH DRAWING NO. 31-6575 ITEM NO. 31-6575
M7027 SERIES - amphenol-aerospace.com
ELECTRICAL SPECIFICATIONS DC Input: 18 to 48 VDC, Extended input range option: 18 to 100 VDC IAW MIL-STD-1275E DC Output: Voltage range: 5 to 50 VDC Current range: 0 to 40 A Power range: 0 to 500 W Peak power: Up to 750 W for up to 4 seconds. After 4 seconds, the output falls to 70% from it is nominal value. Isolation: 200V between Input and Output
AT75 Airducer® Ultrasonic Transducer - Airmar
Non-contact level, flow and distance measurement is reliably delivered by the ultrasonic AT75. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other than those to whom they are given by Amphenol Corp. The furnishing of these drawings, specifications,
BNC Jack Bulkhead Rear Mount | 112234-10 - Amphenol RF
RF Connector BNC Jack Bulkhead Rear Mount. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and reliable but are presented without guarantee, warranty, or responsibility of any kind, expressed or implied.