Search Results for atx sizes
OSP FTTP Selection Guide - Charles Industries
compact size compared to large cabinets makes them easier to install and ideally suited to small communities and neighborhoods. Right-of-ways are no longer a concern and the units can be economically placed directly in the ground without the need for an expensive pad. CFFP are available in four sizes with up to 72, 96,
VibraLINK industrial enclosures - Wilcoxon Sensing Technologies
Accepts 6-12 sensor inputs (base size) x: x: x: Accepts 12-48 sensor inputs (expandable size) x: x: x: Available in fiberglass or stainless steel: x: x: x: Selectable cable grip or conduit cable interface: x: x: x: Designed for use with single-output IEPE sensors: x: x: BNC output connector (for data-collection) x: x: 2-pin MIL-C-5015 output ...
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
Microsoft Word - bus-20-073_f.doc - Amphenol CS
• Modular building block based on a 12 mm standard modular size (e.g. 4 x 6 & 5 x 6 modules are 12 mm long, 4 x 12 & 5 x 12 modules are 24 mm long, 4 x 24 & 5 x 24 modules are 48 mm long, etc.). • The contacts are located on a 2 mm x 2 mm grid for high signal density. • Sizes available from 1 module to 13 modules (12 mm to 156 mm).
2046-6050-23 - Model - xmacorp.com
size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print material: drawing practices per ansi-y-14.5 mil-std-100 & 1000 4 3 2 1 revisions part - as a basis for the copied nor used - in whole or in and shall not be reproduced, of xma corp. or omni spectra
FRONT AND REAR MOUNT 1 2 FORONT MOUNT REAR MOUNT 2 Amphenol
7 contact size and rear seal wire range:-- tommy at04-2p-l012 40.5 31.8 43.4 3.8 17.2 20.1 30.4 22.5 7 requires contact retention wedge aw2p 4x Ø4.32 a1 release number 30/nov/18 rookie of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 2 a3 at04-2p-l012 2p receptacle, flange mount, gray materials list size process ...
OCTIS™ Outdoor I/O System - amphenol-cs.com
wire size from 18AWG to 12 AWG Signal and power application Key Electrical Performance Current Rating: 1.5A/ signal contact and 16A to 20A/power contact Current Rating: 1A Current rating 1.5A/ pin Current Rating: 16A to 20A/power contact Current Rating: 1.5A/ signal contact and 16A to 20A/power contact
A2
SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF ...
Amphenol Assembletech
Amphenol's SlimSAS was adopted by SFF committee(SFF-8654), and can support UPI1.0, PCIe Gen4 and PCIe Gen5 signal transmission. we have straight type, right angle , left side exit and right side exit configurations, both 4X and 8X connectors are available, cable types from twinax cable, fine film laminated cable to loosen cable, conductors size range from 34AWG to 30AWG.
AT04-12PB-PM02 12 Position Receptacle, Panel Mount, Reduced - Amphenol Sine
AT62-201-16141 Female Contact Size 16, Machined, 16-20 AWG, Nickel. Comparable to PNs# 0462-201-16141, 936410012. REQUEST A QUOTE. AT60-215-1631 Gold-Plated Male Machined Contact, Size 16, 14AWG. Comparable to PNs# 0460-215-1631, 936400024. REQUEST A QUOTE.
D-Sub Product Presentation - Amphenol CS
Dsub: Basic Shell Sizes Standard Density 9 to 50 positions, High Density 15 to 44 positions 15 pin HD Dsub & 9 pin Std density connectors can use same Hood as they both use same shell size A 15 pin HD Dsub has 3 rows whereas 15 pin Std density has 2 rows Standard Density Standard Density 9 to 50 positions, High Density 5 to 44 positions
Category 6 (28-AWG Slim CAT6) Cables for Sale | Cables on Demand - Amphenol
Amphenol's NEW 28-AWG low-profile Slim Category-6 (Slim CAT6) Cables enjoy over a 33% reduction in cable diameter versus our standard CAT-6 Cable design, providing IT professionals with improved cable routing options and airflow in today's high-density datacenter environments. Amphenol's Thin CAT6 are fully certified to the recently published TIA/EIA 28-AWG CAT-6 Cable standards, maintaining ...
REVISIONS CARRIER STRIP ID: 14-16 - Amphenol Sine
socket, stamped, size 16, 14-18 awg, a series a3 - release new dwg format 10/21/13 drp - 6.35 typ 12.7 Ø3.3 20.3–0.7 Ø2.8 0.3 Ø2.5 carrier strip id: 14-16 section a-a section b-b 4.7 a a b b notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications: 4.1 current ...
A6
SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64
MAC800-IS intrinsically safe handheld vibration meter
MAC800-IS intrinsically safe handheld vibration meter Model: MAC800-IS. The MAC800-IS supplies all the functionality of Wilcoxon's MAC800 meter, with built-in filter bands and a display color-coded to ISO 10816-3 alarm levels, and offers the added benefit of hazardous area approvals.
GigaBlox Rugged | Products | Amphenol Aerospace
GigaBlox Rugged is a very small layer 2 unmanaged and managed ethernet switch that fits four 10/100/1000Mbps copper ethernet ports in an ultra-compact 50mm x 55mm form factor.
Amphenol
7 contact size and rear seal wire range: 19.7 keyed (2) places requires contact retention wedge aw8s 36.8 31.2 refer to sheet 2 for available connector colors of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 1 a3 at06-08sx-rdxxx plug, 8 socket, at series, keyed, reduced dia. wire seal
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
3FA1ENXrj-C01y3 PDF Customer Drawing (Size: 184 kb) Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Matte Tin: Body Material: Zinc Diecast: Cable Type (Terminates to)
USB To Serial Interface Cable - gemeco.com
The Actisense® PC-USB-1 is an intelligent, external USB to Serial (RS232) cable compatible with most computers, notebooks, laptops, and tablets that support the USB specification. It comes with a standard D-type 9-pin male connector for the peripherals to plug into, and an attached 1’ USB cable with a type A plug for connecting to the ...