Search Results for atx sizes
BNC Straight Jack to HD-BNC Straight Plug B4855R 75 Ohm 5 M 12G
095-850-193-XXX PDF Customer Drawing (Size: 337 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 197.00 in (5004 mm) Cable Type: Belden 4855R: Connector 1 Part Number: 031-70538-12G:
AIT1500 Class B AIS with GPS Antenna NMEA 0183 - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
00117427200 - Amphenol Air LB
Ground modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for grounding applications, these modules can be screwed directly on the structure. They are available for 10 or 12 contacts size 20, male or female contacts, with or without components
THE NEXT-GENERATION INTEROPERABILITY STANDARD - SV Microwave
• High-density design (size and weight optimization) • Size adaptability (3U & 6U) • Thermal management option for better cooling • Easy to use solution: - Less tools, quick install, blind mate and shock-proof • Ruggedization and fully protected against: - Electro Magnetic Interferences (EMI) - Short cuts
Amphenol WE ARE
• One size for either 3, 6, or 9 contacts where required LIGHTING & PSU WE ARE. 5 www.amphenol-airlb.de Lighting & PSU Lumière™ / EN 4531-101 Fiber Optics interconnect for communications, IFE & C, On-Board Networking, & Lighting Systems. • Hermaphroditic style allows one contact type
00158225102 - Amphenol Air LB
For 8, 14 or 16 cts size 20 / 16 (crimp contacts) Contacts as per ASNE standard; Polarization provided by specific contact configuration or polarized mounting devices; to be quoted. Add to Wishlist. Markets. Commercial Aerospace | Defense | Marine | Urban Air Mobility. Solutions.
main | B175 Low Chirp, 1kW, 20° Tilt, Garmin 12-Pin, DT
B175 Low Chirp, 1kW, 20° Tilt, Garmin 12-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
00190128000 - Amphenol Air LB
Accessory for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax. Standard and Overmoulded rear grommet and interfacial seal.
APXVLLLL21B 43-C-I20 - 8-Ports, X-Pol, Panel Antenna, 2.1m, 4x 1710 ...
Electrical Specification Header High Band Array (1710-2690 MHz) [Y4] Frequency Band MHz 1710 - 1880 1850 - 1990 1920 - 2170 2300 - 2400 2490 - 2690 Gain Typical dBi 18.8 19.2 20.1 19.8 19.4
REVISION HISTORY DESCRIPTION PRODUCT DATA DRAWING
size third angle projection surface area: without the written permission of dwg. no. dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 scale: drawn: approved: checked: stw 04/18/05 stw 04/18/05 mgt 04/18/05 - rel. dcn 32957 04/05 stw bmma plug to sma plug adapter sma plug bmma plug
Home - Amphenol Canada
Home - Amphenol Canada
Technical features - rfstechnologies.com
Packing size- HxWxD mm (in) 2240 x 425 x 275 (88.2 x 16.7 x 10.8) Shipping Weight kg (lb) 37.5 (82.7) Connector type 6x 4.3-10 female/bottom Radome Material / Color Fiberglass / Light Grey RAL7035 TESTING AND ENVIRONMENTAL Temperature Range °C (°F) -40 to 60 (-40 to 140 ) Lightning protection DC Ground Survival/Rated Wind Velocity km/h 200 (150 )
FAKRA GEN 4 Single Straight Jack RG-174LL DACAR 462 E Key Code
Size Category: Subminiature: Temp (Max Degrees Celsius) 105: Temp (Min Degrees Celsius) 40: Termination Style: Cable - Crimp: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
PRODUCT DATA DRAWING REV DESCRIPTION - DCN 49087 06/19 JDT DATE APPROVED
size dwg. no. b material: finish: per asme y14.5m - 1994 e 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 500-38-006 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating.
MP16M12E09G5 PCB Contact - Long Version - amphenol-sine.com
MP16M12E09G5 PCB Contact - Long Version, Gold µ-PCB Contact - Long Version, Size 16, Gold 5µ, Male . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 300 Millimeter D Key Code (11.81 Inches)
NF-LCF114-C02 - N Female Connector for 1-1/4' Coaxial Cable, OMNI FIT ...
Wrench size front mm (in) Open end wrench 45 (1-3/4) Wrench size rear mm (in) Open end wrench 45 (1-3/4) Poly Hook Spanner mm (in) PHS 60-90-5 Ø 60-90 (2.3-3.5) Pin 5 (0.2) Trimming Tool TRIM-SET-L114-C02 TESTING AND ENVIRONMENTAL Waterproof Level IP68 External Document Links Application Note Installation Instruction Notes PRODUCT DATASHEET NF ...
+ O ' R QHKSP - Amphenol Sine
AUTK-12 Hand Crimp Tool, Size 12 AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit, Size 12/16/20 CA-5D12 Universal Hand Crimp Tool, Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 M300-25A Hand Crimp Tool used with Crimp Locator MFX-3966, Size 12, 10AWG MFX-3966 Contact Locator used with Hand Crimp Tool M300-25A, Size 12, 10AWG
00158135202 - Amphenol Air LB
For 8, 14 or 16 cts size 20 / 16 (crimp contacts) Contacts as per ASNE standard; Polarization provided by specific contact configuration or polarized mounting devices; to be quoted. Add to Wishlist. Markets. Commercial Aerospace | Defense | Marine | Urban Air Mobility. Solutions.