Search Results for atx sizes
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
Ampacity and Its Impact on Industrial Cable Selection - TPC Wire
wire gauge size . 60°c (140°f) 75°c (167°f) 90°c (194°f) 14 awg . 15 a . 20 a . 25 a . 12 awg . 20 a . 25 a . 30 a . 10 awg . 30 a . 35 a . 40 a . 8 awg . 40 a . 50 a . 55 a . 6 awg . 55 a . 65 a . 75 a . 4 awg . 70 a . 85 a . 95 a . 3 awg . 85 a . 100 a . 115 a . 2 awg . 95 a . 115 a . 130 a . 1 awg — 130 a . 145 a . 1/0 awg — 150 a ...
SIZE B C- - Amphenol Sine
SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF ...
SATA (Serial ATA) Connectors - Amphenol CS
wwwaenoliccco Disclaimer Please note tat te aove inoration is sect to cane itot notice TECHNICAL INFORMATION SATA (Serial ATA) Connectors MATERIAL § Contact Base Metal: Copper alloy § Contact Area Finish: Gold over nickel § Solder Area Finish: Tin over nickel § Retainer Clip Base Metal: Copper alloy § Retainer Finish: Tin over nickel § Housing: High temperature thermoplastic
PCC420 series improved 4-20mA sensors - Wilcoxon Sensing Technologies
More compact size Lighter weight, increased number of possible mounting locations Versatility Available with 2-pin MIL or 4-pin M12 connector Compatible with common cable connector styles Reduces additional installation cost Lower cost Budget-friendly option without loss of reliability or performance Affordability PCC420 series improved 4-20mA ...
SheerPwr Circular Connector | Power Solutions | Amphenol
3.60mm, 6.00mm, and 8.00mm mating pin sizes; Current carrying range delivering 70A, 180A, or 200A, depending on pin diameter; Low 6.80mm connector height; Compact size fits in many applications and allows for greater airflow; Low halogen materials; Meets JEDEC JS709 Electronics Industry Standards
Amphenol FCI gs-20-001.pdf
This specification provides information and requirements regarding customer application of MetralTM B series right angle press-fit receptacles. 3.0 REFERENCE DOCUMENTS Any applicable product drawing GS-12-002, MetralTM Connector System 4.0 GENERAL This document is meant to be an application guide. If information varies from that in the product
D-Sub Standard Board Mount Connectors - Amphenol CS
§ A Basic I/O connector comes with five shell size and housing design § Most popular Rugged and sturdy I/O connector § Has a D-shaped shell design § Supports the need for polarisation § Meets DIN 41652 and MIL-C-24308 dimensional standards § Interchangeable and intermateable with other makes
AT04-12PD-P075 12-way receptacle, (3) 4 pin busbar=26 amps, - Amphenol Sine
AT60-16-0122 Nickel-Plated Male Stamped & Formed Contact, Size 16, 14-18 AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0122, 845240008 REQUEST A QUOTE AT60-16-0144 - Stamped & Formed Gold-Plated Male Contact, Size 16.
ATM04-08PA-KT01 8-Way Pin Receptacle, Wedge and Contacts Kit
AT60-202-20141 Solid Machined Nickel-Plated Male Contact, Size 20. Comparable to PN# 0460-202-20141. REQUEST A QUOTE. ATM04-08PA 8-Way Receptacle, Male, A Position Key. Comparable to PN# DTM04-08PA. REQUEST A QUOTE. ATM04-08PA-SF1BK 8 Position Receptacle, Pin, Keyed A, Snap-Fit End Cap, Black. Comparable to PN# DTM04-08PA-E005
%$7 3; 30;; - Amphenol
AT11-310-1605 Contact Removal Tool, Plastic, Size 16 Sealing Plugs (For both Machined or Stamped & Formed Contacts) Part Number Description A114017 Sealing Plug, Size 16, White A114017-SR Sealing Plug, Size 16, SR01 Series, Black AT13-217-1605 Locking Sealing Plug, Size 16, Grey AT13-217-1605-SR Locking Sealing Plug, Size 16, SR01 Series, Red
PANEL CUT OUT REFERENCE B A1 - Amphenol Sine
CA-4020-59 Sealing Plug, Size 16 & 20 Amphenol Sine Systems 4424 Morle rie, Clinton Tonship, M 48036 SA www.amphenol-sine.com 09/2021 PC Tail Contacts, Machined PC Tail Contacts, Stamped & Formed
JT - 38999 Series II - Amphenol Socapex
The JT connectors from Amphenol Socapex are designed in accordance with the MIL-DTL-38999 series II standard, making them ideal for use in the military and aerospace industry. These connectors offer a range of features that make them a reliable and durable solution for various applications, including battlefield communication, grounded vehicles, and military avionics.
Rugged D-Sub | Input Output Connectors | Amphenol
In size to comparable standard equivalents; In many cases can replace existing standard parts with little to no changes or additional space required; Machined contacts plated with 30µ" gold; Extremely durable for demanding applications; Wide variety of mounting and termination options
USB To Serial Interface Cable - gemeco.com
The Actisense® PC-USB-1 is an intelligent, external USB to Serial (RS232) cable compatible with most computers, notebooks, laptops, and tablets that support the USB specification. It comes with a standard D-type 9-pin male connector for the peripherals to plug into, and an attached 1’ USB cable with a type A plug for connecting to the ...
RJE1R288225413 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack, part number RJE1R288225413
Minitek Product Presentation - Amphenol CS
Product Specification –Board-to-Board 6 •Housing : High Temperature Thermoplastic •Flammability : UL94V-0 •Terminal: Phosphor bronze •Plating: up to 0.76 µm (30µ") Gold / GXT over 1.27 µm (50 µ") nickel Material Environmental •Operating Temperature: -55°C to +125°C •Current rating: up to 2A continuous •Contact resistance ...
Outdoor Telecom Cabinets - Amphenol Broadband Solutions
Variety of sizes to best fit different equipment types; Universal CPAD helps avoid pre-drilling mounting holes; Tremendous resistance to pullover due to trapezoidal design, anchoring and winged foot; Won’t crack or heave; Modular Series. Ultimate flexibility for outdoor enclosure deployments. Multiple bays can be mixed-and-matched into ...
AT06-4S-OMBLK 4 Pin Plug, Custom Overmold Plug, Socket, BLA - Amphenol Sine
AT04-4P-MM01 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-4P-CE01, 934443102
ˆ HIGH VIBRATION PLUG - Amphenol Aerospace
10GHz specification min. *** R o H S A m p hen ol E U /2 0 / 95 / E C TVS56RL Corrosion Resistant Steel: Nickel Plated, (Non-Firewall) 500 hrs. salt spray,-50dB@10GHz R o H S A m p hen ol E U /2 0 / 95 / E C 2. Shell Size- Insert Arrangement For available insert arrangements refer to Amphenol’s D38999+ Catalog https://www.amphenol-aerospace ...