Search Results for atx sizes
MP20W12E06XX | Amphenol Global Search | Amphenol
MP20W12E06xx ECO-MATE,PIN CONTACT,MACHINE,20#,DIP TYPE. B1 - RELEASED DRAWING JULU-9-2015 ARROW MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 ...
ecomate® Aquarius™ | Waterproof Connectors - Amphenol Sine
Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts . Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67 and IP69K waterproof rating (in mated condition) for industrial applications, and incorporates the latest technology in a high-impact, thermoplastic design, offering advantages of lightweight ...
pl18v 301 70 | Amphenol Global Search | Amphenol
pl182x-301-70 | Amphenol Global Search | Amphenol AC-HA001507 PL082X-301-20M8 PL182X-301-XX、PL282X-301-XX PL082Y-301-20M8 PL082 X - 30 1 - 20 M 8 螺栓大小 Thread Size M6 键位及颜色 Key "X" Key "Y" Key 订购信息 Ordering Information 高压互锁 HVIL 0 ,不带互锁 No HVIL 1 ,带互锁 With HVIL AC-HA001508 ...
MIL -STD-790 Certificate - Amphenol Fiber Systems International (AFSI)
Mil Std 790 Certificate 2013
P32 TRIDUCER® Multisensor/CW Transom Mount - Airmar
Airmar no longer manufactures this transducer. 250 W. The P32 TRIDUCER ® Multisensor is Airmar’s smallest, most-economical, depth, speed, and temperature transom mount. Although small in size, it is packed with many impressive features such as a releasable bracket.
12T KVA IsoTransformer INSTALLATION INSTRUCTIONS & OWNER’S MANUAL
LT–IXFMR12T–1 2 Contents INTRODUCING... THE 12 KVA ISOTRANSFORMERt 3 ...
ca252 | Amphenol Global Search | Amphenol
ATM06-2S-XXX PLUG, 2 SOCKET, ATM SERIES A3 - RELEASE NEW DWG FORMAT 18/JUN/13 DRP - 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS ...
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
These connectors use our complete line of crimp, solder, PC tail, and compliant pin contacts from size 0 to size 22D. MIL-SPEC Connector Derivatives Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available ...
Amphenol
coax contacts. Size 8 and 12 crimp coax contacts are available in PT-SE, SP-SE, MS/PT-SE. Factory installed size 8 and 12 solder type coax contacts are available in PT, SP, MS/PT connectors. See coax contact information pages at the end of this catalog. Printed Circuit Board Tail Contacts
c10-779621-0001 | Amphenol Global Search | Amphenol
Search Results for c10 -779621-0001 - Amphenol. Search Results for c10. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention.
R111LH Chirp-ready In-hull - Airmar
2 kW. Airmar’s R111LH is an in-hull, 2 kW transducer which delivers excellent target detail, bottom discrimination, and bait and game-fish separation.
PowerLink HV USA Cable - Amphenol TPI (ATPI) - tpil.com
Introducing, PowerLink HV USA, our latest high-performance high-voltage cable, proudly made in the USA by Amphenol TFC, engineered to meet the demands of modern electric and hybrid vehicles, as well as industrial applications for harsh environments. Designed and tested to meet ISO 19642-5 and ISO 19642-9 standards, our cable offers maximum voltage ratings of 1000VAC and 1500VDC, with an ...
PCB Piezotronics | Measure vibration, pressure, force, and more
%PDF-1.5 %âãÏÓ 7 0 obj > endobj xref 7 18 0000000016 00000 n 0000000816 00000 n 0000000656 00000 n 0000000891 00000 n 0000001012 00000 n 0000001337 00000 n 0000001368 00000 n 0000001474 00000 n 0000001772 00000 n 0000032380 00000 n 0000072504 00000 n 0000073061 00000 n 0000073430 00000 n 0000075022 00000 n 0000075621 00000 n 0000076220 00000 n 0000076817 00000 n 0000077986 00000 n trailer ...
M28840
Shell Size & Contacts Shell Size 11 7 Contacts Shell Size 13 12 Contacts Shell Size 15 21 Contacts Shell Size 17 31 Contacts Shell Size 19 42 Contacts Shell Size 23 64 Contacts Shell Size 25 92Contacts Shell Size 29 121 Contacts Shell Size 33 155 Contacts TABLE A Military Shell Size Shell Size A Thread Class 2B B Ø Max. C Max. D Max. Screw ...
Model 353B03 | PCB Piezotronics
Size - Height: 0.86 in: 21.8 mm (Q) Extended discharge time constant. English SI; Discharge Time Constant >10 sec: Frequency Range: 0.1 to 7000 Hz: Frequency Range: 0.07 to 11000 Hz: Settling Time: 45 sec (W) Water Resistant Cable. English SI; Electrical Connection Position: Side: Product Documents.
PC04E-10-6P | Amphenol Global Search | Amphenol
Electrical Connector PT02E-10-6P PT02E-10-6P All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. 1403-11B - PC04E-10-6P Connector 1403-11C - PT02E-12-8P Connector 1403-11D - PC01E-12-8P Connector NOTES: [1]Nominal.
Home Page - Amphenol PCDAmphenol PCD
Located north of Boston in Beverly, Massachusetts, Amphenol PCD designs and manufactures a wide range of products – System Attachments, Junction Modules, Relay Sockets, Rectangular & Circular Connectors, and Cable Assemblies & Adapters. Each product is made and engineered with the highest quality standards in the industry. With facilities in North America and Asia, Amphenol PCD products are ...
D-Sub Connectors & Cables | Amphenol
The D type connectors are offered in various sizes and pin configurations. The pins are arranged in two to five parallel rows; depending on the application. The row to row spacing is called as the density of the connector. The D-sub connectors are generally offered in three densities: standard, high, and double.
Cable Supports - Amphenol PCDAmphenol PCD
They are offered in nylon, ultem, and PEEK and are designed for use in airframe, fuel tank, and engine applications. Available in various standard configurations and sizes, Amphenol Pcd also offers customized products to help meet specific customer requirements.
Low Pressure Sensor Solutions | All Sensors
CRITICAL CARE EQUIPMENT. In the critical realm of respiratory support equipment, such as ventilators, transport ventilators, and anesthesia machines, our pressure sensors play an essential role in ensuring patient safety and effective treatment.These sensors are key in providing precise control of airway pressure, a factor that is vital for the safe and effective support of patients with ...