Search Results for aux-c 1q 1sy
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
אנרגיות | אמפנול סוקפקס
Connecteurs pour circuits imprimés haute performance; Connecteurs pour circuits imprimés des séries HE7-HE8-HE9; Connecteurs VITA; אביזרים נלווים
6.0 ± 0 - SV Microwave
C O N N E C T O R S : SMP R/A Female ( 1222-4005 ) 1.85mm Straight Male ( SF3311-60003 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min. Durmalon: Nickel-PTFE alternative to Cadmium, 175°C, 500 hour salt spray, EMI -50dB: Black Zinc: Zinc-Nickel alternative to Cadmium, 175°C, 500 hour salt spray, EMI Shielding: Stainless Steel: Nickel: Corrosion resistant steel, 200°C, firewall capability, 500 hour ...
Amphenol Pcd QP-856 Revision G
c. Packing List – should include APCD PO Number, APCD Part Number, Quantity Shipped, Quantity Remaining and Date/Lot Code d. Commercial Invoice e. Inspection Records 11. OBSOLESCENSE/END OF LIFE The supplier of the product delivered on this purchase order shall notify APCD if one or any combinations of the following conditions exist: a ...
NUeVoS ProDUCToS - offers.tpcwire.com
NOTA: (1) Se basa en un monoconductor al aire libre, 200 °C de temperatura del conductor, 40 °C de temperatura ambiente, según la norma IEEE 835. 3. sobrecubierTa de Tela de alTa densidad especialmenTe Tejida — Resistencia superior a la abrasión y los cortes. 4. sobreTrenzado de acero inoxidable — Opcional.
6.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Straight Female ( 3221-40128 ) SMPM Straight Female ( 3221-40128 ) C A B L E : Ø.047 SuperFlex Coax S H R I N K T U B I N G : M23053/5-103-0 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DATE APPROVED - SV Microwave
a dcn 41727 10/15 dal checked: approved: drawn: dwc 09/15/02 dal 10/02/15 gpf 10/02/15 rohs compliant interpret dimensions and tolerances date approved
SJT - סדרת 38999 | אמפנול סוקפקס
מחבר Amphenol Socapex SJT הוא מוצר מוקשח שנועד לענות על הדרישות של יישומי סביבה קשים בתעשיות צבאיות וחלל. הוא נגזר מסדרת MIL-DTL-38999 I ו-II, הנקראת גם סדרה 1.5, והוא מחבר NATO Standard מקובל בעולם. מחבר SJT כולל מחברי צימוד כידון הפוך עם מגוון ...
1983 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
B B2 - Amphenol Sine
3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours , mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles
UL CERTIFICATE 20140623-E339831 UNLESS OTHERWISE SPECIFIED Amphenol ...
C m R p r 0 2 A h e n o a S l E U 1/ 6 5 / a n t p l i i a u s t A 1 7. 6 [. 6 9 3] n 82 [3.232] REF UL CERTIFICATE 20140623-E339831. Title: 55010926-000 Author: thien Created Date:
RELEASED DRAWING JUN-20-2014 BEN TOMMY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0l-12cg-xx eco-mate,cord grip,size 12 b1 - released drawing jun-20-2014 ben materials list size process specifications:
FLANGE MOUNT - Amphenol PCD
C backshellsamphenolpcd.com FLANGE MOUNT 3/4 PERIMETER M85049 /95 -10A A SERIES SLASH # DASH A & CLASS # FINISH Table A A - Polyamide primer coating as per MIL-PRF-23377 type 1 Omit for chemical conversion coat-ing per MIL-DTL-5541 class 1A DASH # Class THREAD UNJC-3B A B Max. C D E ±0.005 ±0.127 ±0.015 ±0.38 ±0.030 ±0.76 inch mm inch mm ...
SIZE B C- - Amphenol Sine
3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours , mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles
A2
3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance: ip68(in of water for a period of 24 hours,mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs ...
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Products - allsensors.com
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center News & Events