Search Results for aux-c 1q 1sy
STRAIN RELIEF CLAMP EXTENDED LENGTH - amphenolpcd.com
Contact backshells@amphenolpcd.com TABLE A Accessory Shell Size Connector Shell Size Code A B Max. C Max. D Max. E Min. F Ref. Screw ±.031 ±.787 Size inch mm inch mm inch mm inch mm inch mm inch mm
2015年2月5日&6日 A战队2014新人文化拓展_Amphenol Assembletech
Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others. Communication cable.
AOC HDMI - アクティブ光ケーブル - エクステンダー|Amphenol Socapex
ラック&パネル用rnjコネクタのcadファイル提供開始
AmpheSEAL High Pressure Connectors - Amphenol Aerospace
AmpheSEAL is a high pressure modification available on D38999 and Micro-Miniature connectors. Withstands pressures of at least 300 PSI
Products - allsensors.com
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center News & Events
Amphenol PCD Shenzhen
Building C, Dagang Industrial Zone Amphenol Omni connect India Pvt Ltd. Yutang Street, Guangming District Plot No.3/4 B & 5A,CMDA’S Industrial Area, Maraimalai Nagar Shenzhen 518132, China CHENNAI - 603 209
FiberQuad Ruggedized Quadrax Contacts | High Speed Contacts | High ...
Operating temperature: -40°C to +85°C ; Storage temperature: -55°C to +100°C for 10G parts; TX_DIS and RX_LOS pins; Support for low outgassing requirements; Technical Information Supported Protocols Part Number List 4.25 Gbps Fiber Quad Specs, Pinouts, Dimensions 10.3125 Gbps Fiber Quad Specs, Pinouts, Dimensions FiberQuad Connector examples.
ValProbe RT 1.3 - kayeinstruments.com
La solution de validation sans fi l Kaye ValProbe RT passe à la version 1.3. Cette mise à jour majeure du logiciel apporte de nombreuses nouvelles fonctionnalités. La version ValProbe RT 1.3 est disponible gratuitement sur le site web de Kaye. L’une des principales caractéristiques de cette mise à jour est sa capacité à prendre en charge jusqu’à 50 sondes ValProbe RT dans une même ...
MILITARY QUALITY D S - アンフェノールジャパン株式会社
Temperature Range: -55°C to +125°C. Damp Heat, Steady State:21 days. THERMOCOUPLE CONTACTS: Size 22 crimp contacts are available, see page 52 for details. Printed circuit board mount contacts are available, please Consult Accessories D-subminiature catalog for details. Size 22 Signal and Thermocouple Contacts, Removable Crimp and Printed ...
pl182x-301-70 | Amphenol Global Search | Amphenol
Search Results for pl182x-301-70 61XX - amphenol-sine.com 70 mm² 00 Ø 16,5 mm 38 g TE 0500 201 N 02 100 6123 002 95 mm² 000 Ø 19,0 mm 51 g TE 0500 301 Oberflächenbeschichtung / surface plating: Ag Abisolierlänge / stripping length : 18,5 52,2 16 23,2 Steckzyklen / mating cycles: >500 Material / material: CuZn D 19. ...
Products - allsensors.com
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center News & Events
RT0W61419SNH03SS-K Plug Kit, 19 Position, Female, Shell Siz - Amphenol Sine
RT0W61419SNH03SS-K Plug Kit, 19 Position, Female, Shell Size 14, Silicone Seal, with Machined Contacts, IP 69K
SGX-7NH3-100 Datasheet - SGX Sensortech
Temperature Range -40°C to +50°C Pressure Range 800 to 1200 mbar Operating Humidity Range 15% to 90% RH LIFETIME INTRINSIC SAFETY DATA Long Term Output Drift < 20% per annum Max at 2000ppm 0.3 mA Recommended Storage Temp 0°C to 20°C Max o/c Voltage 1.3 V Expected Operating Life > 24 months in air Max s/c Current <1.0 A
PRODUCT DATA DRAWING
code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 65.0 ghz.258 6.55.086 2.18 .104 2.64 interpret dimensions and tolerances date approved revision history rev description see notes see notes sv microwave, inc. scale: 16:1 third angle projection dwg. no. b
Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
A4 - UPDATE COLOR OPTION 6/NOV/20 LOUIE TOMMY - Amphenol Sine
3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atm04-2p* receptacle.
模型 - Amphenol Sine
c-type sheetof description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference =x bahdm04-24 ...