Search Results for av wire connector
www.amphenol.co.jp
cinch connectors array pw max current rating according to mil (at 80c) 41a 23a contact screw termination 200a ... contact solder termination contact wire gauge material coupling nut hardware coupling mechanism approval en45545-2 material insert hardware type jamnut receptacle hardware mechanical keyways hardware nr insert arrangements hardware ...
Model 3123-01A Rotary Torque Transformer, Shaft-Shaft Installation and ...
electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the physical material of construction, is acceptable. ... WIRING CODE: PIN A +EXC. PIN B +SIG. PIN C -SIG. PIN D -EXC. PIN E N/C PIN F N/C 4.000 2.000.38 2.250 PTE7.6.12 7.6.12.
2 MAJ-10-33 1 NUT, PM-MAJ 3 MAJ-17-01 1 7 COND. REC. PM - A NEXUS
maj-17-00 maj-17-00 4 3 2 1 d d c c b b a a b cn # this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others
Amphenol AMAO Product Compliance - Environmental Engineering
JTS02Y-14-5P YES CONNECTOR, ELECTRICAL RECEP. N/A Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Dir ective 2011/65/EU
EU RoHS II Certificate of Conformance - Amphenol Aerospace
D38999/26KF11PA YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
P4-BBRRMMUU15-N0 - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 7-8 9-10 15-16 11-12 13-14 16 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° Electrical Downtilt 2-12° 2-12° 2-12° Dimensions 1498 x 499 x 215 mm (59.0 x 19.6 x 8.4 in) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER
NTC Type NDK - amphenol-sensors.com
• Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC • Packing/MOQ: 500/box NTC Type NDK ...
2U3MT360X06F xys4 - Amphenol Antenna Solutions
Connector Type (10x) 4.3-10 FEMALE CONNECTORS Dimensions 610 x Ø241 mm (24.0 x Ø9.5 in) Radome Color Options GREY, BROWN or BLACK (2x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz 10-Port Canister Antenna OMNI 24.0 IN FIXED TILT ELECTRICAL SPECIFICATIONS Y1 Y2 Frequency Range MHz (2x) 1695-2700
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
Point-matched disc thermistor with bare lead-wires. Features • Low cost solid-state sensor • Resistance tolerances down to ±2% • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to ...
Handportable Antennas GA 2/...-GP 300 - AMPHENOL PROCOM
Model Product No. Frequency; GA 2/l-GP 300: 140000119: 144 - 164 MHz: Add to quote: GA 2/h-GP 300: 140000114: 155 - 175 MHz: Add to quote
790-960 / 1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
Total Number of Connectors Antenna has 18 connectors located at the bottom Connectors Per Band 790-960 MHz (6x) 7/16-DIN Female 1710-2170 MHz (6x) 7/16-DIN Female 1710-2170 MHz (6x) 7/16-DIN Female Diplexed No Lightning Protection DC Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Radome Material ...
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 42 0000000016 00000 n 0000001356 00000 n 0000001453 00000 n 0000001737 00000 n 0000001863 00000 n 0000003581 00000 n 0000004802 00000 n 0000006021 00000 n 0000007102 00000 n 0000007234 00000 n 0000008428 00000 n 0000008555 00000 n 0000009743 00000 n 0000011144 00000 n 0000012261 00000 n 0000012330 00000 n 0000012428 00000 n 0000047161 00000 n ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
PT02E-10-6P(027) YES CONNECTOR, ELECTRICAL RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
EU RoHS II Certificate of Conformance - Amphenol Aerospace
MS3470L20-16P YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Portabelantennen EFD 2R/...-TNC - AMPHENOL PROCOM
Modell Produkt Nr. Frequenz; EFD 2R/l-TNC: 140000088: 144 - 160 MHz: Verfügbarkeit: Zur Angebotserstellung: EFD 2R/m-TNC: 140000089: 155 - 170 MHz: Verfügbarkeit
RTS Series: Ring Terminal Temperature Sensor
• Range of wire lengths vary from 50 to 2000 mm • NTC thermistor chip coated with epoxy • Ring Terminal material tin plated copper • Lead wire 28AWG XLPE Insulated tin plated copper • RoHS, Reach, Prop65 Compliant. Specifications Type RTS Specifications: Value: Units : Operating Temperature
Merry Christmas Wishes - el-cab.com.pl
wire harnesses and module systems assembly. components for special vehicles and consrtuction equipment. wire harnesses and module systems assembly. components for commercial vehicles. merry christmas wishes.
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
REVISION HISTORY PRODUCT DATA DRAWING - DCN 38042 03/11 STW
- dcn 38042 03/11 stw approved: checked: drawn: stw 03/01/11 stw 03/01/11 fed 03/01/11 rohs compliant 2.50063.50 product data drawing material: hex shaft: stainless steel per astm a564,