Search Results for av wire connector
696-900 / 696-900 MHz - amphenol-antennas.com
Do not install the antenna with the connectors facing upward. Mounting Options Part Number Image Fits Pipe Diameter Weight All mounting bracket kits are ordered separately unless otherwise indicated. Select from the options listed below. 2-Point Mounting and Downtilt Bracket Kit 36210006 40-115 mm 1.6-4.5 in 4.1 kg 9 lbs 696-900 / 696-900 MHz
www.airmar.com
{"uri":"https://www.airmar.com/api/v2/products/f6df293f-80ba-419e-af42-ac7800d54b91/variantchildren/b3e32ada-6bd0-4071-92c0-add60052959b","id":"b3e32ada-6bd0-4071 ...
Certificate of Approval - cemmthome.com
Wiring Harness Date of certification: Date of expiration: IATF Certificate N°: Bureau Veritas Certification Certificate N°: Created Date: 5/11/2013 2:27:29 PM ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
bacc63ct15-35sn yes connector, electric, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/20MG11PA YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
NTC Type NDP - amphenol-sensors.com
• Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC • Wire insulation: cadmium free red PTFE/PFA • Packing: 500/box AAS-920-577B 09/2015 www.amphenol-sensors.com
Interior light LED Dome Light Waterproof sealed to IP66
92-7300-24V LED Light Silver Grey 3 Wires 24V 21 White Silver 21 White Leds (Without Switch) 9 Blue Grey 9 Blue Leds (Nightlight) Part. Nr. Description Voltage Lights Colour Remarks TECHNICAL DETAILS Interior light Binnenrosetten / Innenverschlüsse / Internal ventilation valves Hoofdstuk 5.7 LED Dome Light Waterproof sealed to IP66 ...
TECHNICAL FEATURES - rfstechnologies.com
External Document Links LINK to VEX FILES Notes PRODUCT DATASHEET TERP-E-6000-50W Broadband Low PIM Load for Wireless & Indoor Application, Support 350-6000MHz, 50W
Amphenol-Air LB | Startseite
Development, design, manufacturing and distribution of connectors and fastening elements for space, aerospace, defense and industrial market segments. This certificate is valid from 05 April 2023 until 13 December 2024 and remains valid subject to satisfactory surveillance audits. Issue 6. Certified since 05 April 2023
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 1ryhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
PS1-VOC-10000 Datasheet - SGX Sensortech
PS1-VOC-10000 < 0.7g PS4-VOC-10000 < 6g Weight PS1-VOC-10000 PS4-VOC-10000 TechnicalSpecifications Sensitivity 10 ± 5 nA / ppm MeasurementRange 0 – 10 000ppm
NovaSensor NPH Series Solid State Low Pressure Sensors
Nickel, gold plated Kovar, silicone gel, gold wire, RTV, silicon and glass. Gold plated Kovar, silicon, glass and RTV (9) Parameter Min. Typical 2.5 kPa Max. Min. Typical 7 & 30 kPa Max. Units Notes Performance Parameters(7), Compensated(1) Offset -8 2 8 -4 2 4 mV Full Scale (FS) Output: 2.5 kPa 25 50 90 mV 2 7 kPa 50 75 150 mV 2
EU Declaration of Conformity - AMPHENOL PROCOM
UK Declaration of Conformity Manufacturer: Amphenol Procom Address: Smedetoften 12, DK-3600 Frederikssund, Denmark Product description: GPS Combination Antennas Product name/Type no: GPS-C 150/LTE800 GPS-C 900/1800/UMTS GPS-C 162-174/851-869 MHz GPS-C 900/1800/UMTS/WIFI
NovaSensor NPH Series Solid State Low Pressure Sensors
Nickel, gold plated Kovar, silicone gel, gold wire, RTV, silicon and glass. Gold plated Kovar, silicon, glass and RTV (9) Parameter Min. Typical 2.5 kPa Max. Min. Typical 7 & 30 kPa Max. Units Notes Performance Parameters(7), Compensated(1) Offset -8 2 8 -4 2 4 mV Full Scale (FS) Output: 2.5 kPa 25 50 90 mV 2 7 kPa 50 75 150 mV 2
1211-40170-40172.PDD - svmicrowave.com
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 48 0000000016 00000 n 0000001477 00000 n 0000001574 00000 n 0000001858 00000 n 0000001984 00000 n 0000005910 00000 n 0000009542 00000 n 0000013270 00000 n 0000013402 00000 n 0000015735 00000 n 0000019447 00000 n 0000022962 00000 n 0000023089 00000 n 0000026092 00000 n 0000029094 00000 n 0000029163 00000 n 0000029261 00000 n 0000065541 00000 n ...
よくあるご質問|アンフェノール ソカペックス
ニュース :ラック&パネルのcadファイルが利用可能になりました。
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
All CMR news - discover the latest articles - CMR Group
leading in flexible wiring systems. 03/06/2015. new nuclear engineering facility. 07/05/2015. new designs for j1939 connect can. 16/10/2014. leader in lng temperature sensors. 15/10/2014.
PROTIMETER Timbermaster - amphenol-sensors.com
2 1.1 Readings with Integral Electrode Pins Remove the cap to expose the needle electrodes and switch the instrument ON by pressing . Select the appro-priate wood calibration scale (A,
Amphenol Aerospace
%PDF-1.6 %âãÏÓ 335 0 obj > endobj xref 335 14 0000000016 00000 n 0000001483 00000 n 0000001582 00000 n 0000001710 00000 n 0000001977 00000 n 0000002013 00000 n 0000002529 00000 n 0000003025 00000 n 0000003288 00000 n 0000005958 00000 n 0000037742 00000 n 0000037922 00000 n 0000038113 00000 n 0000000576 00000 n trailer ]>> startxref 0 %%EOF 348 0 obj >stream xÚb``` ¢Å , l6 ‚ ÈÀÊÀ ...