Search Results for b-07-p-a
ENVIRONMENTAL EMI/RFI BACKSHELLS - amphenolpcd.com
07 0.75 19.05 0.88 22.23 1.50 38.10 BACKSHELLS Contact backshells@amphenolpcd.com. TABLE A Accessory Shell Size Clamp Size Connector Shell Size Cable Range A Ø Max. B. Max C Max. D Max. E Max. Y Max. Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm 20 03 20 / 21
Device parameters for Wilcoxon’s intrinsically safe certified sensors
sensor, Pi, and the maximum power output, Po, available from a barrier. By comparing the rating of the vibration sensor with that of the barrier and taking the cable values and power into account, an appropriate safety barrier can be selected. As long as the ratings of the barrier
FS34 - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International has solutions and we specialize in fiber optic systems. Contact us now!
CUSTOMER OUTLINE DRAWING - Amphenol RF
b a drawing no. item no. part no. reference ear# engineer date 5 4 d c b a d 5 4 3 2 1 23.19 ref. 10.29 ref. 6.3 ref. 12.8 1.3 2.4 1 revisions rev description date ecn appr 1 preliminary release 29-jan-19 td 2 see sheet 1 07-feb-19 kce 3 see sheet 1 17-apr-19 td 4 body and inner sleeve were changed 22-oct-19 td 5 body and crimping sleeve were ...
LUX-BEAM™ (EN4869) - Amphenol Socapex
Designation LXB 16 P A 1 D 1 L 0020 ST2 1 D 0 M Type of Termini LXB: LUX-BEAM™, Single expanded beam optical termini Cavity size 16: size 16 for 38999 series III Type of termini P : pin termini S3 : socket termini for series III Wavelength A: optimised for wavelength 850nm (Multimode) B: optimised for wavelength 1300nm (Multimode)
Piezoelectric accelerometer design - Wilcoxon Sensing Technologies
Industrial accelerometer design, 2009 6 Vibration product training – low frequency measurements Wilcoxon Sensing Technologies proprietary • What is an accelerometer –A sensor is a that measures acceleration –Based on Newton’s second law of motion
Amphenol Canada Corp.
recommended p.c.b. layout component side of board 1 1 234 234 top port bottom port 2.30±0.05 2 holes.091±.002 0.92±0.10 8 holes.036±.004 13.14.517 3.91 max.154 2.62.103 7.00.276 2.00.079 5.33 ... 4.50±0.07.177±.003 9.00±0.13.354±.005 r0.65 typ..026 18.15.715 with mark "top" (not supplied) mounting screws cover handle enclosure panel 3. ...
Amphenol Canada Corp.
b scale: dwg. no. rev 6 amphenol canada corp. www.amphenolcanada.com code id no. rev description, ecn, ear no. app'ddate revisions this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing purposes without written permission from amphenol canada corp. p-musb-a311-xx
Thermometrics A-1325/A-1326 Intake Air Temperature Sensor
0.003346715 0.000243428 3.34622e-07 -4.53927e-08 †The deviation resulting from the tolerance on the material constant, Beta. The deviation must be added to the resistance tolerance of the part as
AT04 | Amphenol Global Search | Amphenol
at04-4p at04-4p-blk at04-4p-blu at04-4p-brn at04-4p-grn at04-4p-red at04-4p-wht at04-4p-yel color part number part number chart see part number chart 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number ...
SHIELDED CABLE CONNECTOR (RECEPTACLE) - Amphenol CS
number gs-12-308 type product specification title page revision 7 of 105 gm authorized by date etral sofix® p/n: 72861-x01lf 72862-x01lf 53389-x01lf 10008166-x01lf
2M MICRO MINIATURE PYTHON - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 733 0 obj > endobj xref 733 56 0000000016 00000 n 0000001977 00000 n 0000002136 00000 n 0000005042 00000 n 0000005629 00000 n 0000005743 00000 n 0000005855 00000 n 0000006332 00000 n 0000006882 00000 n 0000008996 00000 n 0000009182 00000 n 0000011235 00000 n 0000012767 00000 n 0000014430 00000 n 0000016071 00000 n 0000016269 00000 n 0000017906 00000 n 0000018100 00000 n ...
rt | Amphenol Global Search | Amphenol
I/T=a+b(Ln Rt/R25)+c(Ln Rt/R25) 2+d(Ln Rt/R25) 3 80 Rt/R25 range b a c d 0.01644 to 33.36 3.3539438E-03 2.5646095E-04 2.5158166E-06 1.0503069E-07 †The deviation resulting from the tolerance on the material constant, Beta. The deviation must be added to the resistance tolerance of the part as specified at 25ºC. Temperature (°C) Rt/R25 nominal
86P CLAMP - Amphenol PCD
Plastic (Glass-Reinforced): Polyetheretherketone per MIL-P-46183 Elastomer protection: Silicone Rubber per ASTM-D-2000 Temperature Limits: Operating temperature: -65°F to 350°F (-54°C to +177°C) Excursions: Up to 500°F Flamability: UL94, VO; FAR25.853
Amphenol Canada Corp.
this document contains proprietary information and such information may not be disclosed to others for p-mrj-578x-x1 sheet 2 rohs compliant s.semenov d product drawing (ear 14166) apr15/13 k.l. dwg size: with standard rj receptacle, 8 position, right angle, on pcb, drawing a.green jan01/07 jan01/07 k.l. x 3:1 drawn checked m.e. app'd q.a. app'd ...
Amphenol Pcd
Military Qualified, QPL Listed Relay Socket Part Numbers Military Socket P/N APCD Socket P/N Pg. M12883/40-01 RSL116079 8 M12883/40-02 RSL116081 8 M12883/40-03 RSL116083 8
132101 | Amphenol Global Search | Amphenol
MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com This catalog has been specifically designed to assist in the critical process ...
EWOC-debords.qxd (Page 1) - Amphenol Fiber Systems International (AFSI)
RNJOP 07 X 00 XX X XX X XXXX *: Only RNJOP specific dimensions are mentioned in these figures All dimensions which are not mentioned meet the Mil-C-38999 Series I Standard. H F H C E 7,4 Maxi. G A B 24,2 +0,1-3,2 +0,4 0 2 5 + 0,1 0 45 Series RNJOP 07 X XX XX X XX X XXXX Shell type 07 : Male Jam Nut Receptacle Shell finish F : Aluminium ...
AT04-6P-PM11 | Amphenol Global Search | Amphenol
Search Results for aw2p at04-6p-pm05 | Amphenol Global Search | Amphenol Cte ee 1 800 394 7732. www.amphenol-sine.com. Updated 07/2022 1 of 18. 2 Position - PanelMate™ AT Receptacles and Wedgelocks Image Part Number Description Size Amp AT04-2P-PM11 2 Position, Receptacle with Flange, Pin, PanelMate™ AT, Self-Threading, Gasket, Standard ...